Search for:

Willseal, LLC

5610 Brystone Dr.
Unit 16
Houston, TX 77041
 
Toll Free:800-274-2813
Phone:713-357-6032
Fax:800-416-0550
 
Web Site:
sealants by Willseal, LLC
send email   send email send email   request catalog


Overview:
Willseal, the original brand of pre-compressed joint sealants, constantly raises industry standards while continuing to expand around the globe. Willseal products have been specified and successfully installed on thousands of construction projects worldwide. Willseal is committed to bringing intelligent solutions to our customers by utilizing technology-driven designs to create superior sealant systems.

QUALITY
  • Willseal products meet DIN 18542*, the world’s most demanding standard, specifically for pre-compressed sealants.
  • Willseal Fire Rated products meet the standards for a UL 2079 Fire Rating.\
  • Willseal products are independently tested for water and air tightness. Independent lab results are available for ASTM 283, ASTM 330, ASTM 331 & ASTM 547.


INNOVATION
  • Willseal products are solid sealants with a uniform core, no unbonded laminations, and no cheap filler foams.
  • Fire Rated Systems have a first in class integral smoke barrier to provide additional security and life safety.
  • Willseal horizontal seals contain a specially designed water-barrier, laminated internally and tested to 30 psi of head pressure.


GREEN
  • Willseal as a company is firmly committed to environmental stewardship.
  • Willseal products contain no volatile organic content (VOC), thus satisfying the LEED™ criteria for Indoor Environmental Quality.


VALUE
  • Through strategic alliances with our vendors, innovative manufacturing processes, and economies of scale, Willseal is able to offer our customers the best value proposition for state-of-the-art expansion joints.




 

Trade Name

Description

Content

[ - ]
Vapor Permeable Sealants

 
Masonry Sealants

Willseal, LLC Masonry Sealants<BR><BR>
click to enlarge
Willseal’s vapor permeable sealants can withstand driving rain of 90 mph (1,000 Pa) while maintaining breathability. Willseal materials can be colored without a silicone face and are ideally suited for cavity walls, relieving angles and lintels.

 
Fire Rated Sealants

Willseal, LLC Fire Rated Sealants<BR><BR>
click to enlarge
Willseal, has developed larger, +/-50% movement capable joint systems designed to meet UL 2079 test standards. These next generation systems incorporate a first ever smoke barrier that eliminates the need for intumescent coatings, which are easily damaged. Willseal FR-2V and FR-2H feature a fire-retardant impregnation and are designed to meet UL 2079 standards without any silicone coatings.

 
Stadium Pre-Compressed Sealants

Willseal, LLC Stadium  Pre-Compressed  Sealants<BR><BR>
click to enlarge
Complex designs and numerous directional changes are inherent in modern stadium construction. Willseal’s pre-compressed sealants are the optimal material to manage the difficult architecture of stadiums.

 
Parking Garage Foam Sealants

Willseal, LLC Parking Garage Foam Sealants<BR><BR>
click to enlarge
Open air parking structures experience large amounts of thermal and dynamic movement in all directions - vertical, horizontal, and shear. Willseal foam sealants easily adapt with these movements while maintaining water tightness. Willseal’s horizontal water barrier laminated in the center of the system is the first of its kind.

 
Window Sealants

Willseal, LLC Window Sealants<BR><BR>
click to enlarge
Todays high performance windows need a state-of-the-art sealant system. Willseal’s 3-level principle of window sealing was designed in accordance with RAL “Installation Guide.”
  • Level 1: Prevent penetration of humidity and condensation
  • Level 2: Acoustic and thermal insulation
  • Level 3: Weather protection from wind and driving rain


[ - ]
Willseal Sealant Attributes

 
Fire Protection

Willseal, LLC Fire Protection<BR><BR>
click to enlarge
Life safety is paramount for architects and building officials. Fire control through compartmentalization is a critical component in passive protection. Fire-resistant expansion joint systems are vital limiters of flame spread through a structure. Willseal’s innovative internal smoke barrier prevents toxic gases and fumes from permeating the joint system.
 
Sustainability / Eco Friendly

Willseal, LLC Sustainability / Eco Friendly<BR><BR>
click to enlarge
Willseal is dedicated to the environment and focused on ways to reduce, reuse, and recycle. Willseal’s impregnation contains 0g/L volatile organic content (VOC) satisfying the LEED™ criteria for Indoor Environmental Quality. Willseal materials can help contribute to MR Credit 5.1.

 
Thermal Protection / Moisture Control

Willseal, LLC Thermal Protection / Moisture Control<BR><BR>
click to enlarge
Buildings of all ages can experience damage due to water penetration into walls through joints and around windows. This unwanted moisture can cause freeze thaw issues, finish material degradation, and mold propagation. If the internal atmospheric humidity of a wall is increased by 5%, it can lower insulating R-Values by as much as 50%. Willseal products are designed to allow condensation and moisture to escape.

 
Acoustical Performance / Sound Barrier

Willseal, LLC Acoustical Performance / Sound Barrier<BR><BR>
click to enlarge
The Willseal technology has an optimum internal geometry for a noise barrier design, while allowing for dynamic movement. Willseal products have an E-90 Sound Transmission Test Rating of STC >50 in a STC 56 rated wall.




spacer
your name:   password:   (available for clients only)



Last Update: 2013-05-03
                                                                                                                       

©2013 ARCAT, Inc. - Terms of Service - Privacy Policy - ARCAT Home

Our hearts are with the families and community of Newtown, Connecticut.