Arcat

Masterformat: 95

Search for:
Search by:
Company/Trade Name
Product Type

Home Page
AEC Community
CSI MasterFormat
  • Select Division:
Manufacturers

Rockville Partitions, Inc.

25 Wann Circle
Pisgah, AL 35765
 
Phone:256-451-1300
Fax:256-451-1301
 
partitions and compartments by Rockville Partitions, Inc.
request catalogRequest
Catalog
    send email Send Message to
Rockville Partitions, Inc.
   
   
 
Web Site: www.rockvillepartitions.com
e-mail: send email
Overview:
Rockville Partitions utilizes its longstanding toilet partition manufacturing experience to bring our valued customers a quality product at an affordable price. The experience gained through the thousands of projects that we have completed in a variety of different buildings over many years, has made it possible to meet the most rigorous specifications. Regardless of the situation we will be able to provide a durable cost effective toilet partition product to satisfy the most demanding customers.

Our quality craftsmanship, the latest manufacturing methods and modern equipment assure our customers of precision fit and easy erection of all components supplied.

Our Customers can depend on trouble-free installation and on-time delivery.

Products Trade Name Description Content

Restroom Partitions

Powder Coated Steel

Rockville Partitions, Inc. Powder Coated Steel
click to enlarge
Rockville’s Powder Coated galvanized-Bonderized Steel is available in all styles for toilet partitions, showers, and dressing compartments. The exclusive use of galvanized-bonderized steel provides additional protection while enhancing paint adhesion. The finish is a superior quality powder coated Hybrid Epoxy – polyester applied electrostatically, and baked until fully cured.

Stainless Steel

Rockville Partitions, Inc. Stainless Steel
click to enlarge
Rockville's exclusive use of type 304 stainless steel polished to a No. 4 finish offers the ultimate in toilet partitions. The finish is protected in the manufacturing process and in shipping by a P.V.C. film which is removed at the time of installation. Scratches can be removed, and the original beauty restored by buffing. Also available with a deep textured surface, or powder coated.

Plastic Laminate

Rockville Partitions, Inc. Plastic Laminate
click to enlarge
High Pressure Laminates meet or exceed NEMA standards. Standard core is particleboard and not recommended for high moisture areas. For high moisture areas, Solid Phenolic Core or High Density Polymer should be used.

Solid Phenolic Core

Rockville Partitions, Inc. Solid Phenolic Core
click to enlarge
Solid Phenolic Core Panels are composed of melamine impregnated decorative surface papers superimposed over a varying number of Kraft phenolic core sheets to achieve a desired thickness, forming a one piece panel which will not delaminate.

High Density Polymer

Rockville Partitions, Inc. High Density Polymer
click to enlarge
Rockville's H.D.P. toilet partitions, showers, and dressing compartments are manufactured using high-density polymer resin. Color is solid throughout. Compartments can not rust, rot, delaminate, or absorb odors.

Fiberglass Reinforced Plastic

Rockville Partitions, Inc. Fiberglass Reinforced Plastic
click to enlarge
Rockville's F.R.P. is a highly durable toilet partition system with a resin rich surface that is tough and easy to clean. Bonded to solid 90% wood substrate core manufactured with phenolic resins for moisture resistance. Virtually 100% of our wood supply comes from managed forestlands and all materials we use would either be burned or go to waste.

Urinal Screens

Wall Hung (WHS)

Rockville Partitions, Inc. Wall Hung (WHS)
click to enlarge
Screen is 1” thick insulated panel sealed with locking bar and mitered corner reinforcements. Hung from three chrome-plated “T” brackets.

Wall Hung Flange (WHF)

Rockville Partitions, Inc. Wall Hung Flange (WHF)
click to enlarge
Screen is 1” thick insulated panel with continuous anodized aluminum channel.

Floor Braced Screen (FBS)

Rockville Partitions, Inc. Floor Braced Screen (FBS)
click to enlarge
Screen is 1” thick insulated panel supported by a floor supported pilaster (see Series FM specification).

Floor Supported With Headrail (FSH)

Rockville Partitions, Inc. Floor Supported With Headrail (FSH)
click to enlarge
Headrail braced 1” thick double-wall panel (see Series OH specification). Panel set into extra-heavy wall extruded aluminum pilaster. Stainless steel floor shoe.

Shower/Dressing Compartments

Shower/Dressing Compartments

Available in baked enamel, stainless steel, S.P.C. (Solid Phenolic Core), F.R.P. (Fiberglass Reinforced Plastic), and H.D.P. (High Density Polymer). The materials are nonabsorbent, completely water resistant, impervious to steam, soaps and detergents and will not mildew. These features, coupled with the finest hardware available, makes an unbeatable combination.

Shower Design

Styles and finishes may be combined in various ways. We recommend for example, on projects such as school shower and locker rooms and in dormitories, Stainless Steel, SPC, HDP, or FRP panels should be specified for shower dividers on curbs by others. State colleges and schools are using this type of material and finish because of moisture resistance, strength, and economy.

Shower Cabinets & Partitions

Rockville's shower cabinets are available in standard sizes and in finishes to match toilet and dressing compartments. They may be used in units or battery-type installations for institutional projects such as schools, dormitories, clubs, hospitals and industrial buildings.

Double-Wall Showers in Powder Coat Steel, or Stainless Steel.


ADA Handicap Compliant Product
Rockville Partitions’ shower is the finest in double-wall unit shower construction. It features a double-wall Ribcore insulation, with pre-cast terrazzo receptor. Available in stainless steel Series 300, or powder coated enamel on galvanized bonderized steel. Available sizes—32” x 32” x 82”, 36”x 36”x 82”, 40”x 40” x 82” Neocorner, 40” x 40” x 82” or 40” x 48” x 82” Handicapped.

Also Available in SPC (Furnished in 1/2” or 1” Thickness), HDP, and FRP.



spacer
Type in Password for stats:   (available for clients only)



Last Update: 2007-10-26










Never Forget