Search for:

Search by:
Company/Trade Name
Product Type

MAPA Products

P. O. Box 129
103 W. CJ Wise Pkwy.
Naples, TX 75568
 
Toll Free:877-897-2371
Phone:903-897-2371
Fax:903-897-2781
 
Web Site: www.mapaproducts.com
pipe supports and stands by MAPA Products
send email   send email send email   request catalog
send email   USA reps

Specs for pipe supports and stands                   CAD for pipe supports and stands                   BIM for pipe supports and stands                   LEED product data for pipe supports and stands                   Videos for pipe supports and stands                  

Overview:
MAPA Products provides the highest quality products with a ground-breaking commitment to preserve the environment by using recycled materials without compromising quality.

Products Trade Name Description Content

Rooftop Pipe Supports

Single Post Support

MS-1
MAPA Products Single Post Support<BR><BR>
click to enlarge
Use as a free standing, non-penetrating pipe support stand. The telescoping rod can be adjusted to allow piping to be installed level over tapered roof and is red tipped to indicate maximum extension. Stainless steel hardware with a standard SNS clamp or the optional SS clamp w/ UV Stabilized Rubber Cushion which provides vibration isolation and separation of dissimilar metals. By removing the rubber grommet, this will allow the clamp to accommodate a larger size pipe. When used with condensate piping, rods can be adjusted to ensure proper flow. Use for natural gas piping only when thermal expansion is not a concern.

Specs for Single Post Support<BR><BR> CAD Details for Single Post Support<BR><BR> BIM Objects for Single Post Support<BR><BR> Specs for Single Post Support<BR><BR> Green Product Data for Single Post Support<BR><BR>

Strut Supports For Conduit And Refrigeration Piping

MS-10SF4
MAPA Products Strut Supports For Conduit And Refrigeration Piping<BR><BR>
click to enlarge
Designed as a fixed height light to medium duty support for conduit installed on single ply and built up roofs. Support can be utilized for securing refrigeration line sets or natural gas piping when thermal expansion is not a concern.

Specs for Strut Supports For Conduit And Refrigeration Piping<BR><BR> CAD Details for Strut Supports For Conduit And Refrigeration Piping<BR><BR> BIM Objects for Strut Supports For Conduit And Refrigeration Piping<BR><BR> Specs for Strut Supports For Conduit And Refrigeration Piping<BR><BR> Green Product Data for Strut Supports For Conduit And Refrigeration Piping<BR><BR>

Single Post Support

MT-1
MAPA Products Single Post Support<BR><BR>
click to enlarge
Use as a free standing, non-penetrating pipe support stand single piping runs installed on single ply and built-up roofs where thermal expansion is not a concern. The telescoping rod can be adjusted to allow piping to be installed level over tapered roofs and is red tipped to indicate maximum extension. Stainless steel hardware with the Nylon SNS clamp which provides vibration isolation and separation of dissimilar metals.

Specs for Single Post Support<BR><BR> CAD Details for Single Post Support<BR><BR> BIM Objects for Single Post Support<BR><BR> Specs for Single Post Support<BR><BR> Green Product Data for Single Post Support<BR><BR>

Strut Supports/Heavy Duty Series

MX-12SA6
MAPA Products Strut Supports/Heavy Duty Series<BR><BR>
click to enlarge
Designed as an adjustable heavy duty support for multiple runs of conduit with consideration given to pipe size and recommended load limits. Support may be utilized for securing refrigeration line sets or natural gas when thermal expansion is not a concern. The support base features rolled edges to prevent incidental damage to roof surface.

Specs for Strut Supports/Heavy Duty Series<BR><BR> CAD Details for Strut Supports/Heavy Duty Series<BR><BR> BIM Objects for Strut Supports/Heavy Duty Series<BR><BR> Specs for Strut Supports/Heavy Duty Series<BR><BR> Green Product Data for Strut Supports/Heavy Duty Series<BR><BR>

Seismic / Wind Restraint Roller Supports

MAPA Products Seismic / Wind Restraint Roller Supports<BR><BR>
click to enlarge
MAPA Products offers the most diverse line of supports for roof top applications. These range from free standing, non-penetrating to structurally attached supports systems for seismic and high wind applications. Typically used as a pipe support stand for natural gas piping installed on single ply and built-up roofs; the rubber pipe roller cradles the piping, while protecting the roof membrane and allowing it the freedom of movement necessary due to thermal expansion. The adjustable rod assembly allows piping to be installed level on tapered roofs.

Specs for Seismic / Wind Restraint Roller Supports<BR><BR> CAD Details for Seismic / Wind Restraint Roller Supports<BR><BR> BIM Objects for Seismic / Wind Restraint Roller Supports<BR><BR> Specs for Seismic / Wind Restraint Roller Supports<BR><BR> Green Product Data for Seismic / Wind Restraint Roller Supports<BR><BR>

Equipment Supports

Nylon / SS Corner & Equipment Supports

MAPA Products Nylon / SS Corner & Equipment Supports<BR><BR>
click to enlarge
This corner-mounted base provides an economical method of supporting roof mounted equipment. The non-adjustable base assembly is manufactured from a fiberglass reinforced 6/6 Nylon with a rubberized protective coated metal corner assembly which is then covered with a neoprene pad. The optional neoprene pad adhered to the base provides additional protection for the roof.

Specs for Nylon / SS Corner & Equipment Supports<BR><BR> CAD Details for Nylon / SS Corner & Equipment Supports<BR><BR> BIM Objects for Nylon / SS Corner & Equipment Supports<BR><BR> Specs for Nylon / SS Corner & Equipment Supports<BR><BR>

Crossover Systems / Walkways/ Platforms

Crossovers and Walkways

MAPA Products Crossovers and Walkways<BR><BR>
click to enlarge
The MAPA Master Base Assembly is designed for use as the platform from which various support configurations may be manufactured. Although the MB-815 is the standard base for a platform, walkway and crossover applications; where a larger footprint is desired the MB-1010, MB-1416 or MB-2020 may be utilized. An optional 1/2" thick rubber walk pad may be adhered to the base to provide additional protection for the roof membrane.

Specs for Crossovers and Walkways<BR><BR> CAD Details for Crossovers and Walkways<BR><BR> BIM Objects for Crossovers and Walkways<BR><BR> Specs for Crossovers and Walkways<BR><BR>

Duct Support Systems

Duct Supports

MAPA Products Duct Supports<BR><BR>
click to enlarge
The MAPA Master Base Assembly is designed for use as the platform from which various support configurations may be manufactured. Although the MB-815 is the standard base for duct supports; where a larger footprint is desired the MB-1416 or MB-2020 may be utilized. An optional 1/2" thick rubber walk pad may be adhered to the base to provide additional protection for the roof membrane.

Specs for Duct Supports<BR><BR> CAD Details for Duct Supports<BR><BR> BIM Objects for Duct Supports<BR><BR> Specs for Duct Supports<BR><BR>

Plumbing Products

Rooftop Pedestal Hydrant

MPH-24
MAPA Products  Rooftop Pedestal Hydrant<BR><BR>
click to enlarge
The MPH-24 Pedestal Hydrant with its Weather-Guard Dome provides a weather resistive hose station at required roof-top locations. The dome handle enables the user to operate the valve assembly while preventing rain-water from entering the enclosure.

Specs for  Rooftop Pedestal Hydrant<BR><BR> CAD Details for  Rooftop Pedestal Hydrant<BR><BR> BIM Objects for  Rooftop Pedestal Hydrant<BR><BR> Specs for  Rooftop Pedestal Hydrant<BR><BR> Green Product Data for  Rooftop Pedestal Hydrant<BR><BR>

Solenoid Valve Enclosures

MAPA Products Solenoid Valve Enclosures<BR><BR>
click to enlarge
The MAPA Solenoid Enclosures are pre-assembled enclosures intended for use with the MAPA Industrial Control Station or where project designs specify solenoids to be housed within an enclosure.

Specs for Solenoid Valve Enclosures<BR><BR> Specs for Solenoid Valve Enclosures<BR><BR>

General Service Brass Solenoid Valves

MAPA Products General  Service Brass Solenoid Valves<BR><BR>
click to enlarge
Solenoid Valve Specifications: The General Service Solenoid Valves are UL Listed NPT from ½" thru 2" in size and are of brass construction unless stated otherwise.

Specs for General  Service Brass Solenoid Valves<BR><BR> Specs for General  Service Brass Solenoid Valves<BR><BR>

Expansion Tank Cage

MAPA Products Expansion Tank Cage<BR><BR>
click to enlarge
Because standard hot water expanion tanks are factory fitted without support flanges, it becomes necessary to field devise a means to support these tanks. Though often installed merely suspended from the piping system, it is often preferred that these tanks be firmly secured in place upon final installation. Our Expansion-Cages are ideally suited for this purpose. The light duty wire construction provides a cost efficient means of providing this support. The Expansion-Cage is available for all common sized in-line expansion tanks.

Specs for Expansion Tank Cage<BR><BR> Specs for Expansion Tank Cage<BR><BR>

Freeze Proof Rooftop Pedestal Hydrant

MPH-24FP
MAPA Products Freeze Proof Rooftop  Pedestal Hydrant<BR><BR>
click to enlarge
Where there is concern for potential damage to the hydrant assembly due to severe cold weather, the MPH-24FP Pedestal Hydrant with its Weather-Guard Dome provides a 24” tall freeze proof hose station at required rooftop locations. The Stainless Steel Shroud and Base allow the contractor to make a positive, weather tight flashing to the Hydrant. The MPH-24FP meets ASSE 1057 Sanitary Yard Hydrant Standard.

Specs for Freeze Proof Rooftop  Pedestal Hydrant<BR><BR> Specs for Freeze Proof Rooftop  Pedestal Hydrant<BR><BR> Green Product Data for Freeze Proof Rooftop  Pedestal Hydrant<BR><BR>

Electrical Products

Utility Pedestal

MPX-20(X):36/12
MAPA Products Utility Pedestal<BR><BR>
click to enlarge
The MAPA Products Rainproof Utility Pedestal provides a means to mount a variety of services for local applications. The Stainless Shroud with integrally welded deck flange enables a positive weather-tight flash of the unit to the roof membrane without the need for additional flashing or pitch-pan.

Specs for Utility Pedestal<BR><BR> Specs for Utility Pedestal<BR><BR> Green Product Data for Utility Pedestal<BR><BR>

Pedestal Disconnect

MPD-(X):36/12
MAPA Products Pedestal Disconnect<BR><BR>
click to enlarge
The MAPA Products Fusible Rainproof Pedestal Mounted Safety Switch provides local disconnect of the electrical service at roof mounted equipment.

Specs for Pedestal Disconnect<BR><BR> Specs for Pedestal Disconnect<BR><BR> Green Product Data for Pedestal Disconnect<BR><BR>

Industrial Control Station

ICS
MAPA Products Industrial Control Station<BR><BR>
click to enlarge
The ICS provides restrictive control of single or multiple output circuits. The 120 VAC output circuits are available with an internal 15 amp rated relay. The momentary panic button will deactivate the circuit upon pressing, requiring re-keying to reactivate. Unlike common latching type relay operated controls, the ICS obtains positive deactivation in case of power failure.

Specs for Industrial Control Station<BR><BR> Specs for Industrial Control Station<BR><BR>

Utility Pedestal w/GFCI & Incandescent Lighting Array

MPX-20GL
MAPA Products Utility Pedestal w/GFCI & Incandescent Lighting Array<BR><BR>
click to enlarge
Pedestals are furnished completely assembled. Leads for connection to the power source below the roofline are shielded in Flexible Metal Conduit. Wiring and Conduit sizes are according to industry standards and NEC. All fixtures are within NEMA 3R rainproof enclosures. Connections exposed to weather are made liquid tight.

Specs for Utility Pedestal w/GFCI & Incandescent Lighting Array<BR><BR> Green Product Data for Utility Pedestal w/GFCI & Incandescent Lighting Array<BR><BR>

Accessories

Accessories

MAPA Products Accessories<BR><BR>
click to enlarge
Clamps, Roller and Post Assemblies and Heavy Duty Walk Pads

Specs for Accessories<BR><BR> BIM Objects for Accessories<BR><BR> Green Product Data for Accessories<BR><BR>

Distribution:
Click here for Distribution information


spacer
your name:   password:   (available for clients only)



Last Update: 2012-02-10
                                                                                                                       

©2012 ARCAT, Inc. - Terms of Service - Privacy Policy - ARCAT Home

Never Forget