Search for:

Search by:
Company/Trade Name
Product Type

Paradigm Window Solutions

400 Riverside Ind. Pkwy.
Portland, ME 04103
 
Toll Free:877-9-WINDOW
Phone:207-878-9197
Fax:207-797-6156
 
Web Site: www.Paradigmwindows.com
windows and doors by Paradigm Window Solutions
send email   send email send email   request catalog

BIM for windows and doors                  

Overview:
Paradigm Window Solutions has raised the standard for vinyl windows by introducing a new set of performance criteria driven by those who know best: consumers, architects and contractors. Our full line of vinyl windows are built for a lifetime of airtight performance, with a sturdier fusion-welded sash and state-of-the-art weather-stripping for maximum durability. With Energy Star® qualification, tilt-in sash for easy cleaning, and maintenance-free care, Paradigm windows truly deliver exceptional value.

Paradigm offers a limitless collection of half-rounds, arches, gothic arch tops, and other exciting shapes. Engineered for aesthetics as well as meeting local building codes, Paradigm allows you to design with a full line of quality and maintenance-free windows. Compliment your next plan with a choice of Warm White or Toasted Almond vinyl windows and reflect your personal style.

Products Trade Name Description Content

New Construction

Double Hung Windows

Craftec™
Paradigm Window Solutions Double Hung Windows<BR><BR>
click to enlarge
Features & benefits
  • Tilt-in sashes for easy cleaning.
  • Stainless steel constant force balance system allowing for fingertip operation.
  • Triple weather stripping for maximum insulation value.
  • Std 3/4" LowE/Argon insulated glass.
  • Integral pre-drilled nail fin with molded J fin and 3/4" pocket.
  • Standard full screen


BIM Object for Double Hung Windows<BR><BR>

Double Hung Windows

Versatec™ II
Paradigm Window Solutions Double Hung Windows<BR><BR>
click to enlarge
Features & benefits
  • Full interlock at meeting rail reduces air infiltration.
  • Standard half screen.
  • Fusion-Welded Technology.
  • Glazing System - Our climate control glazing system combines LowE glass with ¾" multi-layer warm edge Truseal Duralite™ spacer technology that will help reduce heating and cooling costs.


BIM Object for Double Hung Windows<BR><BR>

Single Hung Windows

Unitec™
Paradigm Window Solutions Single Hung Windows<BR><BR>
click to enlarge
Features & benefits
  • Tilt-in bottom sash for easy cleaning.
  • Low profile frame increases visible glass area.
  • Ideal window for whenever an operating top sash is not a requirement.
  • 3/4" LowE insulated glass.


BIM Object for Single Hung Windows<BR><BR>

New Construction & Replacement

Specialty Shaped Windows

Mondrian™
Paradigm Window Solutions Specialty Shaped Windows<BR><BR>
click to enlarge
Features & benefits
  • Choose from a wide range of styles and configurations.
  • Standard and custom sizes available.


BIM Object for Specialty Shaped Windows<BR><BR>

Casement Windows

Paradigm Window Solutions Casement Windows<BR><BR>
click to enlarge
Features & benefits
  • Sleek streamlined appearance.
  • Ergonomically designed operating hardware with tuck-away crank handle.
  • Multi-point Lock.
  • Washability hardware.
  • Triple weather stripping.


BIM Object for Casement Windows<BR><BR>

Awning Windows

Paradigm Window Solutions Awning Windows<BR><BR>
click to enlarge
Features & benefits
  • Sleek streamlined appearance.
  • Ergonomically designed operating hardware with tuck-away crank handle.
  • Left & right single-point locks.
  • Excellent component window for mullions.


BIM Object for Awning Windows<BR><BR>

Bay and Bow Windows

Paradigm Window Solutions Bay and Bow Windows<BR><BR>
click to enlarge
Features & benefits
  • Insulated, furniture grade, birch veneer plywood is used in the head and seat boards ready to finish.
  • 20" or 24" wide Flanking windows, available in Double Hung, Single Hung, or Casement style. Custom flankers by special request.
  • Bow windows can be configured with 3, 4, or 5 Casement, Picture, Single or Double hung windows.


BIM Object for Bay and Bow Windows<BR><BR>

Picture Windows

Paradigm Window Solutions Picture Windows<BR><BR>
click to enlarge
Features & benefits
  • Reinforced frame provides superior structural and thermal performance.
  • Unobstructed visibility.
  • Easily mulled to other Paradigm windows with our engineered mullion system.


BIM Object for Picture Windows<BR><BR>

Slider Windows

Paradigm Window Solutions Slider Windows<BR><BR>
click to enlarge
Features & benefits
  • Precision rollers for smooth operation.
  • Full interlock at meeting rail.
  • Full screen standard on new construction models.
  • Half screen standard on replacement models.
  • Both panels slide to the center and lift out for easy cleaning.


BIM Object for Slider Windows<BR><BR>

Patio Doors

Paradigm Window Solutions Patio Doors<BR><BR>
click to enlarge
Features & benefits
  • 0.090 vinyl wall thickness fully welded panels and frames.
  • 1" thick, LowE Argon filled insulated glass.
  • Dual tandem heavy duty panel rollers. (Optional stainless steel hardware)
  • Sliding screens with adjustable rollers top and bottom.
  • Standard 4 9/16" jamb depth.
  • Vinyl thermal break in the sill minimizes cold transfer.


BIM Object for Patio Doors<BR><BR>

Single Hung Window

Hybrid
Paradigm Window Solutions Single Hung Window<BR><BR>
click to enlarge
Features & benefits
  • Unique Window Stop System Allows for Easy Cleaning.
  • The Value of a Single Hung that performs like a Double Hung.
  • Sleek Sight Lines for more Glass Viewing Area.
  • Beveled exterior frame provides stylish Finish Look.
  • Adapts to all interior and exterior trim packages.
  • Rugged design delivers premium performance.
  • High Performance Glazing for great energy savings.


BIM Object for Single Hung Window<BR><BR>

Replacement

Double Hung Windows

Tapestry™
Paradigm Window Solutions Double Hung Windows<BR><BR>
click to enlarge
Features & benefits
  • Standard ¾" LowE with Argon insulating glass exceeds Energy Star requirements.
  • Both sashes tilt in for easy cleaning.
  • Easy to operate locking half-screen for maximum ventilation.
  • 3/4" stainless steel constant force balance system.
  • Dual vent stops for improved ventilation control and security.


BIM Object for Double Hung Windows<BR><BR>

Double Hung Windows

Society™ II
Paradigm Window Solutions Double Hung Windows<BR><BR>
click to enlarge
Features & benefit
  • 1/2" stainless steel constant force balance system allowing fingertip operation.
  • Multi-chamber sash and frame provide maximum structural integrity.
  • Advanced engineered design helps reduce outside noise.
  • 3/4" Double glazed LE with Argon Gas insulating glass.


BIM Object for Double Hung Windows<BR><BR>

Single Hung Window

Traditions™
Paradigm Window Solutions Single Hung Window<BR><BR>
click to enlarge
Features & benefits
  • Tilt-in bottom sash for easy cleaning.
  • Low profile frame increases visible glass area.
  • Ideal window for whenever an operating top sash is not a requirement.
  • 3/4" clear insulated glass.


BIM Object for Single Hung Window<BR><BR>

Product Options

Color Options

Paradigm Window Solutions Color Options<BR><BR>
click to enlarge
Choose from Standard or Premium Colors. Custom colors available. Contact a Salesperson

Window Casings

Paradigm Window Solutions Window Casings<BR><BR>
click to enlarge
Paradigm offers architecturally accurate exterior casings to enhance the beauty and design of your project.

Window Grids

Paradigm Window Solutions Window Grids<BR><BR>
click to enlarge
With options to compliment any home, Paradigm grids system provides the look and feel of traditional wood grid systems with the ease of care and low maintenance.

Glass Options

Paradigm Window Solutions Glass Options<BR><BR>
click to enlarge
Clear Insulated Glass
Standard Glass
Premium Glass
High Performance Glass

Door Hardware Options

Paradigm Window Solutions Door Hardware Options<BR><BR>
click to enlarge
Brass
Chrome
Oil Rubbed Bronze
White
Tan


Warranty:
For Warranty Info Click Here


spacer
your name:   password:   (available for clients only)



Last Update: 2012-05-09
                                                                                                                       

©2012 ARCAT, Inc. - Terms of Service - Privacy Policy - ARCAT Home

Never Forget