Arcat

Masterformat: 95

Search for:
Search by:
Company/Trade Name
Product Type

Home Page
AEC Community
CSI MasterFormat
  • Select Division:
Manufacturers

Eclipse Screens of New York | screens

150-42 11th Ave.
Whitestone, NY 11357
 
Toll Free:800-430-8667
Phone:718-357-7078
Fax:718-767-3069
 
request catalogRequest
Catalog
    send email Send Message to
Eclipse Screens of New York
   
   
 
Web Site: www.eclipsenewyork.com
e-mail: send email


Eclipse Screens of New York manufactures screens building products relating to:


[ 08 ] Doors and Windows
[ 08180 ] Metal Screen and Storm Doors
[ 10 ] Specialties
[ 10240 ] GRILLES AND SCREENS

spacer
Type in Password for stats:   (available for clients only)



Last Update: 2007-04-23

screens Related News:
2008-03-12Da-Lite has added 29 NEW CAD Details for their Projection Screens
2008-02-19The Reggio Register Company expands its line of Square Design grilles to fit 2 ¼”, 4” and 6” wide and 10”, 12” and 14” length openings. Available in cast zinc with a brushed finish or cast aluminum with a black powder-coat finish these grilles are...
2007-12-05Willard Shutter has added 2 NEW CAD Details for their Econo Span Screens
2007-09-18Alco Ventures, Inc. has a NEW SpecWizard for Retractable Screen Systems
2007-09-05Introducing the virtually invisible TruScene® insect screen from Andersen. With 50% more clarity than standard insect screens, the strength of stainless steel, and increased air flow.












Never Forget