Arcat

Masterformat: 95

Search for:
Search by:
Company/Trade Name
Product Type

Home Page
AEC Community
CSI MasterFormat
  • Select Division:
Manufacturers

Crittall Windows Limited

Francis House
Freebournes Rd.
Witham
Essex, UK CM8 3UN
 
Phone:(011) 44 1376 530800
Fax:(011) 44 1376 530801
 
steel windows and doors by Crittall Windows Limited
request catalogRequest
Catalog
    send email Send Message to
Crittall Windows Limited
   
   
 
Web Site: www.crittall-windows.com
e-mail: send email
      Specs       CAD      
Overview:
Window Renewal Schemes
With unrivalled expertise in managing large, challenging window renewal schemes, Crittall Windows offers architects, developers and Contractors a unique service that keeps disruption of occupants to a minimum and ensures projects are completed on programme and within budget.

Replica Replacement Schemes
Crittall Windows Ltd has developed a peerless reputation in the specialist field of replacement windows for buildings of historic importance. Our technical and design teams are able to offer guidance to planners, developers and architects to ensure that the original architecture is preserved, while at the same time introducing market leading contemporary features, such as 'DuralifeT' polyester powder coating and insulating double glazing.

New Build Projects
The market leading design service offered by Crittall assists project professionals to develop fenestration solutions of contemporary or traditional design for new build schemes. Our focus is to add value to the window package by working with architects, developers and contractors at concept stage, ensuring that client requirements are met and best value is achieved.

Featured Product: Steel Windows

Products Trade Name Description Content

US Sales Representative Network

An interactive map showing the locations of our US Distributors.

Residential

Homelight Series Windows

HOMELIGHT
Crittall Windows Limited Homelight Series Windows<BR><BR>
click to enlarge
Crittall's Homelight windows were designed specifically for residential application. Automated production and available standard sizes, colors and configurations make Homelight steel windows exceptionally economical. Homelight windows provide a light and airy appearance, maximizing daylight, allowing the use of larger areas of glass than any other window of a similar size.

Features include: Standard Sizes, Colors and Configurations, Hot-Dip Galvanized, Factory Applied Duralife Epoxy Free Polyester Powder Coat Finish, Dual Fin Co-Extruded PVC Weatherstripping, Glazing up to 1", Delivery 12-14 Weeks from Shop Drawing Approval and Full Warranty on Product and Finish.

Specs CAD Details

Commercial/Insitutional

Corporate 2000 Series Steel Windows and Doors

CORPORATE 2000
Crittall Windows Limited Corporate 2000 Series Steel Windows and Doors<BR><BR>
click to enlarge
A re-design of the traditional hot rolled steel window. While retaining the slender styling so characteristic of steel fenestration, Corporate 2000 has just 3 master sections. This and its unitized construction allows for large, cost efficient, multi-unit composites with minimum coupling and shared mullions and transoms.

Corporate 2000 is equally suited for residential, institutional and commercial applications, and can be used to produce extraordinary curtainwall systems.

Features include: High Performance / Pressure Equalized Design, Unitized Construction, Hot-Dip Galvanized, Factory Applied Duralife Epoxy Free Polyester Powder Coat Finish, Double Intregal Co-Extruded TPE Weatherstripping, Glazing up to 1 1/8, Delivery 12-14 Weeks from Shop Drawing Approval and Full Warranty on Product and Finish.

Specs CAD Details

Berkeley Series Windows and Doors

BERKELEY
Crittall Windows Limited Berkeley Series Windows and Doors<BR><BR>
click to enlarge
The Berkeley window was originally created in order to replicate existing 1920's and 1930's steel windows that were predominately single pane leaded glass, exterior putty glazed. For the Berkeley window, Crittall developed an entirely new series of hot-rolled steel sections. The Berkeley window, a registered design, has a solid steel chamfer that replicates the putty glazed exterior, while allowing interior glazing, thereby improving access for reglazing and security.

The Berkeley window offers unique and uncompromised aesthetics while delivering all the attributes expected of a modern window. Single and French doors are also available.

The Berkeley window offers an ideal solution for both replacement projects and new construction where minimum sightlines, maximum daylight and fine detail are desired. Suitable for high-end residential, institutional and commercial applications.

Features include: High Performance, Unique Articulated Frame and Sash, Hot-Dip Galvanized, Factory Applied Duralife Epoxy Free Polyester Powder Coat Finish, Double Intregal EPDM Weatherstripping, Glazing up to 3/4", Delivery 12-14 Weeks from Shop Drawing Approval and Full Warranty on Product and Finish.

Specs CAD Details

Corporate W20 Series Windows and Doors

W20 SERIES
Crittall Windows Limited Corporate W20 Series Windows and Doors<BR><BR>
click to enlarge
The Corporate W20 range of windows and doors offers great versatility. No other steel window system offers its range of sections, from size and shape, to joining, to form elaboration composite windows. Corporate W20's minimal sightlines ensure maximum daylight and make it particularly popular with preservationists.

Features include: Custom and Historic Shapes, Hot-Dip Galvanized, Factory Applied Duralife Epoxy Free Polyester Powder Coat Finish, Intregal EPDM Weatherstripping, Glazing up to 5/8", Delivery 12-14 Weeks from Shop Drawing Approval and Full Warranty on Product and Finish.

Specs CAD Details

Cold Formed Doors

Crittall's door range is enhanced by an extensive range of narrow-style, hollow-profile, cold formed doors.

Composite Range

Crittall Composite is a unique design integrating both timber and aluminium; offering a strong, durable, yet attractive window that meets high performance specifications and can fit into an array of markets - hotels, healthcare, commercial and residential.

Showcase/Project Gallery

Residential

Residential Case Studies.

Hotels

Hotels & Leisure Case Studies.

Historic Restoration

Heritage Case Studies.

Education

Education Case Studies.

Commercial

Commercial Case Studies.

1997 Yale University Project

The Berkeley range was specifically designed in order to replace the 1930's steel windows at Yale University. The windows being a key element in the historically sensitive refurbishment programme.

News

Crittall Committed to the Environment.

Frequently Asked Questions

Before you contact us with a query you may want to browse through our Frequently Asked Questions.



spacer
your name:   password:   (available for clients only)



Last Update: 2008-07-24










Never Forget