Search for:

Search by:
Company/Trade Name
Product Type

Crittall Windows Limited

Francis House
Freebournes Rd.
Witham
Essex, UK CM8 3UN
 
Phone:(011) 44 1376 530800
Fax:(011) 44 1376 530801
 
Web Site: www.crittall-windows.co.uk
steel windows and doors by Crittall Windows Limited
send email   send email send email   request catalog
send email   USA repssend email   International reps

Specs for steel windows and doors                   CAD for steel windows and doors                   BIM for steel windows and doors                   LEED product data for steel windows and doors                  

Overview:
Window Replacement
With unrivalled expertise in managing large, challenging window renewal schemes, Crittall Windows offers architects, developers and Contractors a unique service that keeps disruption of occupants to a minimum and ensures projects are completed on time and within budget.

Historic Replica Replacement
Crittall Windows Ltd has developed a peerless reputation in the specialist field of replacement windows for buildings of historic importance. Our technical and design teams are able to offer guidance to planners, developers and architects to ensure that the original architecture is preserved, while at the same time introducing market leading contemporary features, such as 'DuralifeT' polyester powder coating and insulating double glazing.

New Build Projects
The market leading design service offered by Crittall assists project professionals to develop fenestration solutions of contemporary or traditional design for new construction. Our focus is to add value to the window package by working with architects, developers and contractors at concept stage, ensuring that client requirements are met and best value is achieved.

Crittall will be exhibiting at the AIA National Convention & Design Expo May 17th-19th at the Walter E Washington Convention Center, Washington DC. Come and meet us at Booth No 1802

This year's booth has a full range of products on display with graphics supporting the theme of unity between our two capital cities, Washington DC and London.

The use of the Union Jack(UK) and the Stars and Stripes(US) is in evidence with the strap line "Working in Partnership."

There is an audiovisual presentation showing on the 50" back screen featuring "A Day in the Life of Crittall"


Products Trade Name Description Content

US Distributor Map

US Sales Representative Network

An interactive map showing the locations of our US Distributors.

Residential

Homelight Series Windows

Homelight
Crittall Windows Limited Homelight Series Windows<BR><BR>
click to enlarge
Crittall's Homelight windows were designed specifically for residential application. Automated production and available standard sizes, colors and configurations make Homelight steel windows exceptionally economical. Homelight windows provide a light and airy appearance, maximizing daylight, allowing the use of larger areas of glass than any other window of a similar size.

Features include: Standard Sizes, Colors and Configurations, Hot-Dip Galvanized, Factory Applied Duralife Epoxy Free Polyester Powder Coat Finish, Dual Fin Co-Extruded PVC Weatherstripping, Glazing up to 1", Delivery 12-14 Weeks from Shop Drawing Approval and Full Warranty on Product and Finish.

Specs for Homelight Series Windows<BR><BR> CAD Details for Homelight Series Windows<BR><BR> BIM Objects for Homelight Series Windows<BR><BR> Green Product Data for Homelight Series Windows<BR><BR>

Commercial
Insitutional

Corporate 2000 Series Steel Windows and Doors

Corporate 2000
Crittall Windows Limited Corporate 2000 Series Steel Windows and Doors<BR><BR>
click to enlarge
A re-design of the traditional hot rolled steel window. While retaining the slender styling so characteristic of steel fenestration, Corporate 2000 has just 3 master sections. This and its unitized construction allows for large, cost efficient, multi-unit composites with minimum coupling and shared mullions and transoms.

Corporate 2000 is equally suited for residential, institutional and commercial applications, and can be used to produce extraordinary curtainwall systems.

Features include: High Performance / Pressure Equalized Design, Unitized Construction, Hot-Dip Galvanized, Factory Applied Duralife Epoxy Free Polyester Powder Coat Finish, Double Intregal Co-Extruded TPE Weatherstripping, Glazing up to 1 1/8, Delivery 12-14 Weeks from Shop Drawing Approval and Full Warranty on Product and Finish.

Specs for Corporate 2000 Series Steel Windows and Doors<BR><BR> CAD Details for Corporate 2000 Series Steel Windows and Doors<BR><BR> BIM Objects for Corporate 2000 Series Steel Windows and Doors<BR><BR> Green Product Data for Corporate 2000 Series Steel Windows and Doors<BR><BR>

Berkeley Series Windows and Doors

Berkeley
Crittall Windows Limited Berkeley Series Windows and Doors<BR><BR>
click to enlarge
The Berkeley window was originally created in order to replicate existing 1920's and 1930's steel windows that were predominately single pane leaded glass, exterior putty glazed. For the Berkeley window, Crittall developed an entirely new series of hot-rolled steel sections. The Berkeley window, a registered design, has a solid steel chamfer that replicates the putty glazed exterior, while allowing interior glazing, thereby improving access for reglazing and security.

The Berkeley window offers unique and uncompromised aesthetics while delivering all the attributes expected of a modern window. Single and French doors are also available.

The Berkeley window offers an ideal solution for both replacement projects and new construction where minimum sightlines, maximum daylight and fine detail are desired. Suitable for high-end residential, institutional and commercial applications.

Features include: High Performance, Unique Articulated Frame and Sash, Hot-Dip Galvanized, Factory Applied Duralife Epoxy Free Polyester Powder Coat Finish, Double Intregal EPDM Weatherstripping, Glazing up to 3/4", Delivery 12-14 Weeks from Shop Drawing Approval and Full Warranty on Product and Finish.

Specs for Berkeley Series Windows and Doors<BR><BR> CAD Details for Berkeley Series Windows and Doors<BR><BR> BIM Objects for Berkeley Series Windows and Doors<BR><BR> Green Product Data for Berkeley Series Windows and Doors<BR><BR>

Corporate W20 Series Windows and Doors

W20 Series
Crittall Windows Limited Corporate W20 Series Windows and Doors<BR><BR>
click to enlarge
The Corporate W20 range of windows and doors offers great versatility. No other steel window system offers its range of sections, from size and shape, to joining, to form elaboration composite windows. Corporate W20's minimal sightlines ensure maximum daylight and make it particularly popular with preservationists.

Features include: Custom and Historic Shapes, Hot-Dip Galvanized, Factory Applied Duralife Epoxy Free Polyester Powder Coat Finish, Intregal EPDM Weatherstripping, Glazing up to 5/8", Delivery 12-14 Weeks from Shop Drawing Approval and Full Warranty on Product and Finish.

Specs for Corporate W20 Series Windows and Doors<BR><BR> CAD Details for Corporate W20 Series Windows and Doors<BR><BR> BIM Objects for Corporate W20 Series Windows and Doors<BR><BR> Green Product Data for Corporate W20 Series Windows and Doors<BR><BR>

Cold Formed Doors

Crittall Windows Limited Cold Formed Doors<BR><BR>
click to enlarge
Crittall's door range is enhanced by an extensive range of narrow-style, hollow-profile, cold formed doors.

Green Product Data for Cold Formed Doors<BR><BR>

Composite Range Windows

Crittall Windows Limited Composite Range Windows<BR><BR>
click to enlarge
Crittall Composite is a unique design integrating both timber and aluminium; offering a strong, durable, yet attractive window that meets high performance specifications and can fit into an array of markets - hotels, healthcare, commercial and residential.

Showcase
Project Gallery

Residential Case Studies

Crittall Windows Limited Residential Case Studies<BR><BR>
click to enlarge
Residential Case Studies.

Hotels & Leisure Case Studies

Crittall Windows Limited Hotels & Leisure Case Studies<BR><BR>
click to enlarge
Hotels & Leisure Case Studies.

Historic Restoration Case Studies

Crittall Windows Limited Historic Restoration Case Studies<BR><BR>
click to enlarge
Heritage Case Studies.

Education Case Studies

Crittall Windows Limited Education Case Studies<BR><BR>
click to enlarge
Education Case Studies.

Commercial Case Studies

Crittall Windows Limited Commercial Case Studies<BR><BR>
click to enlarge
Commercial Case Studies.

1997 Yale University Project

Crittall Windows Limited 1997 Yale University Project<BR><BR>
click to enlarge
The Berkeley range was specifically designed in order to replace the 1930's steel windows at Yale University. The windows being a key element in the historically sensitive refurbishment programme.

News

News

Crittall Windows Limited News<BR><BR>
click to enlarge
Crittall Committed to the Environment.

FAQs

Frequently Asked Questions

Before you contact us with a query you may want to browse through our Frequently Asked Questions.

Catalogue

Catalogue





spacer
your name:   password:   (available for clients only)



Last Update: 2012-05-14
                                                                                                                       

©2012 ARCAT, Inc. - Terms of Service - Privacy Policy - ARCAT Home

Never Forget