Arcat

Masterformat: 95

Search for:
Search by:
Company/Trade Name
Product Type

Home Page
AEC Community
CSI MasterFormat
  • Select Division:
Manufacturers

Revere Building Products

P. O.Box 110
Akron, OH 44309
 
Toll Free:800-548-4542
Fax:330-922-2354
 
siding and windows by Revere Building Products
request catalogRequest
Catalog
    send email Send Message to
Revere Building Products
   
   
 
Web Site: www.reverebuildingproducts.com
e-mail: send email
      SpecWizard

Automated Spec Writing

      Specs       LEED product data for siding and windows      
Overview:
Revere Building Products offers an extensive product line of sidings and windows backed by more than 40 years of industry expertise. With cutting-edge production, industry-leading turnaround times and unsurpassed delivery, Revere has earned a reputation for superior quality products and impeccable customer service. We are one of the few brands to offer complete lines of vinyl, aluminum and steel sidings, soffit, fascia, decorative accessories and trim. All Revere siding is produced at plants that have earned ISO 9001:2000 certification for meeting or exceeding quality management standards recognized by more than 140 countries. Our vinyl sidings are also certified through a quality-testing program sponsored by the Vinyl Siding Institute.

Revere’s complete line of new construction and replacement vinyl windows are precision-built for outstanding energy efficiency and durability. A powerful alliance of beauty and strength, our windows meet or exceed nationally recognized and accepted AAMA test standards and criteria, and consistently earn high marks for quality and performance.

From sidings and accessories to windows and patio doors, Revere has everything you need to succeed—including a powerful name that is recognized and trusted throughout the country. For high-performance products, strong warranties, and outstanding technical support, Revere is the brand of choice.



Featured Product: Siding Products

Products Trade Name Description Content

SIDING

Our profiles range from popular Dutch Lap and Clapboard to Vertical Board & Batten - all available in quality finishes like light roughsawn, soft-brushed and driftwood.

Green Product Data

Vinyl Siding

Revere Building Products Vinyl Siding
click to enlarge
Quality-crafted with attention to detail, Revere vinyl siding combines exceptional beauty and strength with the luxury of a low-maintenance finish. Our new darker color sidings are fortified with fade-defying technology that keeps colors vibrant and true, and carry a lifetime limited fade protection warranty.

SpecWizard Specs Green Product Data

Aluminum Siding

Revere Building Products Aluminum Siding
click to enlarge
The exceptional strength and durability of Revere aluminum siding make it an ideal home exterior for all climates and regions. Choose from a variety of profiles, textures and colors—including a special palette of warm, intertwining natural hues that recreate the distinctive beauty of a genuine cedar finish.

SpecWizard Specs Green Product Data

Steel Siding

Revere Building Products Steel Siding
click to enlarge
Backed by extensive color and chalk protection, Revere steel siding resists dents, warping and buckling caused by extreme weather conditions. Each rugged panel begins with a high-quality, pre-treated galvanized steel base which is primed and then coated with an oven-fused polyvinyl chloride (PVC) finish.

SpecWizard Specs Green Product Data

Soffit, Fascia, Decorative Accessories and Trim

Revere Building Products Soffit, Fascia, Decorative Accessories and Trim
click to enlarge
Revere offers a wide selection of soffit and fascia systems to protect and beautify the hard-to-reach areas of a home. Our TrimEssentials™ by Revere collection of decorative accessories and trim features exquisitely crafted window and door surrounds, fluted lineals, corner posts and other accents that let you add personality and style to any exterior.

SpecWizard Specs Green Product Data

Color Clear Through® System

The Revere Color Clear Through® system makes it easy to find the perfect color match for your exterior design. This exclusive selection of customer-preferred colors ensures that all Revere products—siding, soffit, fascia, trim and rainware—will beautifully match throughout our vinyl, aluminum and steel product lines.

WINDOWS

Revere windows are performance engineered for outstanding energy efficiency, beauty and durability. Incorporating true warm-edge technology, heavy-duty frame construction, a highly durable balance system and insulating glass features, our windows consistently meet or exceed nationally recognized and accepted American Architectural Manufacturers Association (AAMA) test standards and criteria. Choose the BarrierXP® insulated glass package (Guardian Acclimate™ RLE glass with argon gas and the PPG Intercept™ Warm Edge Spacer System) to achieve the ENERGY STAR® program rating for all U.S. climate zones.

Premium Vinyl Replacement Windows

Sovereign™
Revere Building Products Premium Vinyl Replacement Windows
click to enlarge
Sovereign premium vinyl windows feature a fusion-welded vinyl construction with foam-filled, steel-reinforced sash, interlocking meeting rails and thickset multi-chambered extrusions for superior structural integrity and strength. A wide range of window styles and insulated glass packages available.

Vinyl Replacement Windows

Berkshire™
Revere Building Products Vinyl Replacement Windows
click to enlarge
Strong and durable, Berkshire windows boast a fusion-welded vinyl sash and main frame. A variety of window styles are available, as well as insulated glass options for extra energy savings.

Vinyl Replacement Windows

Amherst™
Revere Building Products Vinyl Replacement Windows
click to enlarge
Attractive, durable and economically priced, Amherst windows feature a mechanically fastened main frame and sashes. Metal reinforcement at the meeting rails, double-barrier fin seal weatherstripping and insulated glass units further add to its structural integrity and thermal efficiency.

New Construction Vinyl Windows

BluePrint Series™
Revere Building Products New Construction Vinyl Windows
click to enlarge
Solid white, fusion-welded vinyl windows with 3/4" insulated glass and half screen standard, a built-in J-channel and a integral nailing fin. Available in a wide range of window styles and architectural shapes.


Warranty:
www.reverebuildingproducts.com


spacer
your name:   password:   (available for clients only)



Last Update: 2008-02-13










Never Forget