Reef Industries, Inc. | curing and liners
Armorlon Division, Griffolyn Division 9209 Almeda-Genoa Rd.
Houston, TX 77075
| |
| Toll Free: | 800-231-6074
|
| Phone: | 713-507-4200
|
| Fax: | 713-507-4295 |
| |
|
|
|
|

Last Update: 2007-04-13
|
curing and liners Related News:
| 2008-05-12 | Innovative Brick Systems, LLC is proud to introduce BrickMat™. The newest product to complement their full offering of embedded brick and formliners is the most efficient system in the history of the company. Users simply roll out the desired length... |
| 2008-05-09 | Introducing BELLATRIX from W. R. MEADOWS. BELLATRIX is a water-based hybrid system, composed of unique polymers, specifically formulated to provide the dual actions of penetrating and topical protection for concrete that has been previously densified. |
| 2008-03-19 | DECK-O-GRIP from DECK-O-SEAL, a division of W. R. MEADOWS®, INC. is a non-yellowing, acrylic-based, high solids, transparent, easy-to-apply liquid cure and seal. It provides a clear, flexible and durable abrasion- and stain-resistant protective film... |
| 2008-01-30 | Interwrap's RhinoMat™, underslab vapor barrier is a GREEN product in that it is 100% recyclable. |
| 2008-01-15 | Interwrap's RhinoMat™ Underslab Vapor Barrier’s unique cross woven technology provides for superior strength as compared to the conventional blown film-based vapor barriers. |
|