Natural Light Energy Systems
10821 N. 23rd. Ave. Suite 1
Phoenix, AZ 85029
| |
| Toll Free: | 800-363-9865
|
| Phone: | 602-485-5984
|
| Fax: | 602-485-4895 |
| |
|
|
|
Overview:
For about the cost of a nice light fixture, we can bring the soft warm light of the sun into virtually any space in your home. Installed on any roof surface in under two hours, you will quickly realize the cost benefits of a tubular skylight over incandescent and even traditional skylights. Natural Light tubular skylights do not contribute to heat loss or gain, unlike standard framed-in skylights. And did you know that electric lights can add up to 40% of the average heat gain in a home? As a bonus, Natural Light tubular skylights often qualify for local tax credits as an energy conservation device. Check with your local dealer or local conservation authority.
Our skylight harnesses the natural light of the sun. In addition to being free, sunlight is psychologically and physiologically better for us. Sunlight offers the full visible spectrum of light which reduces eye strain, helps us to see better, makes our belongings look their true color and helps us, our pets and even plants to synthesize nutrients for healthier living.
Not only are tubular skylights a better choice for day lighting, but Natural Light Tubular Skylights are one of the best in their class with high standards for quality and functionality. Our 25 year product warranty is the best in the industry!
| Products |
Trade Name |
Description  |
Content |
|
|
|
The System
- High-impact acrylic dome
- Unique condensation release system
- Bug and dust proof sealing system
- Seamless air-craft grade aluminum flashing
- Water tight
- Fits all roof types
- Alanod Miro Silver 98% reflective light pipe
- Aluminum trim ring, ceiling ring and stress collar
- Quick and easy 2 hour installation
- No structural changes or painting required
- 25 Year Product Warranty
The Protection
- UV protection built-in no fading
- Virtually no heat gain or loss
- Condensation system keeps moisture outside
- Only dome with factory mounted stress equalizing collar
|
|
|
|
|
|
|
|
|
|
|
The Solar Attic Fan is a simple and environmentally sensible solution that can save you money. Powered completely by free solar energy, this sleek and efficient vent is both compact and quiet. Fully operational right from the box, it installs easily, with no electrical wiring, no expensive electrician and city permits. And let's not forget powerful! A single 10 watt unit can fully vent up to 1,200 square feet, operating at up to 850 cfms. Place it wherever you need improved circulation; attics, lofts, workshops, storage sheds, garages, even barns.
Product Warranties
- 25 Year Warranty on Fan Housing
- 15 Year Warranty on Solar Panel
- 5 Year Warranty on Motor
|
|
|
|
|
|
|
|

Last Update: 2009-09-30
|
|