Consolidated Glass & Mirror Corp. | mirrors
305 Lineberry Rd
Galax, VA 24333
| |
| Phone: | 276-236-5196
|
| Fax: | 540-236-0570 |
| |
|
|
|
|

Last Update: 2008-01-24
|
mirrors Related News:
| 2008-11-06 | Vetrotech Saint-Gobain introduces the SGG SWISSFLAM STRUCTURE all glass system, suitable for many interior applications, like partition walls in offices, schools, conference rooms or in shopping centers. |
| 2008-08-19 | Vetrotech Saint-Gobain is now offering its Keralite® FR-R and Keralite® FR-F fire-rated glass-ceramic in larger sizes in response to demand from architects and building owners. The new 46" x 78" sheets join the company’s current offering... |
| 2008-05-14 | Contact Industries in conjunction with Pictures Plus, Inc. of Hawaii co-designed and produced thin veneer, teak-wrapped mouldings for use in the Lahaina Hotel, Maui. The profiles were used to frame the hotel's artwork and mirrors. |
| 2008-05-12 | Pilkington North America is taking part in an innovative and interactive exhibit called The Glass Experience at the Museum of Science and Industry (MSI) in Chicago, Illinois, the largest and most comprehensive science center in the US. |
| 2008-04-30 | Vetrotech St. Gobain is proud to introduce the first 20 minute fire-rated all glass door. Utilizing SGG PYROSWISS EXTRA glass technology, architects and designers can now have full vision doors and maintain the required fire rating. |
|