Search for:

Search by:
Company/Trade Name
Product Type

Crown Polymers, LLC

11111 Kiley Dr.
Huntley, IL 60142
 
Toll Free:888-732-1270
Phone:847-659-0300
Fax:847-659-0310
 
Web Site: www.crownpolymers.com
support and concretes by Crown Polymers, LLC
send email   send email send email   request catalog

Specs for support and concretes                   BIM for support and concretes                  

Overview:
We are a polymer manufacturing company recognized as successful and innovative. With our products and systems, we are among the most competent North American suppliers. Our Contractors, Specifiers, and Customers view Crown Polymers as their partner of choice. Our market is worldwide and growing daily. Our Company and factory trained Contractors welcomes change as an opportunity. Practical Solutions are the foundational technical principal for our success. Our innovative polymer technology coupled with our employees is the key to success.

Products Trade Name Description Content

Decorative Floors

Exclusive Crown Overlay Products

CrownSpatter™
Crown Polymers, LLC Exclusive Crown Overlay Products<BR><BR>
click to enlarge
A Crown exclusive. A spray-on floor that offers seamless, monolithic bond to the concrete. CrownSpatter offers hundreds, if not thousands, of colors in an infinite number of marbleized, mottled, or speckled patterns. Consists of an epoxy base with a polyurea ultraviolet resistant top coat that yields an abrasion resistant, long lasting, easy to clean surface with permanent color. Ready for use within 24 hours. Safety walking surfaces exceed OSHA and ADA slip resistant requirements. Truly, a premium floor at an affordable price.

Specs for Exclusive Crown Overlay Products<BR><BR> BIM Objects for Exclusive Crown Overlay Products<BR><BR>

Coves for Wall to Floor Connections

CrownCove™
Crown Polymers, LLC Coves for Wall to Floor Connections<BR><BR>
click to enlarge
A Crown exclusive. CrownCove™ is a polymer precast cove base moldings specifically designed to create a seamless water and chemical proof connection between the floor and wall. CrownCove™ is available in both 4 & 6-inch (100 & 150 mm) heights, with matching pre-formed inside and outside corners. Once in place CrownCove™ forms a monolithic bond with polymer and cementitious floor products and provides a consistent, seamless floor to wall transition, creating a consistent look and an easy to maintain sanitary floor. It's decorative and industrial tough.

Specs for Coves for Wall to Floor Connections<BR><BR> BIM Objects for Coves for Wall to Floor Connections<BR><BR>

Crown Overlays

CrownQuartz™
Crown Polymers, LLC Crown Overlays<BR><BR>
click to enlarge
Pigmented colored quartz aggregate is mixed with an epoxy base coat and top coated with UV resistant polyurea to create a decorative and durable Epoxy Polymer Concrete. CrownQuartz is useable on interior and exterior concrete applications. Low Odor. Fast cure systems are useable in 24 hours. Resists growth of fungus and bacteria. Non-porous surface provides excellent chemical and water resistance. Complies with OSHA and ADA safety surface profile standards.

Specs for Crown Overlays<BR><BR> BIM Objects for Crown Overlays<BR><BR>

Custom Graphics

CrownImage™
Crown Polymers, LLC Custom Graphics<BR><BR>
click to enlarge
The system is a composite of a printed fabric that is applied to an epoxy overlay. The fabric is bonded to the overlay with UV resistant polyurea. The finished composite is then textured to meet OSHA and ADA slip resistant standards. The overlay creates a three-dimensional appearance. The inlaid images are so realistic that people often try to pick them up. The system can provide corporate branding of products or image in a dense, non porous overlay that is easy to clean and maintain.

Specs for Custom Graphics<BR><BR> BIM Objects for Custom Graphics<BR><BR>

Crown Clear Topcoats

CrownClear™
CrownClear™ 36
Crown Polymers, LLC Crown Clear Topcoats<BR><BR>
click to enlarge
Two 2-component epoxy formulas, low viscosity, 100% solids, odorless clear coats for indoor applications. CrownClear UV provides the best epoxy UV protection for interior use.

Specs for Crown Clear Topcoats<BR><BR> BIM Objects for Crown Clear Topcoats<BR><BR>

Vapor & Waterproofing Support Products

CrownCote™ Vapor Barrier
Crown Polymers, LLC Vapor & Waterproofing Support Products<BR><BR>
click to enlarge
Ultra low viscosity modified 100% solids, non-solvent epoxy. Penetrates into the concrete, seals off, and prevents vapor transmission to the surface. it makes it possible the use of polymer coatings even on substrates where the high level of moisture would not allow it. Warranty available.

Specs for Vapor & Waterproofing Support Products<BR><BR> BIM Objects for Vapor & Waterproofing Support Products<BR><BR>

Joint, Crack & Repair Support Products

CrownFlex™ Joint Sealers
Crown Polymers, LLC Joint, Crack & Repair Support Products<BR><BR>
click to enlarge
CrownFlex Joint Sealers are a family of modified epoxy formulas that provide specific protection to concrete joints and structure.

Specs for Joint, Crack & Repair Support Products<BR><BR> BIM Objects for Joint, Crack & Repair Support Products<BR><BR>

Industrial Floors

Exclusive Crown Products

CrownSpatter™
Crown Polymers, LLC Exclusive Crown Products<BR><BR>
click to enlarge
For concrete, wood or steel floors such as those found in showrooms, garages, restaurants and hospitals, where a beautiful, durable, seamless surface is desirable. Perfect for applications where a one-of-a-kind design is desirable. Ideal for increasing the creative possibilities for interior designers and discerning customers.

BIM Objects for Exclusive Crown Products<BR><BR>

Crown Overlays

CrownSpatter™ For concrete, wood or steel floors such as those found in manufacturing, warehousing, and industrial uses where durable, seamless surface is desirable. Perfect for applications on forklift traveled aisles or designed work areas where a one-of-a-kind design is desirable.

BIM Objects for Crown Overlays<BR><BR>

Crown Topcoats

CrownClear™
CrownClear™ 36

Crown Polymers, LLC Crown Topcoats<BR><BR>
click to enlarge
Used as a protective topcoat for other polymer and stain overlays in decorative, commercial and institutional applications.

BIM Objects for Crown Topcoats<BR><BR>

Chemical, Temperature & Electrical Overlays

CrownPro™ SolventShield
Crown Polymers, LLC Chemical, Temperature & Electrical Overlays<BR><BR>
click to enlarge
Two component novolac aliphatic epoxy formula is a 100% solids, low odor, epoxy polymer concrete that becomes a monolithic part of the concrete. Available with ESD. For environments where solvent spills occur and solvent resistance is desirable.

BIM Objects for Chemical, Temperature & Electrical Overlays<BR><BR>

Vapor & Moisture Overlays

CrownCote™ Vapor Barrier Ultra low viscosity modified 100% solids, non-solvent epoxy. Penetrates into the concrete, seals off, and prevents vapor transmission to the surface. Warranty available. Recommended Use: To stop vapor transmission through concrete floors when overlayed with hardwood floors, tile, carpet and Crown Polymers overlays.

BIM Objects for Vapor & Moisture Overlays<BR><BR>

Joint, Crack & Repair Support Products

CrownFlex™ Joint Sealers CrownFlex Joint Sealers are a family of modified epoxy formulas that provide specific protection to concrete joints and structure. Recommended Use: To fill, seal and provide a smooth load bearing transition across the floor contraction or construction joint surface, so not to cause stress or spalling to the adjacent concrete surfaces. Used with seamless Crown Polymers floor and deck overlays.

BIM Objects for Joint, Crack & Repair Support Products

Concrete Restoration Products

Crack Repair - Moveable Cracks

CrownFlex™ 500
CrownFlex™ EVA
A composite system that consists of CrownFlex EVA, a closed cell pre-formed foam, and CrownFlex Joint Sealer, a flexible epoxy. Each waterproof joint system is designed to provide approximately a 100% safety factor in movement.

The waterproof seal is used for moveable cracks on interior or exterior applications. It stops water transfer and allows natural thermal movements or vibrations above and below the water line. It maybe used in seamless floor systems.

Crack Repair - Routing Method

Crown® Crack Sealer Non-Structural epoxy paste crack surface sealer and port adhesive. Cures down to 20°F (-7°C). Adheres to moist and dry surfaces. Also used as surface filler for routed or saw cut cracks on interior floors. Fast cure for quick turn around projects.

Crack Repair, Structural - Injection Method

CrownWeld™ Pro
CrownWeld™
Pro Gel
CrownWeld™ Pro MV

Crown Polymers has numerous crack repair systems that are either low pressure pumped or gravity poured. These products are used for crack injection, delamination and honeycombed sealing, anchor and bolt grouting, structural filler adhesive between steel plates and concrete, rock grouting, and hand rail grouting.

Structural Bonding - Thixotropic Epoxy Adhesives

CrownBond™
CrownPro Bond™ LTC
Structural, non-sag epoxy adhesives for anchoring, dowelling, bonding precast concrete elements together, and other applications with concrete and steel substrates. Cures on moist or dry concrete surfaces. Product 121 cures down to 40ºF (5ºC). Product 122 cures down to 20ºF (-7ºC).

Underwater Repair Systems

CrownPro™ Underwater Paste Structural, non-sag epoxy paste used as a patch, grout or overlayment in splash zones, underwater and wet environments for the protection of concrete, wood and steel. Applicable and curable on wet or underwater salt, fresh or brackish environments down to 40ºF (5ºC). Applied by hand placement method.

Patching, Overlays and Wide Void Grouting Epoxy Polymer Concretes

CrownWear™ 40 EPC Medium modulus Epoxy Polymer Concrete used for shallow, partial and full depth patching, wide void grouting, kerfs filling, and vehicular and industrial traffic concrete surface overlayment. Cures on moist and dry surfaces down to 40°F (5°C). Applied by hand, power trowelling or slurry broadcast methods.

Control Joints

CrownFlex™ Joint Sealers To fill, seal and provide a smooth load bearing transition across the floor contraction, construction or isolation joint surface, so not to cause stress or spalling to the adjacent concrete surfaces. Applied by pouring or pump methods. Used with seamless Crown Polymers floors and deck overlays.

Expansion and Isolation Joints

CrownFlex™ EVA
CrownFlex™ 500

CrownFlex EVA is a closed cell pre-formed foam, and CrownFlex 500 is a flexible epoxy joint sealer. Each joint material is designed to provide waterproofing protection and approximately a 100% safety factor in movement design.

Product Color Selections



Decorative Floor Photo Gallery



Industrial Floors Gallery



Concrete Restoration Photo Gallery





spacer
your name:   password:   (available for clients only)



Last Update: 2012-02-02
                                                                                                                       

©2012 ARCAT, Inc. - Terms of Service - Privacy Policy - ARCAT Home

Never Forget