Search for:

Search by:
Company/Trade Name
Product Type

PDQ Mfg.

P. O. Box 507
2754 Creek Hill Rd.
Leola, PA 17540
 
Toll Free:800-441-9692
Phone:717-656-4281
Fax:717-656-6892
 
Web Site: www.pdqlocks.com
locks and closers by PDQ Mfg.
send email   send email send email   request catalog

SpecWizard for locks and closers                   Specs for locks and closers                   BIM for locks and closers                   LEED product data for locks and closers                  

Overview:
PDQ has built its reputation on doing what the competition has said can't be done. Today, some 25 years later, PDQ offers its customers a complete line of Commercial Grade Mortise locks, Cylindrical locks, Closers and Exit Devices that exceed industry standards. With many of our products assembled in our manufacturing facility in Pennsylvania, our Grade 1 and Grade 2 lock products meet the requirements of the Buy American Act. PDQ has always been ahead of the curve by shipping our products in 3-5 days. Add to that An Industry Leading warranty and you have the best of both worlds.

Products Trade Name Description Content

Door Hardware

NEW
Cylindrical Lock

SD Series Grade 2
The Memphis
PDQ is proud to announce the introduction of a new lever style to our very popular SD Series Grade 2 Cylindrical Locks. The Memphis was designed by PDQ Engineers to have a unique look and feel. This stylish design takes the wave lever to a whole new level.

The Memphis (MEM) lever is in stock now in 626 finish, in all your standard functions. The Memphis series is HANDED, except for passage and privacy functions. You will need to specify RH/LHR or LH/RHR.

BIM Objects for NEW<BR>Cylindrical Lock<BR><BR> Green Product Data for NEW<BR>Cylindrical Lock<BR><BR>

Mortise Lock

MR Series
PDQ Mfg. Mortise Lock<BR><BR>
click to enlarge
The MR is assembed in the USA, meeting the requriements of the Buy American Act, and is a GR1 mortise lock.

SpecWizard for Mortise Lock<BR><BR> Specs for Mortise Lock<BR><BR> BIM Objects for Mortise Lock<BR><BR> Green Product Data for Mortise Lock<BR><BR>

Cylindrical Lock

XGT Series
PDQ Mfg. Cylindrical Lock<BR><BR>
click to enlarge
The XGT is assembed in the USA, meeting the requriements of the Buy American Act, and is an Extra heavy duty GR1 cylindrical lock.

SpecWizard for Cylindrical Lock<BR><BR> Specs for Cylindrical Lock<BR><BR> BIM Objects for Cylindrical Lock<BR><BR> Green Product Data for Cylindrical Lock<BR><BR>

Cylindrical Lock

GT Series
PDQ Mfg. Cylindrical Lock<BR><BR>
click to enlarge
The GT is assembed in the USA, meeting the requriements of the Buy American Act, and is a GR1 cylindrical lock.

SpecWizard for Cylindrical Lock<BR><BR> Specs for Cylindrical Lock<BR><BR> BIM Objects for Cylindrical Lock<BR><BR> Green Product Data for Cylindrical Lock<BR><BR>

Cylindrical Lock

GP Series
PDQ Mfg. Cylindrical Lock<BR><BR>
click to enlarge
The GP is assembed in the USA, meeting the requriements of the Buy American Act, and is a GR2 cylindrical lock.

SpecWizard for Cylindrical Lock<BR><BR> Specs for Cylindrical Lock<BR><BR> BIM Objects for Cylindrical Lock<BR><BR> Green Product Data for Cylindrical Lock<BR><BR>

Cylindrical Lock

SA Series
PDQ Mfg. Cylindrical Lock<BR><BR>
click to enlarge
The SA is assembed in the USA, meeting the requriements of the Buy American Act, and is a GR2 cylindrical lock.

SpecWizard for Cylindrical Lock<BR><BR> Specs for Cylindrical Lock<BR><BR> BIM Objects for Cylindrical Lock<BR><BR> Green Product Data for Cylindrical Lock<BR><BR>

Cylindrical Lock

SD Series
PDQ Mfg. Cylindrical Lock<BR><BR>
click to enlarge
The SD is a GR2 cylindrical lockset with optional removable through bolts.

SpecWizard for Cylindrical Lock<BR><BR> Specs for Cylindrical Lock<BR><BR> BIM Objects for Cylindrical Lock<BR><BR> Green Product Data for Cylindrical Lock<BR><BR>

Cylindrical Lock

SW Series
PDQ Mfg. Cylindrical Lock<BR><BR>
click to enlarge
The SW is a GR2 cylindrical lockset.

SpecWizard for Cylindrical Lock<BR><BR> Specs for Cylindrical Lock<BR><BR> BIM Objects for Cylindrical Lock<BR><BR>

Ball Knob Lock

SV Series
PDQ Mfg. Ball Knob Lock<BR><BR>
click to enlarge
The SV is a GR2 ball knob lock.

SpecWizard for Ball Knob Lock<BR><BR> Specs for Ball Knob Lock<BR><BR> BIM Objects for Ball Knob Lock<BR><BR>

Ball Knob Lock

SR Series
PDQ Mfg. Ball Knob Lock<BR><BR>
click to enlarge
The SR is a residential grade ball knob lock..

SpecWizard for Ball Knob Lock<BR><BR> Specs for Ball Knob Lock<BR><BR> BIM Objects for Ball Knob Lock<BR><BR>

Tubular Lock

SE Series

The SE is a GR2 tubular lock.

SpecWizard for Tubular Lock<BR><BR> Specs for Tubular Lock<BR><BR> BIM Objects for Tubular Lock<BR><BR>

Deadbolt

KT Series

PDQ Mfg. Deadbolt<BR><BR>
click to enlarge
The KT is a heavy duty commercial grade deadbolt.

SpecWizard for Deadbolt<BR><BR> Specs for Deadbolt<BR><BR> BIM Objects for Deadbolt<BR><BR>

Deadbolt

KV Series

The KV is a standard duty commercial grade deadbolt.

SpecWizard for Deadbolt<BR><BR> Specs for Deadbolt<BR><BR> BIM Objects for Deadbolt<BR><BR>

Deadbolt

KM Series

The KM is a standard duty commercial grade deadbolt.

SpecWizard for Deadbolt<BR><BR> Specs for Deadbolt<BR><BR> BIM Objects for Deadbolt<BR><BR>

Deadbolt

KR Series

The KR is a residential grade deadbolt

SpecWizard for Deadbolt<BR><BR> Specs for Deadbolt<BR><BR> BIM Objects for Deadbolt<BR><BR>

Keying Information



SpecWizard for Keying Information<BR><BR> Specs for Keying Information<BR><BR>

American Eagle Products

Exit Device

6200 Series The American Eagle 6200 Series offers superior durability and security in commercial applications while providing compliance with life safety and fire code requirements. The 6200 Series is ideal for stocking distributors as the exit device is universal. The function is easily determined by selecting from the extensive line of available trim options. Units are non-handed to facilitate easy field installation. The 6200 is available in a variety of architectural finishes that will compliment any decor.

SpecWizard for Exit Device<BR><BR> Specs for Exit Device<BR><BR> BIM Objects for Exit Device<BR><BR> Green Product Data for Exit Device<BR><BR>

Exit Device

4200 Series The American Eagle 4200 Series offers a reliable and economical solution for compliance with life safety and fire code requirements. The 4200 is available in color and architectural finishes with metal chassis cover and end cap. This device is non-handed and uses a 161 preparation for rose style trim. Function is determined by the trim selection, making the device well suited to stocking distributors. Rim and surface vertical rod applications are available to provide both security and egress.

SpecWizard for Exit Device<BR><BR> Specs for Exit Device<BR><BR> BIM Objects for Exit Device<BR><BR> Green Product Data for Exit Device<BR><BR>

Door Closer

7100 Series The American Eagle 7100 Series is a heavy duty, fully featured architectural style door control. The high strength cast iron body and forged steel arm assembly provide maximum durability and reliability in the most demanding circumstances, while maintaining a pleasing appearance. Recommended applications include high frequency abusive installations such as schools, universities, military bases or the most demanding commercial buildings. The backcheck positioning valve feature provides a consistent backcheck parallel arm applications, preventing costly damage during forceful opening of the door. The 7100 Series has a fully adjustable spring range that can be set to meet barrier free requirements. The 7100 Series is the perfect blend of strength and aesthetics.

SpecWizard for Door Closer<BR><BR> Specs for Door Closer<BR><BR> BIM Objects for Door Closer<BR><BR> Green Product Data for Door Closer<BR><BR>

Door Closer

5500 Series The American Eagle 5500 Series narrow projection door control features a full cover, flat style arm, hydraulic backcheck and adjustable spring power size one through six. This series can be adjusted to comply with barrier free opening force restrictions. A common 12” x 3/4” mounting hole pattern provides flexibility for simple installation on new or retrofit applications. The 5500 is non-handed and furnished with the required brackets for regular, top jamb and parallel arm mounts. The 5500 Series provides the features, aesthetic qualities and durability demanded of architectural grade closers.

SpecWizard for Door Closer<BR><BR> Specs for Door Closer<BR><BR> BIM Objects for Door Closer<BR><BR> Green Product Data for Door Closer<BR><BR>

Door Closer

5300 Series The American Eagle 5300 Series, with modern streamline cover and flat design arm assembly,provides a compact appearance and features that meet the demands of institutional and commercial applications. The standard tri-pack, full range spring adjustment and common 12”x 3/4” mounting hole pattern make the 5300 Series well suited for stocking distribution as well as new or retrofit projects. Adjustable hydraulic backcheck prevents damage from uncontrolled door opening. The 5300 is the perfect solution for a variety of applications requiring streamline architectural grade door controls.

SpecWizard for Door Closer<BR><BR> Specs for Door Closer<BR><BR> BIM Objects for Door Closer<BR><BR> Green Product Data for Door Closer<BR><BR>

Door Closer

5100 Series The American Eagle 5100 Series is a fully featured architectural style door control. The full cover and flat design arm assembly provide both durability and aesthetically pleasing appearance in commercial and institutional applications. The 5100 is ideally suited for installation on wood or metal doors and frames. The series is non-handed and fully adjustable size one through six for maximum flexibility. The standard tri-pack feature provides versatility to permit regular, top jamb and parallel arm installations. A range of sprayed and architectural finishes are available to compliment any decor.

SpecWizard for Door Closer<BR><BR> Specs for Door Closer<BR><BR> BIM Objects for Door Closer<BR><BR> Green Product Data for Door Closer<BR><BR>

Door Closer

3100 Series The American Eagle 3100 Series is a traditional style door control for use on commercial door applications. Fasteners are provided to facilitate installation on wood, hollow metal and aluminum doors and frames. The 3100 Series is non-handed and tri-packed to permit regular, top jamb and parallel arm installations. The common 9-1/16” mounting hole pattern permits simple installation on new or retrofit applications.

SpecWizard for Door Closer<BR><BR> Specs for Door Closer<BR><BR> BIM Objects for Door Closer<BR><BR> Green Product Data for Door Closer<BR><BR>

Literature & Catalogs

Literature Library



Green Product Data for Literature Library<BR><BR>

PDQ Catalog Request





spacer
your name:   password:   (available for clients only)



Last Update: 2012-02-02
                                                                                                                       

©2012 ARCAT, Inc. - Terms of Service - Privacy Policy - ARCAT Home

Never Forget