Search for:

Search by:
Company/Trade Name
Product Type

Drexel Metals, Inc.

204 Railroad Dr.
Ivyland, PA 18974
 
Toll Free:888-321-9630
Fax:877-321-9638
 
Web Site: www.drexmet.com
metal roofing by Drexel Metals, Inc.

Continuing Education Logo
send email   send email send email   request catalog

SpecWizard for metal roofing                   Specs for metal roofing                   CAD for metal roofing                   BIM for metal roofing                   LEED product data for metal roofing                  

Overview:
Since 1985, Drexel Metals, Inc. has evolved into one of the leading companies in the metal roofing industry. Our goal is to offer a peace of mind for the building owner and architect by offering products that will meet your requirement each and every time. Drexel Metals is leading the way by offering certification of our installation contractors, robust warranties that protect the owner and a full product line of sustainable metal roofing products and practices. Our management team is a diverse group of industry experts who bring over 200 years combined operating experience – both hands-on experiences on the roof as well as in Fortune 500 companies.

Drexel Metals offers:

Your concept, our designing. Bring us your building concept and we’ll help figure out how to design your project so it reflects your creative vision while keeping it watertight. Take advantage of Drexel Metals unique engineering and design support.

On time and under budget. With Drexel Metal Roofing Systems, contractors can have material on site and begin fabricating panel’s on-demand for a fraction of the cost of traditional factories. Drexel Metals has created a local “in your market” organic business model where regional manufacturers establish distribution points so that they can supply owners cost efficiently and on-demand. This innovative manufacturing process follows Drexel Metals quality assurance program and also helps to reduce fuel consumption!

An extensive sustainable design palette. Choose from 32 roof assemblies using 13 different profiles and more than 30 colors. We incorporate energy efficient infrared-reflective paint systems, roof panels manufactured using recycled materials and are highly recyclable.. Drexel Metal Solar Roof systems incorporate photovoltaic laminates to provide on-site renewable energy generation with complete system online KW output monitoring.

Weathertightness warranties made easy. As architectural designs become more involved, the same goes for the installation. Drexel Metals goes through a thorough process to certify our installation contractors to insure protection for the owner. We require three site inspections during the installation which gives Drexel Metals the ability to work together with our certified contractors to ensure a proper installation. We then follow up with a written report of all inspections. Roof warranties are worth only as much as the companies that stand behind them and Drexel Metals stands behind our warranties!

Quality that shines through under any conditions. Quality control is a hallmark of Drexel Metal products. From the mill to jobsite, Drexel Metals follows stringent quality assurance programs to ensure the installed product will perform.

Preserve the environment. Drexel Metals uses recycled metal our roofing components, which are themselves recyclable at the end of their life. Sustainable materials and UV reflective pigments help to reduce cooling costs and achieve LEED credits. Our roofs have proven to last more than twice as long as asphalt and rubber roofs, therefore minimizing re-roofing and life cycle and maintenance costs.

Protect the property and your owner’s investment. Our roof is the last line of defense between nature and your most valuable assets and cherished belongings. Drexel Metals Roof Systems meet the most stringent code requirements in the nation, able to withstand up to 150 mph+ winds, hail, fire, and wind-driven rain. Whether it’s UL, UL580, ASTM, Miami-Dade, Texas Department of Insurance or a local building code our technical team will be there ensure our products meet or exceed your requirement.

Pick a color…any color. Drexel Metals Roof Systems are available in more than 30 standard colors to give you ultimate design flexibility. Drexel offers the lowest minimum quantity for custom colors.

Products Trade Name Description Content

Architectural Metals Roof Systems

Metals Roof Systems

DMC 150SS
Drexel Metals, Inc. Metals Roof Systems<BR><BR>
click to enlarge
  • 1.5" Nominal Height
  • Standard Kynar 500® - 24 Gauge and .032 Aluminum
  • 35 Year "Non Pro-Rated" Limited Drexmet Kynar 500® Paint Warranty
  • Minimum slope 2:12
  • Tested in accordance with UL 580, TAS 125, TAS 100, UL 2218, UL Fire Approved Assembly
  • Installed Over Plywood
  • Mechanically Seamed Panel
  • ASTM E 1680 Air Infiltration
  • ASTM E 1886 Large Missile Impact
  • Two Miami Dade NOA Numbers
  • Three FBC Numbers
  • TDI Approved (Texas Department of Insurance)
  • Approved for HVHZ
  • Approved for WTW installation


SpecWizard for Metals Roof Systems<BR><BR> Specs for Metals Roof Systems<BR><BR> CAD Details for Metals Roof Systems<BR><BR> BIM Objects for Metals Roof Systems<BR><BR> Green Product Data for Metals Roof Systems<BR><BR>

Metals Roof Systems

DMC 150SL
Drexel Metals, Inc. Metals Roof Systems<BR><BR>
click to enlarge
  • 1.5" Nominal Height
  • Standard 16" Width
  • Standard 24 Gauge
  • 35 Year "Non Pro-Rated" Limited Drexmet Kynar 500® Paint Warranty
  • Concealed Clip
  • Minimum Slope 3:12
  • UL 90 Approved
  • Installed Over Plywood
  • Current FBC Number
  • Approved for WTW Installation


SpecWizard for Metals Roof Systems<BR><BR> Specs for Metals Roof Systems<BR><BR> BIM Objects for Metals Roof Systems<BR><BR> Green Product Data for Metals Roof Systems<BR><BR>

Metals Roof Systems

DMC 100NS
Drexel Metals, Inc. Metals Roof Systems<BR><BR>
click to enlarge
  • 1" Nominal Height
  • Standard Kynar 500® 24 Gauge
  • 35 Year "Non Pro-Rated" Limited Drexmet Kynar 500® Paint Warranty
  • No Clip Required
  • Minimum Slope 3:12
  • UL Approved
  • Installed Over Plywood
  • UL-90 Approved
  • UL-2218 Hail Rating for Impact
  • Current FBC Number


SpecWizard for Metals Roof Systems<BR><BR> Specs for Metals Roof Systems<BR><BR> BIM Objects for Metals Roof Systems<BR><BR> Green Product Data for Metals Roof Systems<BR><BR>

Metals Roof Systems

DMC 5V
Drexel Metals, Inc. Metals Roof Systems<BR><BR>
click to enlarge
  • Standard 26 Gauge
  • Panel Coverage 24"
  • Substrate: Galvalume - Az50 and Drexlume™ Az55 - Grade 50
  • Paint System: Kynar 500® (Select Colors Only)
  • Minimum Slope 3:12
  • UL 90 Approved
  • Tested in accordance with UL 580, TAS 125, TAS 100, UL 2218, UL Fire Approved Assembly
  • Installed Over Plywood
  • Current Miami Dade NOA Number
  • Current FBC Number
  • proved for HVHZ
  • TDI Approved (Texas Department of Insurance)


SpecWizard for Metals Roof Systems<BR><BR> Specs for Metals Roof Systems<BR><BR> BIM Objects for Metals Roof Systems<BR><BR> Green Product Data for Metals Roof Systems<BR><BR>

Commercial Metal Roof Systems

Metal Roof Systems

DMC 200S
Drexel Metals, Inc. Metal Roof Systems<BR><BR>
click to enlarge
  • 2" Nominal Height
  • Standard 16" Width
  • Standard 22 & 24 Gauge Galvalume
  • Standard Kynar 500® or Drexlume™
  • Two-piece Floating Clip Design
  • Mechanically Seamed
  • Minimum slope 1/2:12 Without Endlaps
  • UL 90 Approved
  • Installed over plywood deck tested in accordance with UL 580
  • Installed over 22 ga B Deck tested in accordance with UL 580, TAS 125, TAS 100, UL 2218, UL Fire Approved Assembly
  • Installed over 22 ga B Deck with ISO tested in accordance with UL 580, TAS 125, TAS 100, UL 2218, UL Fire Approved Assembly
  • UL-580 Plywood deck in .032 Alum
  • ASTM E 1680 Air Infiltration
  • ASTM E 1886 Large Missile Impact
  • Current Miami Dade NOA Number
  • Three FBC Numbers
  • TDI Approved (Texas Department of Insurance)
  • Approved for HVHZ
  • Approved for WTW Installation


SpecWizard for Metal Roof Systems<BR><BR> Specs for Metal Roof Systems<BR><BR> CAD Details for Metal Roof Systems<BR><BR> BIM Objects for Metal Roof Systems<BR><BR> Green Product Data for Metal Roof Systems<BR><BR>

Metal Roof Systems

DMC 175S
Drexel Metals, Inc. Metal Roof Systems<BR><BR>
click to enlarge
  • 1.75" Nominal Height
  • Standard 17.5" .040 Aluminum and 18" 24 Gauge Steel Widths
  • Standard 22 & 24 Gauge Galvalume and .040 Aluminum
  • Standard Kynar 500® or Drexlume™
  • Optional Striated Panel Face
  • Approved UL Clip
  • Non-mechanically Seamed
  • Minimum Slope 3:12
  • UL 90 Wind Uplift Rating
  • Tested in accordance with UL 580, TAS 125, TAS 100, UL 2218, UL Fire Approved Assembly
  • Miami Dade NOA#02-0807.2
  • Expiration Date:11/27/07
  • Miami-Dade County Product Control Approved
  • Gauges 22 and 24 ga. steel, .040 and .032 alum.
  • ASTM E 1680 Air Infiltration
  • ASTM E 1886 Large Missile Impact
  • Three Miami Dade NOA Numbers
  • Four FBC Numbers
  • TDI Approved (Texas Department of Insurance)
  • Approved for HVHZ
  • Approved for WTW Installation


SpecWizard for Metal Roof Systems<BR><BR> Specs for Metal Roof Systems<BR><BR> CAD Details for Metal Roof Systems<BR><BR> BIM Objects for Metal Roof Systems<BR><BR> Green Product Data for Metal Roof Systems<BR><BR>

Architects and Designers

Architects and Designers

Drexel Metals, Inc. Architects and Designers<BR><BR>
click to enlarge
Proper Design matters for a number of reasons and Drexel Metals LLC knows and understands this. Our combined 200 years of .experience is at your service. We are fully staffed with the technical and design assistance that will allow you to select the right Drexel Metals product for your project. We are here to help you achieve your goals on-time and on budget with no call backs.

SpecWizard for Architects and Designers<BR><BR> Specs for Architects and Designers<BR><BR> CAD Details for Architects and Designers<BR><BR> Green Product Data for Architects and Designers<BR><BR>

Roof Gallery

Roof Gallery

Drexel Metals, Inc. Roof Gallery<BR><BR>
click to enlarge
Here you will find a wide variety of Drexel Metals projects in many styles and colors. We've broken this down into four categories; Commercial, Residential, Solar and Machines.

Green Product Data for Roof Gallery<BR><BR>

Electronic Binder

Electronic Binder

An easy to use Metal Roof Resource for Architects and Designers!


Warranty:
For Warranty Information Click Here


spacer
your name:   password:   (available for clients only)



Last Update: 2012-02-02
                                                                                                                       

©2012 ARCAT, Inc. - Terms of Service - Privacy Policy - ARCAT Home

Never Forget