Arcat

Masterformat: 95

Search for:
Search by:
Company/Trade Name
Product Type

Home Page
AEC Community
CSI MasterFormat
  • Select Division:
Manufacturers

PALRAM AMERICAS

9735 Commerce Cir.
Arcadia W. Industrial Pk.
Kutztown, PA 19530
 
Toll Free:800-999-9459
Fax:610-285-9928
 
Panels and sheets by PALRAM AMERICAS
request catalogRequest
Catalog
    send email Send Message to
PALRAM AMERICAS
   
   
 
Web Site: www.palramamericas.com
e-mail: send email
      SpecWizard

Automated Spec Writing

      Specs       LEED product data for Panels and sheets      
Overview:
PALRAM Architectural Building Panels

PALRAM manufactures a complete line of high quality polycarbonate and PVC building panels that are perfect for a wide variety of do-it-yourself projects. From patio covers to pool enclosures to greenhouses and gazebos… PALRAM products Make it Beautiful, Make it Easy and Make it Last!

PALRAM's extensive product line has earned the respect of Pro Builders, Architects, Specifiers and Contractors for its unique blend of Strength, Durability, and Good Looks. Our assortment of building panels are available in a wide range of standard colors, panel sizes, and profiles, and our ability to supply custom sizes or produce a custom profile means that, when it comes to plastic panels... PALRAM's got it all!

PALRAM is a world leader in flat and corrugated thermoplastic sheets with over $140 million in annual sales. With manufacturing, distribution and sales operations reaching across six continents and over 120 countries around the world, Palram is truly a global enterprise.

Products Trade Name Description Content

Multiwall Polycarbonate Panels

SunLite® Natural light never looked better than in a window, sunroom, or pool enclosure made from SunLite Polycarbonate Panels. Professional builders and architects applaud SunLite for its unique blend of strength, durability, and UV radiation-reducing good looks.

SpecWizard Specs Green Product Data

Polycarbonate Corrugated Panels

Suntuf, Suntuf PLUS, Sunsky, SunTop, Thermonda

PALRAM AMERICAS Polycarbonate Corrugated Panels
click to enlarge
Corrugated Panels come in standard thicknesses from 0.8 mm to 2.0 mm (0.03 in. to 0.08 in.) except where noted otherwise. They are available as transparent, diffusing (translucent), opal, or opaque sheets with either a glossy or embossed (one side) surface. Transparent and opaque sheets come in a variety of colors.

SpecWizard Specs Green Product Data

PVC Corrugated Panels

Palruf, Sun 'N Rain, Hi-Impact Bi-Oriented Panels, Ag-Tuff

Its cost-effectiveness makes it the perfect choice for do-it-yourselfers!

SpecWizard Specs Green Product Data

Flat Polycarbonate Sheet

PALSUN®
PALRAM AMERICAS Flat Polycarbonate Sheet
click to enlarge
The preferred glass replacement choice:
  • Will NOT Shatter or Crack
  • 250 Times Stronger than Glass
  • 30 Times Stronger than Acrylic
  • 50% Lighter Weight than Glass
  • Superior Insulation Properties
  • Dade County Approved
  • Choice of Thickness Suits Any Project


SpecWizard Specs Green Product Data

Flat Acrylic Sheet

SunCrylic®
PALRAM AMERICAS Flat Acrylic Sheet
click to enlarge
Perfect for do-it-yourself projects and repairs:
  • Will NOT Shatter
  • Stronger than Glass
  • Clear
  • Lighter Weight than Glass
  • Easy to Clean
  • Good Chemical Resistance


SpecWizard Specs

Applications

PALRAM AMERICAS Applications
click to enlarge


Finished Products

PALRAM AMERICAS Finished Products
click to enlarge


FAQ





spacer
your name:   password:   (available for clients only)



Last Update: 2008-10-29










Never Forget