Arcat

Masterformat: 95

Search for:
Search by:
Company/Trade Name
Product Type

Home Page
AEC Community
CSI MasterFormat
  • Select Division:
Manufacturers

Blok-Lok Ltd.

30 Millwick Dr.
Weston, ON, Canada M9L 1Y3
 
Toll Free:800-561-3026
Phone:416-749-1010
Fax:416-749-1017
 
ties and reinforcements by Blok-Lok Ltd.
request catalogRequest
Catalog
    send email Send Message to
Blok-Lok Ltd.
   
   
 
Web Site: www.blok-lok.com
e-mail: send email
      Specs      
Overview:
Established in 1961, BLOK-LOKŪ Limited has grown to become a leading manufacturer & supplier of masonry reinforcing systems & ties.

BLOK-LOK's innovative systems and long term success stems from a solid foundation in experience, technical expertise and the willingness to partner with all aspects of masonry construction.

BLOK-LOKŪ is proud to have a team of EXPERIENCED professionals encompassing all facets of the organization. Sales & service personnel as well as production & warehouse staff, many with tenures that span over two decades, have the knowledge and expertise required to meet the needs of the construction community.

TECHNICAL EXPERTISE is an ongoing endeavor with the advent of sophisticated technologies, changing building codes, and new designs. Through on going independent testing and as active members of numerous construction organizations & committees, BLOK-LOK now offers products compliant with LEED's qualification. BLOK-LOKŪ maintains its commitment to leading edge proactive "know-how."

PARTNERSHIP with all aspects of masonry construction be it engineers, architects, contractors or distributors is key to finding effective solutions. Through on going dialogue and information sharing, BLOK-LOKŪ can adapt an existing product, or develop and produce a new product for even the most intricate application keeping in mind architectural designs, building standards and codes along with ease of application.

BLOK-LOKŪ Limited, combining experience & technical expertise with a willingness to partner is...

SETTING THE STANDARD OF EXCELLENCE IN THE MASONRY INDUSTRY


Featured Product: Wall Tie Systems

Products Trade Name Description Content

HELICAL WALL TIE

SPIRA-LOK
Blok-Lok Ltd. HELICAL WALL TIE
click to enlarge
The BLOK-LOK® Helical Wall Tie System provides an effective and economical stress free masonry retrofit anchoring connection between all commercially used materials in cavity and solid masonry construction.

Specs

WIRE REINFORCEMENTS PRODUCTS

Masonry walls either single wythe, multi wythe, composite, cavity or masonry veneer require reinforcing and ties to allow the walls to perform within their design parameters for the designed life expectancy of the structure.

Specs

Wall Intersections

PARTITION-LOK® & CORNER-LOK® Metal anchors used to join masonry walls at intersections and corners.

Specs

Fabricated Reinforcements

BLOK-LOK® BL10
Blok-Lok Ltd. Fabricated Reinforcements
click to enlarge
Ladder reinforcement designed to be embedded in the horizontal mortar joints of masonry walls.

Specs

Fabricated Reinforcements

TRI-LOK® BL11
Blok-Lok Ltd. Fabricated Reinforcements
click to enlarge
It consists of side rods and ladder type reinforcement with cross rods.

Specs

Fabricated Reinforcements

CAVITY-LOK® BL12
Blok-Lok Ltd. Fabricated Reinforcements
click to enlarge
It consists of four parallel side rods with cross rods.

Specs

Fabricated Reinforcements

ECONO-CAVITY LOK® BL21
Blok-Lok Ltd. Fabricated Reinforcements
click to enlarge
Consists of a ladder type masonry reinforcing with box ties FLUSH WELDED every 400 mm (16") O.C.

Specs

Fabricated Reinforcements

ADJUSTABLE ECONO-LOK® BL40
Blok-Lok Ltd. Fabricated Reinforcements
click to enlarge
Consists of a ladder type masonry reinforcing for composite walls with box ties FLUSH WELDED every 400 mm (16") O.C. that extend into the collar joint.

Specs

Fabricated Reinforcements

ADJUSTABLE ECONO-CAVITY LOK II® BL42
Blok-Lok Ltd. Fabricated Reinforcements
click to enlarge
A ladder type masonry reinforcing with box ties FLUSH WELDED every 400 mm (16") O.C. extending into the cavity.

Specs

Continuous Trus Reinforcements

BLOK-TRUS® BL30
Blok-Lok Ltd. Continuous Trus Reinforcements
click to enlarge
Truss reinforcement for use in single wythe walls.

Specs

Continuous Trus Reinforcements

3 WIRE BLOK-TRUS® BL31
Blok-Lok Ltd. Continuous Trus Reinforcements
click to enlarge
For use in composite or cavity walls.

Specs

Continuous Trus Reinforcements

4 WIRE BLOK-TRUS® BL32
Blok-Lok Ltd. Continuous Trus Reinforcements
click to enlarge
Truss type reinforcement with 4 parallel longitudinal wires for use in double wythe cavity walls.

Specs

Continuous Trus Reinforcements

ECONO-CAVITY BLOK-TRUS® BL34 A truss type reinforcing with box ties welded every 400 mm (16") O.C.

Specs

Continuous Trus Reinforcements

ADJUSTABLE ECONO-BLOK-TRUS® BL36 A truss type masonry reinforcing for composite walls. Not recommended for use in cavity wall design.

Specs

Continuous Trus Reinforcements

ADJUSTABLE ECONO-CAVITY BLOK-TRUS II® BL37 A truss type masonry reinforcing with box ties welded at each intersection and extending into the cavity.

Specs

Anchors & Ties

WEB-TIE FLEX-O-LOK®, COLUMN-LOK® Adjustable ties, Z Bars, Rectangular Ties, Channel Slots, Corrugated Brick Ties, Dove Tail Anchors and Masonry Anchors.

Specs

Adjustable Veneer Anchors

BL-607 A new method of securing masonry veneer walls to steel-stud back-up.

Specs

Adjustable Veneer Anchors

BL-407 A versatile anchor and tie designed for steel studs, concrete and masonry back-ups and be mechanically fastened.

Specs

Adjustable Veneer Ties

BL-507 Used for tying masonry veneer walls to masonry.

Specs

Adjustable Veneer Ties

BL-210 Adjustable veneer anchor system for metal stud or masonry back-up

Specs

Accessories

WEDGE-LOK®, CELL VENT, DRIP EDGE, MOR-CONTROL WEDGE-LOK - Unique fastener, plastic device manufactured by BLOK-LOK® Ltd.
CELL VENT - Cavity wall drainage and weep vent.
DRIP EDGE - Stainless Steel fabricated drip edge for moisture control.
MOR-CONTROL - Cavity wall mortar drip containment for effective air cavity air flow.

Specs

Reinforced Masonry

Tables to satisfy Code Requirements for Reinforced Masonry. Specs

Mechanical Repair Anchors

TORQ-LOK A mechanical masonry repair anchor for reconnecting unstable veneers.

Specs

Stone Panel Repair

PANEL LOK A mechanical reanchoring method for stabilzing existing stone panel cladding.

Specs


spacer
your name:   password:   (available for clients only)



Last Update: 2008-10-20










Never Forget