Search for:

Search by:
Company/Trade Name
Product Type

ASSA ABLOY Canada | cylinders and locks

160 Four Valley Dr.
Vaughan, ON
Canada L4K 4T9
 
Toll Free:800-461-3007
Phone:905-738-2466
Fax:905-738-2478
Fax:888-940-3242
 
Web Site: www.assaabloy.ca
send email   send email send email   request catalog



ASSA ABLOY Canada manufactures cylinders and locks building products relating to:


[ 08 ] Doors and Windows
[ 08710 ] Door Hardware
[ 08712 ] Door Latchsets/Locksets*
[ 08714 ] Cylinders*
[ 08715 ] Exit Devices*
[ 08740 ] Electro-Mechanical Hardware

spacer
your name:   password:   (available for clients only)



Last Update: 2011-04-04

cylinders and locks Related News:
2012-02-06SDC is pleased to introduce the new fail safe 350 Narrow Line EmLock. An electromagnetic lock with 1200lb holding force, and ultra unobtrusive design that blends into high profile architecturally superior narrow frame openings.
2011-08-24Mohawk Lift’s introduces a new TR-30 four post 30,000 lb capacity auto and truck lift. Mohawk’s TR-30 features all position safety locks, pivoting approach ramps, and a 6’11” lifting height. Mohawk’s TR-30 is ALI/ETL certified to meet the one and only...
2011-07-26Yale Locks and Hardware Introduce the 4700(LN) Series Grade 1 Cylindrical Locks
2011-06-27Yale Locks and Hardware introduces their 8800 Series Mortise Locks
2011-06-17Yale Locks and Hardware introduces their 7000 Series Architectural Exit Devices


                                                                                                                       

©2012 ARCAT, Inc. - Terms of Service - Privacy Policy - ARCAT Home

Never Forget