Arcat

Masterformat: 95

Search for:
Search by:
Company/Trade Name
Product Type

Home Page
AEC Community
CSI MasterFormat
  • Select Division:
Manufacturers

AlumaTek Pacific | grilles

1199 W. 2425 S.
Woods Cross, UT 84087
 
Toll Free:800-647-7049
Phone:801-936-1920
Fax:866-936-1941
 
request catalogRequest
Catalog
    send email Send Message to
AlumaTek Pacific
   
   
 
Web Site: www.alumatek.com
e-mail: send email


AlumaTek Pacific manufactures grilles building products relating to:


[ 08 ] Doors and Windows
[ 08330 ] Coiling and Rolling Doors*
[ 08330 ] Coiling Doors and Grilles
[ 08333 ] Security Grilles*
[ 10 ] Specialties
[ 10650 ] Operable Partitions

spacer
Type in Password for stats:   (available for clients only)



Last Update: 2007-05-07

grilles Related News:
2008-04-02Register & Grille Mfg. Co., Inc. has a NEW SpecWizard for Ornamental Metal Grilles
2008-02-19The Reggio Register Company expands its line of Square Design grilles to fit 2 ¼”, 4” and 6” wide and 10”, 12” and 14” length openings. Available in cast zinc with a brushed finish or cast aluminum with a black powder-coat finish these grilles are...
2007-10-05Register & Grille Mfg. Co., Inc. has a NEW Spec for Ornamental Metal Grilles
2007-09-19KWIK-WALL has added 8 NEW CAD Details for their Operable Partition Walls
2007-08-22The Audio-Wall line of accordion partitions from Modernfold - the market leader in moveable wall and operable partition systems - enables large indoor spaces to be divided quickly and easily.












Never Forget