Search for:

Search by:
Company/Trade Name
Product Type

Arcadia Architectural Products, Inc.

60 Bonner St.
Stamford, CT 06902-6610
 
Toll Free:800-423-6565
Phone:203-316-8000
Fax:203-316-8200
 
Web Site: www.arcadiaproducts.com
 by Arcadia Architectural Products, Inc.
send email   send email send email   request catalog

Specs for                  

Overview:
Arcadia offers the most versatile and best performing aluminum sliding glass patio doors and sliding windows in the industry today. We invite you to review this website to find the right product for your particular project or application.

Let the company that originally introduced the first ever steel and aluminum sliding glass patio door to the world, the company that is specified by architects throughout the US and the company with the most experience in aluminum sliding glass doors and windows provide you with right product for your next project.

Products Trade Name Description Content

Windows

Sliding Windows

Series 500
Arcadia Architectural Products, Inc. Sliding Windows
click to enlarge
The Series 500 sliding window is a monumental HC or AW thermally improved product providing the very best in aesthetics and energy savings. Screens are optional.

Specs for Sliding Windows

Sliding Doors

Commercial Doors

Series 4000 (C)
Arcadia Architectural Products, Inc. Commercial Doors<BR><BR>
click to enlarge
The Series 4000 sliding door is a commercial rated product engineered for quality residential and commercial applications. Options include meeting stiles, exterior cylinder locks with keys, Adams Rite MS 1847 stainless steel mortise lock and exterior sliding screens.
Specs for Commercial Doors<BR><BR>

Residential / Commercial Sliding Door

Series 5000 (HC and AW)
Arcadia Architectural Products, Inc. Residential / Commercial Sliding Door<BR><BR>
click to enlarge
The Series 5000 sliding door is perhaps the most versatile and popular sliding glass patio door in the industry today!

This is a Monumental HC or AW rated thermally improved product engineered for today's demanding quality high end residential and commercial applications with energy savings in mind.
Specs for Residential / Commercial Sliding Door<BR><BR>

Thermal Sliding Doors

Series 5500 - Thermal The Series 5500 Sliding Door is new for 2009 and incorporates the latest design in impact resistant and high windload and structural sliding glass doors – The Series 5500 is a fully THERMAL door!

It is engineered to meet the rigid impact & hurricane standards under ASTM E1886/1996 as well as high structural loading to be tested under AAMA A440-05.

This door is designed for high load and impact requirements and yet maintains the same aesthetic lines and ease of functionality associated with all Arcadia products.

Specs for Thermal Sliding Doors<BR><BR>

Multi-slide Wall Pocket Door

Series 5820
Arcadia Architectural Products, Inc. Multi-slide Wall Pocket Door <BR><BR>
click to enlarge
The Series 5820 Multi-slide door is a versatile quality product providing a variety of configurations for such specialty applications as wall, pocket, by-passing, mall, corner doors and interior office sliding doors.

Specs for Multi-slide Wall Pocket Door <BR><BR>

Impact Resistant Sliding Glass Door

Series 6000
6002
6500
Arcadia Architectural Products, Inc. Impact Resistant Sliding Glass Door<BR<BR>
click to enlarge
The Series 6000 sliding glass door is one of the newest designs in the Impact-Hurricane resistant market. It is engineered to meet the rigid impact and hurricane standards of Miami-Dade county utilizing 9/16” laminated impact glass. The Series 6002 sliding glass door utilizes 1 1/16” insulated impact laminated glass to meet the impact standards of ASTM E1886/1996. The Series 6500 is non-impact rated and uses 1 ” insulated tempered glass. All three doors are aesthetic in design and yet functional to meet the high standards demanded by today's high rise and deluxe residential coastal & high structural load requirement projects.

Specs for Impact Resistant Sliding Glass Door<BR<BR>

Hinged Terrace Garden Door

Arcadia Arc 8250
Arcadia Architectural Products, Inc. Hinged Terrace Garden Door<BR><BR>
click to enlarge
Arcadia's ARC-8250 Hinge Terrace - Garden Door is designed to meet the most demanding specifications both aesthetically and technically.

Fully tested, according to AAMA-WDMA-CSA specifications and Large Missile Impact TAS 201/202/203-94 setting new standards in performance. Design features include a rain screen principal, EPDM gaskets, adjustable heavy duty hinges, multipoint locking hardware, polyamide thermal barrier, mitered corners reinforced with heavy duty corner keys for sturdy construction, and much more. Available as single and double French type doors, inswing or outswing, with or without sidelights and/or overhead transoms offering flexibility in design.

Specs for Hinged Terrace Garden Door<BR><BR>

Completed Prjects

Commercial-Specialty

Arcadia Architectural Products, Inc. Commercial-Specialty<BR><BR>
click to enlarge
Inn Harbor Residential Commercial Complex
Baltimore, MD
ULT 5000 Door

Luxury Resorts and Hotels

Arcadia Architectural Products, Inc. Luxury Resorts and Hotels<BR><BR>
click to enlarge
Montage Hotel
Beverly Hill, CA

Sports Stadiums and Other Venues

Arcadia Architectural Products, Inc. Sports Stadiums and Other Venues
click to enlarge
New England Patriots Gillette Stadium Luxury Skybox
Foxborough, MA
ULT 5005 Stadium Window

Luxury High Rise Condominiums

Arcadia Architectural Products, Inc. Luxury High Rise Condominiums<BR><BR>
click to enlarge
Sovreign Condominiums
3344 Peachtree
Atlanta, GA

Private Residence

Private Residence
Greenwich, CT



spacer
your name:   password:   (available for clients only)



Last Update: 2012-01-05
                                                                                                                       

©2012 ARCAT, Inc. - Terms of Service - Privacy Policy - ARCAT Home

Never Forget