Arcat

Masterformat: 95

Search for:
Search by:
Company/Trade Name
Product Type

Home Page
AEC Community
CSI MasterFormat
  • Select Division:
Manufacturers

Nu-Wool Co. | insulation

2472 Port Sheldon Rd.
Jenison, MI 49428
 
Toll Free:800-748-0128
Phone:616-669-0100
Fax:616-669-2370
 
request catalogRequest
Catalog
    send email Send Message to
Nu-Wool Co.
   
   
 
Web Site: www.nuwool.com
e-mail: send email


Nu-Wool Co. manufactures insulation building products relating to:


[ 07 ] Thermal and Moisture Protection
[ 07194 ] Under Slab Vapor Retarder*
[ 07210 ] Building Insulation
[ 07260 ] Vapor Retarders
[ 09 ] Finishes
[ 09820 ] Acoustical Insulation and Sealants
[ 09830 ] Acoustical Barriers
[ 13 ] Special Construction
[ 13080 ] SOUND, VIBRATION, AND SEISMIC CONTROL

spacer
Type in Password for stats:   (available for clients only)



Last Update: 2006-03-17

insulation Related News:
2008-10-08Owens Corning Launches Solutions to Help Customers Accelerate Their Businesses Through Re-Insulation
2008-10-01CertainTeed® ToughGard® 2 Textile Duct Liner To Provide Acoustic Control for New Performing Arts Center in Kansas City, Mo.
2008-09-30Among the many insulation materials we can choose from are foam-in-place products for filling cavities or creating a continuous layer on a wall or roof system. The most common of these is spray polyurethane foam, referred to in the industry as SPF.
2008-09-25ETS-Lindgren announced the completion of a semi-anechoic chamber at Airbus in Hamburg, Germany. Valued at over 500,000 Euro, the large chamber measures 12 m (39 ft) x 6.7 m (22 ft) x 6.5 m (21 ft) and features an 8 m (26 ft) x 4 m (13 ft) x 2.9 m (9 ft)..
2008-09-22Thermal Ceramics has a NEW Spec for Mechanical Insulation












Never Forget