Arcat

Masterformat: 95

Search for:
Search by:
Company/Trade Name
Product Type

Home Page
AEC Community
CSI MasterFormat
  • Select Division:
Manufacturers
RSS News Feed News Feed

Bekaert

4540 View Ridge Ave.
San Diego, CA 92123
 
Toll Free:877-273-4364
Phone:858-576-0200
Fax:858-571-3605
 
films by Bekaert
request catalogRequest
Catalog
    send email Send Message to
Bekaert
   
   
 
Web Site: www.bekaertfilms.com
www.solargard.com
e-mail: send email
      SpecWizard for films

Automated Spec Writing

      Specs for films      
Overview:
Bekaert is the premier provider of industry-leading window film brands such as Solar Gard®, Panorama®, and Armorcoat®. Today, it brings the benefits of window film to home and automobile owners, businesses, and large commercial buildings, worldwide. With more than 25 years experience in the research, development, and manufacturing of vacuum sputter coatings onto flexible polymeric films, Bekaert is also a leading supplier of vacuum sputtered silver or aluminum reflective films for a wide variety of display and industrial applications.

Products Trade Name Description Content

Architectural Films

Solar Gard® Window Films

Solar Gard® Window Films Whether you are a homeowner or run a small business or billion-dollar corporation, you do what it takes to reduce expenses and protect your bottom line. With Solar Gard® window film installed on your home or building, you can save significantly on energy costs, maintain a more comfortable and productive environment, reduce interior fading and improve exterior appearance. Once it is installed, the benefits keep coming year after year with durable, long-lasting Solar Gard® window films.

SpecWizard for Solar Gard® Window Films<BR><BR> Specs for Solar Gard® Window Films<BR><BR>

Solar Gard Stainless Steel Series

Solar Gard® Stainless Steel Series
Bekaert  Solar Gard Stainless Steel Series<BR><BR>
click to enlarge
The Solar Gard Stainless Steel series is a widely accepted solar-solution for homes and buildings around the globe. These films are grey-toned with a low reflective quality that makes them a natural complement to most interior and exterior color schemes. The stainless steel metal, laminating adhesives and scratch-resistant coating used in this film series provide high performance, durability and longevity – making it the preferred choice of many.

SpecWizard for Solar Gard Stainless Steel Series<BR><BR> Specs for Solar Gard Stainless Steel Series<BR><BR>

Solar Gard Quantum

Solar Gard® Quantum
Bekaert  Solar Gard Quantum<BR><BR>
click to enlarge
The patented Quantum films are fully metallized for maximum heat control and color stability.. Unlike conventional films which comprise dyed layers, Quantum films are warranted to never change color for the life of your home in residential applications.

Quantum films offer high heat and glare rejection and are available in safety film thicknesses for the added protection against accidental breakage or forced entry. Quantum films also offer low reflectivity so you won't have to live with a mirror look day or night.

SpecWizard for Solar Gard Quantum<BR><BR> Specs for Solar Gard Quantum<BR><BR>

Solar Gard Solar Bronze Series

Solar Gard® Bronze Series
Bekaert  Solar Gard Solar Bronze Series<BR><BR>
click to enlarge
Decogard is a unique series of designer films, which come in several floral and decorator patterns. These films are applied to interior or exterior glass windows and doors, similar to conventional window film.

SpecWizard for Solar Gard Solar Bronze Series<BR><BR> Specs for Solar Gard Solar Bronze Series<BR><BR>

Solar Gard Aluminum Series

Solar Gard® Aluminum Series
Bekaert  Solar Gard Aluminum Series<BR><BR>
click to enlarge
The Solar Gard Aluminum series includes a wide variety of films, constructed of rare and precious metals such as Gold, Silver and Bronze. This series offers optimum privacy with minimal heat transmitting into your environment. A popular choice for commercial properties – Solar Gard Aluminum series keeps occupants cool and comfortable, while yielding significant energy consumption reduction. The serious films for serious results!

SpecWizard for Solar Gard Aluminum Series<BR><BR> Specs for Solar Gard Aluminum Series<BR><BR>

Solar Gard Low Emissivity Summer/Winter Film

Solar Gard® Summer/Winter Film
Bekaert  Solar Gard Low Emissivity Summer/Winter Film<BR><BR>
click to enlarge
The Summer/Winter, Low-Emissivity window film is in a class by itself. This neutral, metallic luster product is ideal for colder climates experiencing more heating system usage than cooling. Since it is a low-emissivity product, it keeps the heat from escaping through the glass when outside temperatures are cold, while keeping the heat from entering your environment during the summer months. Plus, it is one of the best films for fade reduction and glare control.

SpecWizard for Solar Gard Low Emissivity Summer/Winter Film<BR><BR> Specs for Solar Gard Low Emissivity Summer/Winter Film<BR><BR>

Solar Gard Decorative Films

Solar Gard® decorative films
Bekaert  Solar Gard Decorative Films<BR><BR>
click to enlarge
Solar Gard decorative films are a cost effective privacy solution that is flexible and achieves some truly outstanding results. Clear Frost film offers a much more affordable solution than glass etching and the design can be easily and inexpensively updated when fashions change. The opaque films offer the next step in privacy. Black opaque offers a complete blackout for very high security.

SpecWizard for Solar Gard Decorative Films<BR><BR> Specs for Solar Gard Decorative Films<BR><BR>

Solar Gard Grafittigard

Solar Gard® Grafittigard®
Bekaert  Solar Gard Grafittigard<BR><BR>
click to enlarge
Solar Gard’s Graffitigard protective film is a durable, optically clear and removable product that acts as a sacrificial barrier between vandals and the surfaces they cover, including interior and exterior glass windows and mirrors, as well as other non-porous surfaces like stainless steel and marble. The unnoticeable film protects surfaces from paint, key scratches, marking and even acid-etching. When vandalized, the film is easily removed and replaced for clean-up – reducing property damage and maintaining aesthetics.

SpecWizard for Solar Gard Grafittigard<BR><BR> Specs for Solar Gard Grafittigard<BR><BR>

Window Film

Panorama® Panorama window films will enhance your comfort, protect your belongings and make your glass safer, while still maintaining your view. A certified Panorama dealer will assess your windows and recommend the optimum solution.

SpecWizard for Window Film<BR><BR> Specs for Window Film<BR><BR>

Choose A Film



Automotive Film

Solar Gard window film is the one product that starts working for you the minute it's installed on your car, offering benefits beyond your needs.

ComputerCut

ComputerCut® Interested in increased business volume, quicker job completion, efficient inventory control and entering other revenue generating business ventures? It's all possible with ComputerCut - an internet based film cutting system that allows dealers to download patterns directly to a plotter and cut them on demand! Many types of businesses can benefit from ComputerCut integrated business system.



spacer
your name:   password:   (available for clients only)



Last Update: 2009-01-23








©2009 ARCAT, Inc. - Terms of Service - Privacy Policy - Content Policies - ARCAT Home

Never Forget