|
|
Unifrax I LLC
2351 Whirlpool St.
Niagara Falls, NY 14305-2413
|

|
Overview:
Unifrax is a leading producer of high-temperature insulation products providing innovative heat management solutions and energy savings for a broad range of industries.
Our FyreWrap® fire protection materials include a family of high temperature insulation blankets specifically designed to provide a flexible, fire protection wrap for a variety of passive fire protection applications. This lightweight, flexible material minimizes labor and installation time and saves valuable building space. FyreWrap Duct Insulation offers superior fire protection and design flexibility including:
- Alternate to fire-rated gypsum board shaft enclosures, saves valuable building space.
- 1 – and 2-hour fire rated systems for ventilation, exhaust and grease duct systems.
- Systems available that comply with all editions of applicable Mechanical Codes.
- Solutions for complex configurations and limited space conditions in new and retrofit construction.
- Able to withstand continuous high operating temperatures without degrading.
- Can be installed at zero clearance to combustibles at any location on the wrap.
- Design Listings and local approvals available to verify compliance.
| Products |
Trade Name |
Description  |
Content |
FyreWrap® Fire Protection Materials
|
|
|
|
|
|
|
|
|
|
|
|
FyreWrapR Elite 1.5 Two-Layer System, per ASTM E2336
|
FyreWrap® Elite 1.5 Duct Insulation is a two-layer flexible enclosure for one- and two- hour rated commercial kitchen grease ducts and hazardous exhaust ducts including chemical fume ducts. FyreWrap Elite 1.5 Duct Insulation is tested per ASTM E-2336 and is acceptable as an alternate to a traditional fire-rated shaft. Installed as a two-layer system, FyreWrap Elite 1.5 complies with AC101 and the 2006 Edition of the International Mechanical Code (IMC). FyreWrap Elite 1.5 Duct Insulation offers the following product features:
- Complies with 2006 IMC and UMC
- Tested per ASTM E-2336
- Two-layer system; inner layer utilizes butt joint
- High-temperature, biosoluble insulation
- Zero clearance to combustibles, at any location
- 2-hour fire endurance rating
- Alternate to shaft enclosure
- GREENGUARD listed for Microbial Resistance
|
FyreWrap Elite 1.5 Duct Insulation incorporates Insulfrax® Thermal Insulation as its core material. Insulfrax is a high temperature insulation made from a calcia, magnesia, silica chemistry designed to enhance biosolubility. It provides excellent insulation in a noncombustible blanket product form. The core insulation blanket is completely encapsulated in an aluminum foil fiberglass reinforced scrim covering. This scrim provides additional handling strength as well as protection from grease and moisture absorption and tearing.
|
|
|
|
|
|
|
|
|
FyreWrapR Elite 1.5 One-Layer System, per ISO 6944
|
FyreWrap® Elite 1.5 Duct Insulation is a single-layer flexible duct wrap enclosure for 1-and 2- hour fire-rated ventilation air ducts (VAD). Typical duct types include smoke control, stairwell and vestibule pressurization, ventilation, heating and air conditioning supply/return, and commercial dryer exhaust, as well as refuse and linen chutes. This slim, compact design is an alternate to code prescribed fire-rated shafts and results in significant weight, space and labor savings when compared to traditional shafts.
FyreWrap Elite 1.5 Duct Insulation VAD System offers the following features:
- 1- and 2-hour fire-rated enclosure
- Zero clearance to combustibles at all locations on blanket wrap
- Alternate to fire-rated shaft
- Saves weight, space, labor
- Thin, lightweight single-layer system
- High-temperature, biosoluble insulation
- Durable foil-scrim covering
- GREENGUARD listed for Microbial Resistance
|
FyreWrap Elite 1.5 Duct Insulation incorporates Insulfrax® Thermal Insulation as its core material. Insulfrax is a high temperature insulation made from a calcia, magnesia, silica chemistry designed to enhance biosolubility. It provides excellent insulation in a noncombustible blanket product form. The core insulation blanket is completely encapsulated in an aluminum foil fiberglass reinforced scrim covering. This scrim provides additional handling strength as well as protection from grease and moisture absorption and tearing.
|
|
|
|
|
|
|
|
|
FyrewrapR 0.5 Plenum Insulation
|
FyreWrap® 0.5 Plenum Insulation is a high temperature insulation blanket specifically designed to provide a single layer, flexible enclosure around combustible items located within fire rated return air plenums. New construction, building renovations or modifications to the electrical and mechanical systems may result in the installation of plastic pipe that cannot meet the minimum combustibility requirements defined in the Mechanical Code. FyreWrap 0.5 Plenum Insulation provides fire protection for these installed items by preventing flame propagation and smoke development in the plenum area. FyreWrap 0.5 Plenum Insulation offers the following product features:
- Lightweight, flexible product form
- Scrim encapsulated
- Easy to cut, fabricate, wrap around pipes or cables
- Thin, single layer design
- High-temperature, biosoluble fiber
|
FyreWrap 0.5 Plenum Insulation incorporates Insulfrax® Thermal Insulation as its core material. Insulfrax is a high temperature insulation made from a calcia, magnesia, silica chemistry designed to enhance biosolubility. It provides excellent insulation in a noncombustible blanket product form. The core insulation blanket is completely encapsulated in an aluminum foil fiberglass reinforced scrim covering. This scrim provides additional handling strength as well as protection from grease vapor absorption and tearing.
|
|
|
|
|
|
|

Last Update: 2011-12-22
|
|