Search for:

Search by:
Company/Trade Name
Product Type

Sikkens
Wood Finishes

15885 W. Sprague Rd.
Strongsville, OH 44136
 
Toll Free:866-745-5367
Fax:800-784-5460
 
Web Site: www.sikkens.us
exterior wood stains and finishes by Sikkens<BR>Wood Finishes
send email   send email send email   request catalog

Specs for exterior wood stains and finishes                  

Overview:
Sikkens brand finishes are recognized in North America as premium wood finishes that offer unparalleled quality and durability. The Sikkens line of decorative wood finishes are used to enhance and protect commercial buildings, homes and decks. Products include Cetol® (translucent) and Rubbol® (opaque) finishes for both interior and exterior use as well as an exclusive product line designed for the interior and exteriors of log homes. The Sikkens wood finishes product line also includes waterborne interior stains and topcoats that offer a professional finish with minimal odor, easy application, quick-drying and fast cleanup with soap and water. Low VOC products are also available.

Products Trade Name Description Content

EXTERIOR WOOD CARE PRODUCTS

NEW
Cetol WB SRD Multi-use, Waterborne One-Coat Protection

Cetol WB SRD
Sikkens<BR>Wood Finishes  NEW<BR>Cetol WB SRD Multi-use, Waterborne One-Coat Protection<BR><BR>
click to enlarge
Cetol WB SRD is a one-coat, waterborne translucent exterior wood finish for use on a variety of exterior wood surfaces. The hybrid alkyd/acrylic formula is designed to give the advantages of both an alkyd and an acrylic. Cetol WB SRD contains optimal amounts of translucent iron oxide pigments and UV light stabilizers. This unique waterborne formulation is another example of the advancements central to the Sikkens Next Wave Technology.

Cetol® SRD Semi-Transparent Stain

Cetol® SRD Semi-Transparent
Sikkens<BR>Wood Finishes  Cetol® SRD Semi-Transparent Stain<BR><BR>
click to enlarge
Cetol SRD Semi-Transparent Stain - a one coat non-film-forming semi-transparent wood stain. It features three way UV protection and it is for use on siding, rails, decks, fences, siding shakes, shingles and logs.

Cetol® 1

Cetol® 1
Sikkens<BR>Wood Finishes  Cetol® 1<BR><BR>
click to enlarge
Cetol 1 – a translucent exterior wood finish with a durable surface barrier which repels water while allowing excess moisture to escape. The finish penetrates deep into the wood sealing and protecting it. Cetol 1 remains firmly attached to the wood and provides a perfect surface to accept the next layer of protection, Cetol 23 Plus.

Cetol® 23 Plus

Cetol® 23 Plus
Sikkens<BR>Wood Finishes  Cetol® 23 Plus<BR><BR>
click to enlarge
Cetol 23 Plus – this translucent finish offers a greater degree of protection from harmful ultraviolet light. The product features two UV-absorbing materials, widely dispersed and permanently fixed into the surface film. Cetol 23 Plus retains its elasticity making it the ideal translucent topcoat for Cetol 1exterior siding applications.

Cetol® Door & Window

Cetol® Door & Window
Sikkens<BR>Wood Finishes  Cetol® Door & Window<BR><BR>
click to enlarge
Cetol Door & Window – is a high performance coating for doors, windows and garage doors. This alkyd high solids formulation offers optimum protection and a distinctive look for these unique areas. Available in a clear satin, clear gloss or 4 ready-mix, satin finish colors.

Cetol® Log & Siding

Cetol® Log & Siding
Sikkens<BR>Wood Finishes  Cetol® Log & Siding<BR><BR>
click to enlarge
Cetol Log & Siding – is a high performance, translucent, satin finish coating for vertical surfaces. This finish features alkyd high solids with optimum protection that result in a premium look in just two coats.

Rubbol® Siding Finish

Rubbol® Siding Finish
Sikkens<BR>Wood Finishes  Rubbol® Siding Finish<BR><BR>
click to enlarge
Rubbol Siding Finish – is a hybrid alkyd/acrylic designed to give the advantages of both an alkyd and an acrylic that is versatile and high performing for vertical exterior wood surfaces.

DECK CARE PRODUCTS

Cetol® SRD Semi-Transparent Stain

Cetol® SRD Semi-Transparent Cetol SRD Semi-Transparent Stain - a one coat non-film-forming semi-transparent wood stain. It features three way UV protection and it is for use on siding, rails, decks, fences, siding shakes, shingles and logs.

Cetol® DEK Finish

Cetol® DEK Finish
Sikkens<BR>Wood Finishes  Cetol® DEK Finish<BR><BR>
click to enlarge
Cetol DEK finish – is a high performance, translucent satin finish for decks. This alkyd high solids formulation offers optimum protection, ultimate durability and a beautiful furniture like finish appearance.

Cetol® SRD

Cetol® SRD
Sikkens<BR>Wood Finishes  Cetol® SRD<BR><BR>
click to enlarge
Cetol SRD – a translucent stain specially formulated to provide a water-repellent finish. This product is an easy to use effective coating for most exterior wood surfaces. The product features finely ground iron oxide pigments creating a rich, natural color and offers a unique alkyd/oil protective layer against rain, snow and UV rays.

INTERIOR WOOD CARE PRODUCTS

Cetol® Log Decor

Cetol® Log Decor Cetol Log Décor – is an interior translucent waterborne finish combining both color and finish in just one product. It is a urethane fortified acrylic formula which is non-yellowing, low-odor, scratch-resistant and easy to clean.

Cetol® BL Interior Clear

Cetol® BL Interior Clear
Sikkens<BR>Wood Finishes  Cetol® BL Interior Clear<BR><BR>
click to enlarge
Cetol BL Interior Clear – is a urethane fortified acrylic formula which is non-yellowing, low-odor, scratch-resistant and easy to clean. Available in only satin finish for most interior wood surfaces. Cetol BL Interior Clear offers protection, durability and easy application.

Cetol® UV Interior

Cetol® UV Interior Cetol UV Interior – is a unique waterborne product designed to protect interior wood yet leave no color or sheen on the surface. For use on light color wood, the UV absorbers minimize yellowing and allows a natural look. For use on bare wood only.

Cetol® Interior Clear

Cetol® Interior Clear Cetol Interior Clear – is a solvent-borne transparent coating that gives a durable satin finish to most interior woodwork. It enhances the natural beauty of the wood grain while providing a hard-wearing and scratch-resistant finish.

Log Pre-Treatment

Log Pre-Treatment Log Pre-Treatment – is a clear waterborne exterior treatment which stabilizes wood, minimizing splitting and cracking. This treatment will repel excess moisture while allowing moisture vapor in the wood to escape gradually.

LOG CARE PRODUCTS

Cetol® SRD Semi-Transparent Stain

Cetol® SRD Semi-Transparent Cetol SRD Semi-Transparent Stain - a one coat non-film-forming semi-transparent wood stain. It features three way UV protection and it is for use on siding, rails, decks, fences, siding shakes, shingles and logs.

Cetol® 1

Cetol® 1 Cetol 1 – a translucent exterior wood finish with a durable surface barrier which repels water while allowing excess moisture to escape. The finish penetrates deep into the wood sealing and protecting it. Cetol 1 remains firmly attached to the wood and provides a perfect surface to accept the next layer of protection, Cetol 23 Plus.

Cetol® 23 Plus

Cetol® 23 Plus Cetol 23 Plus – this translucent finish offers a greater degree of protection from harmful ultraviolet light. The product features two UV-absorbing materials, widely dispersed and permanently fixed into the surface film. Cetol 23 Plus retains its elasticity making it the ideal translucent topcoat for Cetol 1exterior siding applications.

Cetol® Log & Siding

Cetol® Log & Siding Cetol Log & Siding – is a high performance, translucent, satin finish coating for vertical surfaces. This finish features alkyd high solids with optimum protection that result in a premium look in just two coats.

Cetol® SRD

Cetol® SRD Cetol SRD – a translucent stain specially formulated to provide a water-repellent finish. This product is an easy to use effective coating for most exterior wood surfaces. The product features finely ground iron oxide pigments creating a rich, natural color and offers a unique alkyd/oil protective layer against rain, snow and UV rays.

Log Pre-Treatment

Log Pre-Treatment Log Pre-Treatment – is a clear waterborne exterior treatment which stabilizes wood, minimizing splitting and cracking. This treatment will repel excess moisture while allowing moisture vapor in the wood to escape gradually.

Cetol® Log Décor

Cetol® Log Décor Cetol Log Décor – is an interior translucent waterborne finish combining both color and finish in just one product. It is a urethane fortified acrylic formula which is non-yellowing, low-odor, scratch-resistant and easy to clean.

Cetol® BL Interior Clear

Cetol® BL Interior Clear Cetol BL Interior Clear – is a urethane fortified acrylic formula which is non-yellowing, low-odor, scratch-resistant and easy to clean. Available in low-lustre, satin or gloss fiish for most interior wood surfaces. Cetol BL Interior Clear offers protection, durability and easy application.

Cetol® UV Interior

Cetol® UV Interior Cetol UV Interior – is a unique waterborne product designed to protect interior wood yet leave no color or sheen on the surface. For use on light color wood, the UV absorbers minimize yellowing and allows a natural look. For use on bare wood only.

Cetol® Interior Clear

Cetol® Interior Clear Cetol Interior Clear – is a solvent-borne transparent coating that gives a durable satin finish to most interior woodwork. It enhances the natural beauty of the wood grain while providing a hard-wearing and scratch-resistant finish.



spacer
your name:   password:   (available for clients only)



Last Update: 2012-05-03
                                                                                                                       

©2012 ARCAT, Inc. - Terms of Service - Privacy Policy - ARCAT Home

Never Forget