Arcat

Masterformat: 95

Search for:
Search by:
Company/Trade Name
Product Type

Home Page
AEC Community
CSI MasterFormat
  • Select Division:
Manufacturers

Sorbothane Inc. |

2144 State Rte. 59
Kent, OH 44240
 
Toll Free:800-838-3906
Phone:330-678-9444
Fax:330-678-1303
 
request catalogRequest
Catalog
    send email Send Message to
Sorbothane Inc.
   
   
 
Web Site: www.sorbothane.com
e-mail: send email


Sorbothane Inc. manufactures building products relating to:


[ 13 ] Special Construction
[ 13080 ] SOUND, VIBRATION, AND SEISMIC CONTROL

spacer
your name:   password:   (available for clients only)



Last Update: 2007-10-09

Related News:
2008-11-10ETS-Lindgren announced the launch of a new series of omnidirectional biconical antennas, Models 3180, 3181, and 3182, for broadband spectrum monitoring. The omnidirectional radiation pattern means the antenna can receive signals from every direction...
2008-09-25ETS-Lindgren announced the completion of a semi-anechoic chamber at Airbus in Hamburg, Germany. Valued at over 500,000 Euro, the large chamber measures 12 m (39 ft) x 6.7 m (22 ft) x 6.5 m (21 ft) and features an 8 m (26 ft) x 4 m (13 ft) x 2.9 m (9 ft)..
2008-07-28ETS-Lindgren Showcases Its Magnetic Active Compensation System at the Microscopy and Microanalysis 2008 Meeting
2008-07-15ETS-Lindgren’s new broadband electric and magnetic probe field monitor, Model HI-6100, is designed for use in electromagnetic compatibility (EMC) RF immunity test system applications.
2008-07-08ETS-Lindgren Educates Engineers at EMC 2008












Never Forget