|
|
Eclipse Architectural
7470 Buller Ave.
Burnaby, BC Canada V5J 4S5
|

|
Overview:
Eclipse Folding Door System and the Eclipse Folding Window System, our innovative new line of bifolding doors and folding windows, designed to create the illusion of a larger more fluid space or, conversely, to create a closed space when privacy is needed.
Our line of interior and exterior folding doors and folding windows has revolutionized the market today, with innovative track, sill, and folding door hardware technology which is among the very best in the door and hardware industry. Our specialty hardware includes Multi-point Door Locks and Lever Lock Sets along with our new Twinpoint Lock for wood, aluminum or PVC doors.
Our product line includes Aluminum Folding Doors and Wood Folding Doors, Retractable Screen Doors, and PVC Folding Doors, ideal for use in interior and exterior residential, as well as, light commercial applications. We offer folding door systems with up to 16 panels which can have 8 panels folded in each direction. The concept "folding glass walls" is a great replacement for sliding glass doors, patio doors, swing doors and sliding doors is fast gaining popularity among our customers.
Eclipse Architecural to exhibit at the upcoming Buildex Show on February 8-9, 2012 in Vancouver, BC, Canada. Come and see Eclipse Architecural.
| Products |
Trade Name |
Description  |
Content |
Aluminum Folding Doors
|
|
|
|
|
|
|
|
| |
|
|
Eclipse C3
|
Features
- New state of the art Twinpoint hardware in stainless steel (304SS)
- Five point or six point Multipoint door lock (304SS)
- New E3C Folding door hardware by Centor
- Colour coordinated lever lock sets for active & inactive panels
- All Extruded Aluminum profiles specific to the C3 Folding Door System
- All Aluminum Profiles are available in anodized Class 1 - Coarse matte etch
- All Aluminum Profiles are available in Powder Coat finishes
- Door panels designed to hold S.G. or I.G.
- Door Panel Corner Key makes for easy assembly
- Dual weatherseals on head, jamb, sill & between each panel
|
|
|
|
|
|
| |
PVC Folding Doors
|
|
|
|
|
|
|
|
| |
|
|
Eclipse Series 2200 & 2300
|
Features and Benefits
- Thermally broken aluminum frame
- Foam backed seal on main frame
- Narrow stile vinyl sash (2-9/16” wide) 2200 Series
- Standard stile (3-5/8” wide) 2300 Series
- Welded sash corners
- Dual interlocking weather seal on sash for superior air and thermal performance
- Eclipse Architectural® E3 hardware system
- Stainless Steel Multipoint locking hardware
|
|
|
|
|
|
| |
Twinpoint Lock
|
|
|
|
|
|
|
|
| |
|
|
Eclipse Twinpoint
|
Features
- Minimum Door Thickness: 1-3/8” (35 mm)
- Throw length: 1” (25 mm)
- Uses: Folding, French & Sliding
|
|
|
|
|
|
| |
Folding Door Systems
|
|
|
|
|
|
|
|
| |
|
|
Eclipse E2
|
The Eclipse E2™ System is designed for exterior folding doors in residential or light commercial applications. It has been specifically developed to allow the opening to be effectively weathersealed for exposed environments.
It enables up to 8 doors in both directions to be folded to the side of an opening and is suitable for Housing, Apartments, Cafes, Restaurants, Hotels & Shop Fronts.
|
|
|
|
|
| |
|
|
Eclipse E3
|
The Eclipse E3 is a premier folding door system for larger folding doors. It has been designed for strength and is generously proportioned to meet the requirements of specifiers looking for folding solutions in medium to large residential and commercial applications. Stainless steel bearings in the pivots and carriers allow even the largest doors to be moved quietly and with fingertip ease between the open and closed positions.
Eclipse E3 for folding doors is specified with 5 separate groups: track, sill, weathersealing, flushbolts and hardware. Components are required from all 5 groups to build bifolding doors.
|
|
|
|
|
| |
|
|
Eclipse E4
|
The Eclipse E4 is a premier folding door system for larger folding doors. It has been designed for strength and is generously proportioned to meet the requirements of specifiers looking for folding solutions in medium to large residential and commercial applications. Stainless steel bearings in the pivots and carriers allow even the largest doors to be moved quietly and with fingertip ease between the open and closed positions.
Eclipse E4 for folding doors is specified with 5 separate groups: track, sill, weathersealing, flushbolts and hardware. Components are required from all 5 groups to build bifolding doors.
|
|
|
|
|
| |
|
|
Eclipse E2i Interior BiFold
|
E2i internal bifold system without a bottom sill or floor channel is based on Eclipse’s standard E2 hardware system and uses Centor’s proven bifold window technology. For interior applications only, it is designed for seamless transitions between rooms and interior spaces.
|
|
|
|
|
| |
|
|
Eclipse E3 (TBAS)
|
- Maximum Door Weight - 176 lbs (80 kg) each panel.
- Maximum Door Width - 40” (1016 mm).
- Maximum Door Height - 120” (3048 mm).
- Door Thickness - 2 1/4” (57.15 mm) when using E3™ Sill System.
- Maximum # of Doors - 8 each way = 54 ft (16.45m) total.
|
Note: When using maximum door width & height 40” x 120” (1016 mm to 3048 mm) door may exceed maximum door weight of 176 lbs (80 kg). Calculated weight check should be done.
|
|
|
|
|
| |
|
|
Eclipse S1 Screen S1E Blind
|
The S1E Blind from Eclipse Architectural is a world-first product providing retractable insect screening and solar control with fingertip operation. This product is the evolution of Centor's award winning S1 Insect Screen. The S1E Blind promotes an eco-friendly lifestyle by offering chemical-free insect protection, solar control and thermal insulation; converting a single-glaze opening to double-glaze performance.
Create a multi-function system using sun filter and insect fabrics to provide solar control in the mornings and prevent insects entering the home in the evenings. For openings wider than 12' 9'' and up to 24' 10'' wide choose one fabric class only, either mesh or blind for a double system.
|
|
|
|
|
| |
DSD Hardware
|
|
|
|
|
|
|
|
| |
|
|
Multi-point Door Locks Lever Lock Sets
|
The DSD Hardware range of Multi-point Door Locks have been designed and built in the United Kingdom, under the international quality system EN ISO 9001:2000, assuring you not only of the quality of the DSD Hardware range, but also of each process connected in its development, manufacturing and distribution.
DSD Hardware has undergone a number of engineered enhancements, without compromising its reputation for durability and performance.
Our range of products includes Residential door locks for doors up to 10’(3048 mm) tall, as well as a range of Double door options. All of our locks can be fitted with vertical shoot bolts for enhanced security.
|
|
|
|
|
| |
E3 Clad Components
|
|
|
|
|
|
|
|
| |
|
|
Eclipse E3 Clad
|
E3 Clad for Wood Folding Doors
E3 Aluminum Clad & Aluminum Brick Mould for E3 Jamb & Head
|
|
|
|
|
| |
Specialty Products & Hardware
|
|
|
|
|
|
|
|
| |
|
|
|
Door Holds
Magnets
Strike Plates
Hinge Sealing Gaskets
E3 Jigs
|
|
|
|
|
| |
Gallery
|
|
|
|
|
|
|
|
| |
|
|
|
|
|
|
|
|
| |

Last Update: 2012-02-02
|
|