Overview:
Kastner Metals operated by Embury Company is the only continuous coil anodizer that offers Class 1 architectural anodizing in the bronze finish (EPC) to .0007 coating thickness.
Kastner Metals operated by Embury Company is a leader in panel technology and presently produces
Emburite I -a Laminate Composite panel with a P.V.C. core,
Emburite 11- .125 Aluminum Sheet panel, .Insulated panels with porcelain, baked enamel or anodized finish.
Another of our outstanding services lies in the curving/bending/radiusing of aluminum extrusions. -Kastner Metals operated by Embury Company offers anodized and painted sheet in any length off coil inventory for immediate service.
Kastner Metals operated by Embury Company was established in 1953 and was the first continuous coil anodizing firm in North America. Presently the only coil anodizer in Canada, the dual aspect of the firm's activities -coil anodizing for some of the world's largest metal fabricators, and a long history of custom metal fabrication for a multitude of clients -provides a unique product assurance and single source responsibility, leading to wider and better application of metal products for architectural use. Presently owning and operating two plants in the Toronto area, Kastner Metals operated by Embury Company continues to develop in the U.S. and Canada under the direction of founder and president, Lloyd Embury.
Any shape extrusion including all types of snap together sections can be usually handled without difficulty during bending and radiusing operations. Conventional or standard as well as custom metal items can be fabricated by Kastner Metals..
Emburite is an overall 1/4" thickness composite panel comprised of two outer skins of .032" thickness aluminum alloy laminated to a moderately expanded, high density rigid polyvinylchloride (pvc) light weight core using a neoprene based adhesive. Stacked on skids for delivery, panels are protected with adhesive plastic coating which must be removed immediately upon installation. Non loadbearing use only.
Nonloadbearing use only. Composition and Materials: Emburite II is an aluminum sheet product fabricated using solid ".125" thickness aluminum alloy. Panel edges are normally supplied brake-formed or radiused to specification with all corners welded and ground smooth.
For all architectural and other aluminum fabrications requiring a protective and/or decorative finish. EPC anodized aluminum can be handled without fear of damaging finish, especially shearing, forming,cutting, bending or stamping operations. Example uses for EPC continuous coil anodized aluminum include curtain wall, store fronts and entrances, fascia, trim, column covers, sun control devices, industrial roofing and siding, facings, flashing, residential siding and similar exterior and interior applications.
Anodized finishes have made aluminum one of the most respected and widely used materials today in the production of thousands of consumer, commercial and industrial products.