Pinetree Furniture Makers | furniture and tables
905 N. Knight Ave.
Park Ridge, IL 60068
| |
| Toll Free: | 866-588-PINE
|
| Phone: | 847-677-7963
|
| Fax: | 847-823-0387 |
| |
|
|
|
|

Last Update: 2009-01-23
|
furniture and tables Related News:
| 2009-10-26 | Landscape Forms is pleased to announce the introduction of Metro40, a collection of integrated site furniture, from shelters, lighting and receptacles to benches, bike racks and bollards. |
| 2009-09-30 | Wright Line has announced the release of its 2009 Government Catalog. The catalog features samples of Wright Line’s GSA-schedule product lines including: modular desking systems, workbenches, lab furniture, consoles, storage cabinets, mobile... |
| 2009-09-21 | Furniture-Inspired Toilets by American Standard Redefine High Style with High Performance |
| 2009-09-18 | Landscape Forms is pleased to announce the publication of Site Furnishings: A Complete Guide to the Planning, Selection, and Use of Landscape Furniture and Amenities |
| 2009-06-24 | Kohler Co. introduces the Strela™ collection, an appropriate and versatile blend of bathroom fixtures and furniture that combines clever functionality with timeless design for style-savvy homeowners. |
|