Arcat

Masterformat: 95

Search for:
Search by:
Company/Trade Name
Product Type

Home Page
AEC Community
CSI MasterFormat
  • Select Division:
Manufacturers
RSS News Feed News Feed

ADA Solutions, Inc.

10 Elizabeth Dr.
Unit 5
Chelmsford, MA 01824
 
Toll Free:800-372-0519
Phone:978-262-9900
Fax:978-262-9125
 
tiles and pavers by ADA Solutions, Inc.
request catalogRequest
Catalog
    send email Send Message to
ADA Solutions, Inc.
   
   
 
Web Site: www.adatile.com
e-mail: send email
Overview:
ADA Solutions offers the most comprehensive detectable warning and way finding solutions for the visually impaired.

All of our truncated dome tactile surfaces are designed with safety and convenience in mind and are in full compliance with the American Disabilities Act Accessibility Guidelines (ADAAG). ADA Solutions offers the largest selection of ADA tactile surface products for transit platforms, multi-modal transit centers, curb ramps, and just about any other application you can come up with. Because our products have double the wear resistance of flamed granite it has a longer tile life and greater cost effectiveness. In fact our products continue to outperform all other tactile warning systems. In test after test our product exceeds the most stringent requirements for:
  • Water Absorption
  • Slip Resistance
  • Wear Resistance
  • Weathering
  • Chemical Resistance
  • Burn Resistance
  • Detectability
If you have immediate questions please call your local distributor, or feel free to contact us directly. We will put you in touch with a local representative eager to answer all of your questions related to any of our Detectable Warning products.

With over 7 million square feet installed to date, and another 500,000 square feet in inventory, you can feel confident that your order will ship without delay. We look forward to proving why we are the leader, and to adding your company to our ever-growing list of loyal and satisfied customers.

Featured Product: Detectable Warning Surfaces For Pedestrian Crossings

Products Trade Name Description Content

Truncated Dome Detectable Warning Systems

Replaceable Wet-Set


ADA Handicap Compliant Product
ADA Solutions, Inc. Replaceable Wet-Set<BR><BR>
click to enlarge
The most proven and trusted Detectable Warning solution in the world.
  • For use in new curb ramps or new construction
  • Pressed into place in freshly poured concrete
  • Plastic sheeting protection covers entire surface of Cast-In-Place Tile
  • Standard sizes: 24" x 36", 24" x 48", 24" x 60", 36" x 48" and 36" x 60"
All Tactile Warning System tiles manufactured by ADA Solutions, Inc. are designed to be installed on a concrete substrate. We do not recommend installing any of our products into asphalt, nor do we warranty such installations. Please contact us directly and one of our knowledgeable sales staff would be happy to explain an alternate solution.

Surface-Mount


ADA Handicap Compliant Product
ADA Solutions, Inc. Surface-Mount<BR><BR>
click to enlarge
  • For use in Retrofit applications or new construction
  • Large perimeter beveled edges for smooth transition
  • Secured with color matched fasteners and structural adhesive
  • Surface applied tiles are 1/8" thick with beveled edges
  • Standard sizes: 24" x 36", 24" x 48", 24" x 60", 36" x 48" and 36" x 60"

Cast In Place


ADA Handicap Compliant Product
ADA Solutions, Inc. Cast In Place<BR><BR>
click to enlarge
  • For use in new curb ramps or new construction
  • Pressed into place in freshly poured concrete
  • Cast-In-Place Tiles have a 1/4" nominal thickness and feature embedment ribs 3" on center through entire length of tile
  • Plastic sheeting protection covers entire surface of Cast-In-Place Tile
  • Standard sizes: 24" x 36", 24" x 48", 24" x 60", 36" x 48" and 36" x 60"

Replaceable Stainless Steel Truncated Dome Detectable Warning Systems


ADA Handicap Compliant Product
ADA Solutions, Inc. Replaceable Stainless Steel Truncated Dome Detectable Warning Systems<BR><BR>
click to enlarge
  • For use in new curb ramps or new construction
  • Pressed into place in freshly poured concrete
  • Plastic sheeting protection covers entire surface of Cast-In-Place Tile
  • Standard size: 24" x 48"

Transit Agencies

Transit Agencies

ADA Solutions, Inc. Transit Agencies<BR><BR>
click to enlarge
A list of transit agencies (listed alphabetically by State) where our tactile surface products have been installed.

Government Regulations

Government Regulations

To view the entire report published by the Access Board go to: www.access-board.gov/rowdraft.htm


Distribution:
For List of Distributors Click Here


spacer
your name:   password:   (available for clients only)



Last Update: 2009-11-09








©2009 ARCAT, Inc. - Terms of Service - Privacy Policy - Content Policies - ARCAT Home

Never Forget