Arcat

Masterformat: 95

Search for:
Search by:
Company/Trade Name
Product Type

Home Page
AEC Community
CSI MasterFormat
  • Select Division:
Manufacturers

Mirart Inc. | mirrors

2707 Gateway Dr.
Pompano Beach, FL 33069-4323
 
Toll Free:800-327-8944
Phone:954-974-5230
Fax:800-647-2780
 
request catalogRequest
Catalog
    send email Send Message to
Mirart Inc.
   
   
 
Web Site: www.mirart.com
e-mail: send email


Mirart Inc. manufactures mirrors building products relating to:


[ 06 ] Wood and Plastics
[ 06600 ] Glass-Fiber-Reinforced Plastic
[ 06600 ] PLASTIC FABRICATIONS
[ 06605 ] Solid Plastic Countertops*
[ 06610 ] Plastic Railings*
[ 06612 ] PVC Railings and Decking*
[ 06620 ] Polymer Safety Railing*
[ 08 ] Doors and Windows
[ 08830 ] Mirrors
[ 10 ] Specialties
[ 10800 ] TOILET, BATH AND LAUNDRY ACCESSORIES
[ 10811 ] Electric Hand Dryer*

spacer
your name:   password:   (available for clients only)



Last Update: 2007-04-13

mirrors Related News:
2008-11-07Saile™ One-Piece High-Efficiency Toilet (HET) with Dual Flush Technology. The Saile toilet features a clean aesthetic with a skirted trapway and coordinating Saile Quiet-Close™ toilet seat.The Dual Flush actuator provides .8 and 1.6 gallon flush options.
2008-11-04American Specialties, Inc. Introduces New TURBO-Dri™ High-Speed Hand Dryer
2008-07-11Unlike conventional hand dryers, which average 30 to 45 seconds of drying time, Excel Dryer’s XLERATOR hand dryer completely dries hands 3 times faster (in 10-15 seconds) and uses 80% less energy than conventional hand dryers.
2008-07-10Excel Dryer, Inc. has introduced two new cover finishes to its line of high speed XLERATOR® hand dryers; The new appliance-grade white thermoset bulk molded compound (BMC) and the brushed stainless steel finish.
2008-07-03Lumicor Introduces Two New Color Collections












Never Forget