Search for:

Search by:
Company/Trade Name
Product Type

EcoStar LLC

42 Edgewood Dr.
Holland, NY 14080
 
Toll Free:800-211-7170
Fax:888-780-9870
 
Web Site: www.ecostarllc.com
steep-slope roofing by EcoStar LLC
send email   send email send email   request catalog

Specs for steep-slope roofing                   LEED product data for steep-slope roofing                  

Overview:
The visionary glimpse of what EcoStar is today began in the early 1970’s with the development of the formulation for Starloy (Staroba Alloy). This base formula of recycled rubber and plastic is the foundation for the injection-molded roofing tiles that have become the leader in the synthetic roofing industry today.

The first Starloy tiles were compounded and molded by Staroba Plastics in 1993 working in conjunction with roofing contractors. The first synthetic slate tiles were sold in the U.S. in 1996.

In 2001, Carlisle SynTec Incorporated purchased the sales and marketing portion of EcoStar, eventually establishing it as part of Carlisle Residential. Now in 2010, the Staroba family brings all parts of the business – manufacturing, sales and marketing – home to Holland, NY as EcoStar LLC.

In addition to its history of manufacturing, EcoStar LLC has strong sales and marketing leadership who have been with the brand since 1998. EcoStar LLC continues to lead the market with their recycled slate and shake roofing tiles. Its well-known base of manufacturer’s representatives and distributors has been instrumental in the success of the product since its inception.

It is these exceptional roofing materials and specifications, a continued commitment to the environment and long-term relationship-based partnerships that will launch the new LLC as EcoStar is welcomed home.

Products Trade Name Description Content

Tiles

Green Product Data for

Majestic Slate™

Majestic Slate™ Traditional
EcoStar LLC Majestic Slate™<BR><BR>
click to enlarge
Majestic Slate tiles offer the natural beauty of slate while providing enhanced strength and durability. Featuring a 50-year Gold Star or Limited Materials Warranty and available with a 100 mph wind warranty, Majestic Slate tiles provide enhanced resistance to harsh weather conditions, including wind, driving rain and hail. Manufactured from 80% post-industrial recycled rubber and plastic, Majestic Slate tiles offer an environmentally friendly, lightweight alternative to traditional slate roofing products. Majestic Slate tiles are available in ten colors: Smoke Gray, Federal Gray, Midnight Gray, Black, Earth Green, Sage Green, Cedar Brown, Chestnut Brown, Stone Red, and Mountain Plum.

Specs for Majestic Slate™<BR><BR> Green Product Data for Majestic Slate™<BR><BR>

Majestic Slate Gallery

EcoStar LLC Majestic Slate Gallery<BR><BR>
click to enlarge


Seneca Cedar Shake Tiles™

Seneca Cedar Shake Tiles™
EcoStar LLC Seneca Cedar Shake Tiles™<BR><BR>
click to enlarge
Seneca Shake offer the appearance of natural cedar shake while providing improved performance, protection and durability. Manufactured from recycled rubber and plastic, Seneca Shake tiles offer a highly durable, long-lasting alternative to traditional cedar shake roofing tiles. Like all EcoStar products, Seneca Shake offers Class 4 impact resistance and are available with a 50-year warranty and a 100 mph wind warranty. Unlike traditional wood shake, Seneca Shake tiles offering unique architectural opportunities for virtually any roofing system and are available in nine different colors: stone red, earth green, chestnut brown, cedar brown, mountain plum, smoke gray, federal gray, midnight gray and black. The tiles are also available in various sizes and thicknesses.

Specs for Seneca Cedar Shake Tiles™<BR><BR>

Seneca Shake Gallery

EcoStar LLC Seneca Shake Gallery<BR><BR>
click to enlarge


Accessories

Aqua Guard Roofing Underlayment

Aqua Gaurd
EcoStar LLC Aqua Guard Roofing Underlayment<BR><BR>
click to enlarge
Aqua Guard Roofing Underlayment provides superior protection for building interiors while offering a stronger and lighter alternative to traditional felt underlayment. Manufactured with a combination of polyethylene and polypropylene, Aqua Guard is a cost-effective material that provides superior protection against tearing and exposure to the elements, and will not crack or dry in extreme temperatures. Offering easy installation and a skid-resistant surface, Aqua Guard meets all national building codes, and is ideal for both residential and commercial applications with new construction.

Ridge Vent

EcoVent™
EcoStar LLC Ridge Vent<BR><BR>
click to enlarge
EcoVent is a continuous tile-over ridge vent that efficiently prevents moisture build-up in the attic space of a building, effectively reducing the building's cooling costs and extending the life of the roof. EcoVent provides incredible strength, unmatched durability and superior protection against rain, snow and ice, creating a breathable weather barrier for virtually every weather condition.

Manufactured in 20-foot-long by 10.5-inch-wide rolls, EcoVent offers improved coverage yet remains the industry's lightest rolled ridge vent. Because of its lightweight characteristics, EcoVent provides easy handling and installation. Adding to EcoVent's ease-of-use are the stainless steel EcoStar roofing nails that come standard with EcoVent, eliminating the purchase of additional materials. With a low-profile design that allows it to sit under hip and ridge tiles, EcoVent offers nearly invisible protection, providing a cosmetic appearance that is superior to that created by fans and other rooftop vent systems.

Nova Walkway Pads

Nova
EcoStar LLC Nova Walkway Pads<BR><BR>
click to enlarge
NOVA Walkway Pads interlock to form a high-performance roofing walkway system. The pads are manufactured using a proprietary polymer composed of 100 percent recycled, post-industrial rubber and plastic. NOVA Walkway Pads provide a non-absorbent, skid-resistant surface that offers enhanced durability and impact resistance. Featuring an open octagon grid design, NOVA Walkway Pads eliminate ponding liquid, allowing the free flow of liquids below the pads. With a unique interlocking design, the pads are easy to install and provide increased resistance to water, oils and chemicals, offering maximum product life and traction durability.

Snow Guard

EcoStar LLC Snow Guard<BR><BR>
click to enlarge
EcoStar Snow Guards are engineered to meet a variety of design and snow loads, providing supreme protection, easy installation and a seamless aesthetic appearance. Available in three decorative copper styles as well as a color-coated aluminum that is available in all nine tile colors, EcoStar Snow Guards can be used in conjunction with all EcoStar tile roof systems and are covered under all EcoStar warranties.

Glacier Guard Sheet Membrane

Glacier Guard
EcoStar LLC Glacier Guard Sheet Membrane<BR><BR>
click to enlarge
Glacier Guard is a self-adhering sheet membrane designed to provide superior protection for roofing substrates. Available in smooth-surface, high-temp smooth surface and granular surface, Glacier Guard offers enhanced protection against moisture penetration from wind-driven rain and water backup caused by ice dams.

Fasteners

EcoStar LLC Fasteners
click to enlarge
Composed of stainless steel, EcoStar Fasteners provide superior strength and resistance to corrosion, staining and leaking. Available in coil smooth shank, hand drive smooth shank and ring shank designs, EcoStar Fasteners offer a tensile strength between 125,000 and 145,000 pounds per square inch, with an ultimate lateral load that is nearly 20% higher than that of traditional steel fasteners. While their standard length is 1-1/2", EcoStar Fasteners are available in various lengths upon request.



spacer
your name:   password:   (available for clients only)



Last Update: 2012-02-06
                                                                                                                       

©2012 ARCAT, Inc. - Terms of Service - Privacy Policy - ARCAT Home

Never Forget