|
|
Aywon Chalkboard & Corkboard, Inc.
100 E. Diamond Ave.
Hazleton, PA 18201
| |
| Toll Free: | 800-523-6671
|
| Phone: | 570-459-3490
|
| Fax: | 570-459-3499 |
|
|
| |
| Web Site: |
www.aywon.com
|
|

|
Overview:
Aywon Wire & Metal Corp., a major supplier of industrial needs, has been in existance since 1936. It has always been on the cutting edge of supplying necessities to a growing America. Since its inception, Aywon has been owned and operated as a family business. This enables us to maintain strict quality control and superior services. Aywon exists in today's marketplace among the huge conglomerate factories because of its fair competitive pricing and realistic lead times. At Aywon we believe our reputation is only as good as the last job that leaves our factory.
In 1952 our founders recognized the need for manufacturing quality products for the nation's educational system. This led to the creation of our chalkboard division. Today we are a complete facility for custom and volume manufacturing of chalkboards, markerboards, corkboards, fabric covered tackboards, portable units, horizontal and vertical sliders, display cases and cabinets. All of these products are fabricated in our Brooklyn, N.Y. plant to architectural or Board of Education specifications. In addition, Aywon offers a complete line of projection screens and related items produced by Draper and Stewart, two of the countries leading manufacturers. No job is too big or too small.
At Aywon Chalkboards we put quality and the needs of the educational community at the head of our class.
| Products |
Trade Name |
Description  |
Content |
Markerboards and Tackboards
|
|
|
|
|
|
|
|
|
|
|
BIG APPLE
|
The Big Apple Series marker boards (formerly named Reddi-Frame Clip Tite) represent the ultimate in design and function. Its unique design complies with the New York City Board of Education and the NYC School Construction Authority specifications. Most current NYC School's replacement chalk and marker boards are from the Big Apple Series. The standard full-length factory installed mounting rail provides unsurpassed stability, safety and ease of installation. This unique mounting system uses the weight of the board to keep it pressed flush against the wall. This means there is no place for dirt or a student's "missing paperwork" to hide.
|
|
|
|
|
|
|
|
BIG APPLE, HARDWOOD, J SERIES
|
The Big Apple frame with a natural cork facing has all the strength and beauty of the Big Apple chalk and marker boards and goes well beyond the usual "cork bulletin board" look.
The Hardwood Series features an attractive 1 ¾" hardwood frame that can be mounted "as is" or stained or painted by the purchaser to match its surroundings. The facing is covered with ¼" of long-lasting natural cork laminated to a ¼" hardboard backing.
The J Series frame has the "classic" look of a quality cork board. The ½" aluminum frame provides a pleasant contrast with the color of natural cork. The J Series is an economical alternative to the premium Big Apple series board.
|
|
|
|
|
|
Chalkboards
|
|
|
|
|
|
|
|
|
|
|
BIG APPLE
|
This Ultra Matte chalkboard finish improves coverage and contrast. This is a key factor in enabling students at the perimeters of the classroom to see the board as easily as those in front. It comes standard with an easy-to-clean magnetic Ceramicsteel P3 writing surface in green, black or slate colors. The Ceramicsteel P3 writing surface has a lifetime warranty. The factory installed heavy-duty AY-10 chalk/marker tray features a smooth closed-end design with no sharp edges. Options include a 1" or 2" cork display rail with associated accessories. The Big Apple Series can also be custom manufactured with either a 4' or 5' height and up to 60' width.
|
|
|
|
|
|
|
|
DELUXE SERIES
|
Deluxe Series chalk boards offer many of the features of the premium Big Apple Series at a much lower cost. The facing, core and backing are the same as the Big Apple. The Deluxe Series features a factory-installed integrated hanging system that mounts flush to the wall. A 1.5" aluminum frame surrounds the black, green or slate colored easy-to-clean magnetic Ceramicsteel P3 writing surface. The Ceramicsteel P3 writing surface has a lifetime warranty. All Deluxe Series boards come with a sturdy AY-20 chalk/marker tray. Options include an upgrade to the closed-end AY-10 chalk/marker tray plus optional 1" and 2" cork display rails with associated accessories. The Deluxe Series can also be custom manufactured with either a 4' or 5' height and up to 60' width.
|
|
|
|
|
|
|
|
HARDWOOD SERIES
|
The Hardwood Series features an attractive 1 ¾" hardwood frame that can be mounted "as is" or stained or painted by the purchaser to match its surroundings. Standard features include an easy-to-clean magnetic Ceramicsteel P3 writing surface in green, black and slate colors. The Ceramicsteel P3 writing surface has a lifetime warranty. An optional hardwood chalk/marker tray is also available for many sizes and configurations.
|
|
|
|
|
|
|
|
J SERIES
|
Aywon's J Series is a proven, yet economical, product line. All J Series chalk boards come standard with an easy-to-clean magnetic Ceramicsteel P3 writing surface in black, green or slate colors, an AY-20 chalk/marker tray and a sturdy ½" aluminum frame. The Ceramicsteel P3 writing surface has a lifetime warranty. The "industry standard" mounting system is easy to install. Options include 1" and 2" cork display rails with associated accessories. J Series chalk boards are available in standard sizes from 1.5"x2' to 4'x12'. The J Series can also be custom manufactured with either a 4' or 5' height and up to 60' width.
|
|
|
|
|
|
|
|
VALUE
|
Value Series chalk boards are designed to meet the needs of those who have limited funds and will not use the writing surface every day. This design is perfect for restaurants, religious groups, fraternal organizations, etc. Value Series chalk boards are only available with a black "fused film" writing surface. The ¼" "fused film" writing surface is laminated to a 3/8" hardboard backing and surrounded by a ½" aluminum frame. The "fused film" writing surface has a two-year warranty. The AY-20 chalk/marker tray is available as an option.
|
|
|
|
|
|
Bulletin Boards
|
|
|
|
|
|
|
|
|
|
|
CONTEMPO
|
Contempo boards give a more modern look than traditional bulletin boards. Their light weight and easy installation make them a good choice for casual work areas around the modern office. One of the available six fabric colors is sure to look good with your office décor.
|
|
|
|
|
|
|
|
BIG APPLE, HARDWOOD, J SERIES
|
Use one of twelve Forbo cork colors as a colorful alternative to a natural cork bulletin board. Forbo cork is washable, smooth and self-healing. The facing is constructed by laminating ¼" of Forbo cork to a ¼" hardboard backing.
|
|
|
|
|
|
|
|
|
Harborweave II vinyl gives the look of woven fabric with the durability of vinyl.
|
|
|
|
|
|
|
|
|
Units can be fabricated with up to four tracks allowing one unit to be used for several different applications. All units are fabricated to design.
|
|
|
|
|
|
Cabinets and Cases
|
|
|
|
|
|
|
|
|
|
|
|
Recessed or Surface Mounted, the cabinets can vary in size to satisfy most any desired dimensions
required.
|
|
|
|
|
|
|
|
|
Recessed or Surface Mounted, the cases come in a choice of hinged or sliding glass doors.
|
|
|
|
|
|
Accessories
|
|
|
|
|
|
|
|
|
|
|
|
Magnets, drymarkers, magnetic drymarkers, Magnetic eraser marker holder. velco replaceable eraser.
|
|
|
|
|
|

Last Update: 2012-02-02
|
|