Arcat

Masterformat: 95

Search for:
Search by:
Company/Trade Name
Product Type

Home Page
AEC Community
CSI MasterFormat
  • Select Division:
Manufacturers

Sonrise Woodcarving Studio | sculpture and mantels

P. O. Box 12
Cottekill, NY 12419
 
Phone:845-687-9139
Fax:248-479-5272
 
request catalogRequest
Catalog
    send email Send Message to
Sonrise Woodcarving Studio
   
   
 
Web Site: www.sonrisewoodcarving.com
e-mail: send email


Sonrise Woodcarving Studio manufactures sculpture and mantels building products relating to:


[ 06 ] Wood and Plastics
[ 06440 ] Wood Ornaments
[ 10 ] Specialties
[ 10310 ] Fireplace Specialties and Accessories
[ 10400 ] IDENTIFICATION DEVICES
[ 10440 ] Interior Signage
[ 12 ] Furnishings
[ 12100 ] ART
[ 12120 ] Wall Decorations
[ 12190 ] Ecclesiastical Art
[ 12350 ] Specialty Casework
[ 12400 ] FURNISHINGS AND ACCESSORIES
[ 12580 ] Residential Furniture

spacer
Type in Password for stats:   (available for clients only)



Last Update: 2006-10-24

sculpture and mantels Related News:
2008-09-02Vista System International was recently ranked No. 2,387 on Inc.5000 annual ranking of the 5000 fastest-growing private companies in the US. Taken as a whole, these companies represent the backbone of the U.S. economy.
2008-08-26Best Sign Systems is now offering a free Architect’s Sample Pack of its new ada-sign product “Lucent” to Architects, Environmental Graphic Designers and other specifying or purchasing agents.
2008-08-21The new projecting Vista Light Signs can be internally illuminated or used with virtually any sign substrate without illumination. The 360° interactive view illustrates a 16" x 24" (400mm x 600mm), double sided, projecting Vista Light sign.
2008-08-07Vista System is the first in the signage industry to provide interactive real time 3D demonstrations of its products. Follow the 'More Info' link and click on the selected product and then on the 360 degree icon.
2008-08-07In addition to new ADA-Sign products, Best Sign Systems, Inc. is adding adding a new website and new marketing capabilities to Best support their dealer network across the United States and the customers that they serve.Their new website will showcase...












Never Forget