Search for:

Search by:
Company/Trade Name
Product Type

NUCONSTEEL®, A NUCOR Company

525 S. Locust
Denton, TX 76201
 
Phone:940-891-3050
Fax:940-891-3090
 
Web Site: www.nuconsteel.com
frames and framing by NUCONSTEEL®, A NUCOR Company
send email   send email send email   request catalog

SpecWizard for frames and framing                   Specs for frames and framing                   CAD for frames and framing                   LEED product data for frames and framing                  

Overview:
Nuconsteel a Nucor company is a designer and manufacturer of Cold-Formed Steel [CFS] framing solutions for the mid-rise construction market. We have an application for all segments - hotels, assisted living, student/military living, mixed-use, condos and multi-family living. Providing CFS wall panels, roof/floor trusses and joist systems. Owned by NUCOR, America's largest steel producer and steel recycler – give us a call today!

Products Trade Name Description Content

Truss System

Integrated Truss System

NUTRUSS®
NUCONSTEEL®, A NUCOR Company Integrated Truss System<BR><BR>
click to enlarge
NUTRUSS, from Nuconsteel, is a cost effective Cold-Formed Steel (CFS) proprietary roof and floor truss system ideally suited for mid-rise commercial and residential construction market segments such as hotels, senior/assisted living, multi-family and student/military/university living. Combined with state-of-the art design, layout and engineering software, Nutruss is second to none in the industry, bringing superior strength, design flexibility and wider spans. Nutruss is factory built using a streamlined automated process with strict quality control compliance. Nutruss integrates easily with all CFS applications along with other building construction methods such as cast-in-place concrete, precast concrete, masonry and structural steel framing. All construction methods are supported with engineered truss attachment clips and details.

SpecWizard for Integrated Truss System<BR><BR> Specs for Integrated Truss System<BR><BR> CAD Details for Integrated Truss System<BR><BR> Green Product Data for Integrated Truss System<BR><BR>

Wall Panel System

Wall Panel System

NUPANEL
NUCONSTEEL®, A NUCOR Company Wall Panel System<BR><BR>
click to enlarge
NUPANEL, from Nuconsteel, is a fully panelized load bearing Cold-Formed Steel wall system. Nupanel is supported by state-of-the-art design software and is factory built using an automated manufacturing process with strict quality control compliance. With other building construction methods like cast-in-place concrete, precast concrete, masonry and structural steel framing, Nupanel integrates easily in either load bearing or curtain wall applications. Stud and track members are available in 3 5/8” and 6” standard widths. Other widths are also available to meet architectural requirements.

Standard thicknesses for structural material are available from 33 to 97 mils.

SpecWizard for Wall Panel System<BR><BR> Specs for Wall Panel System<BR><BR> CAD Details for Wall Panel System<BR><BR>

Joist System

Joist System

NUJOIST
NUCONSTEEL®, A NUCOR Company Joist System<BR><BR>
click to enlarge
NUJOIST from Nuconsteel is a cost effective Cold-Formed Steel (CFS) proprietary floor joist system ideally suited for the commercial and residential construction markets. Nujoist combines the strength and consistency of a standard C-Shaped joist with the flexibility of pre-punched reinforced access holes to greatly improve system installation time and architectural flexibility. Plumbing, HVAC, electrical and other technology services can be installed within the floor system improving ease of installation while maintaining structural integrity.

SpecWizard for Joist System<BR><BR> Specs for Joist System<BR><BR> CAD Details for Joist System<BR><BR> Green Product Data for Joist System<BR><BR>

Design-Build

Design-Build

NUCONSTEEL®, A NUCOR Company Design-Build<BR><BR>
click to enlarge
Nuconsteel offers you a single-source Cold-Formed Steel framing solution from inception to completed framed CFS shell. Integrating engineering, material supply, wall and floor panelization, fabrication and framing installation.

Projects

Hospitality / Resort

NUCONSTEEL®, A NUCOR Company Hospitality / Resort<BR><BR>
click to enlarge
Hospitality projects utilizing Nuconsteel technology.

Senior / Assisted Living

NUCONSTEEL®, A NUCOR Company Senior / Assisted Living <BR><BR>
click to enlarge
Senior housing projects utilizing Nuconsteel technology.

University / Military Living

NUCONSTEEL®, A NUCOR Company University / Military Living<BR><BR>
click to enlarge
Educational projects utilizing Nuconsteel technology.

Mixed-used / Urban Infill

NUCONSTEEL®, A NUCOR Company Mixed-used / Urban Infill<BR><BR>
click to enlarge
Nuconsteel Urban Infill projects utilizing Nuconsteel technology.

Multi-Family Projects

NUCONSTEEL®, A NUCOR Company Multi-Family Projects<BR><BR>
click to enlarge
Multi-family projects utilizing Nuconsteel technology.

Recreational

NUCONSTEEL®, A NUCOR Company Recreational<BR><BR>
click to enlarge
Recreational Projects utilizing Nuconsteel technology.



spacer
your name:   password:   (available for clients only)



Last Update: 2012-03-30
                                                                                                                       

©2012 ARCAT, Inc. - Terms of Service - Privacy Policy - ARCAT Home

Never Forget