Arcat

Masterformat: 95

Search for:
Search by:
Company/Trade Name
Product Type

Home Page
AEC Community
CSI MasterFormat
  • Select Division:
Manufacturers

Tek Solutions, LLC | monitors and displays

3810 Murrell Rd.
#280
Rockledge, FL 32955
 
Toll Free:888-207-9369
Phone:321-637-7055
Fax:321-988-0210
 
request catalogRequest
Catalog
    send email Send Message to
Tek Solutions, LLC
   
   
 
Web Site: www.teksolutionsllc.com
e-mail: send email


Tek Solutions, LLC manufactures monitors and displays building products relating to:


[ 10 ] Specialties
[ 10400 ] IDENTIFICATION DEVICES
[ 10410 ] Directories
[ 10410 ] Electronic Directories
[ 10416 ] Computerized Directories & Message Boards*
[ 10440 ] Interior Signage
[ 16 ] Electrical
[ 16075 ] Electrical Identification

spacer
Type in Password for stats:   (available for clients only)



Last Update: 2007-04-13

monitors and displays Related News:
2008-07-09Vista System has been recognized by SEGD as a company that employs Green practices in the creation of its modular system.
2008-06-27Metallic Arts recently designed a 60 inch die cast aluminum full color seal for the city of Palm Beach, Florida.
2008-06-23Vista System International recently supplied its elegant and easily updateable directory signage to Trivalent, for installation at the Olymp healthcare center located at Moscow, Russia.
2008-06-20Metallic Arts has updated their website. Check it out!
2008-06-05Draper, Inc. is expanding its line of motorized lift products to include lifts for flat panel displays. Draper’s new Flat Screen Lift will handle flat panel displays up to 65”, while adding less than 5” to the overall depth.












Never Forget