Arcat

Masterformat: 95

Search for:
Search by:
Company/Trade Name
Product Type

Home Page
AEC Community
CSI MasterFormat
  • Select Division:
Manufacturers

Easi-Serv Products Inc.

6741 Cariboo Rd.
Unit 302 Bldg. D
Burnaby, BC,
Canada
V3N 4A3
 
Toll Free:888-591-0106
Phone:604-422-8611
Fax:604-422-8376
 
windows and doors by Easi-Serv Products Inc.
request catalogRequest
Catalog
    send email Send Message to
Easi-Serv Products Inc.
   
   
 
Web Site: www.easi-serv.com
e-mail: send email
      Specs       LEED product data for windows and doors      
Overview:
Easi-Serv has a strong history of innovation. In addition to the drive-thru windows, Easi-Serv has developed an efficient food expediting system based on a proprietary overhead conveyor system called the “Transporter”, a flexible patio windscreen glazing system, and thermally broken glazed aluminum overhead door leafs.

The Company values leading QSR(Quick Serve Restaurants) chains such as McDonald’s, Burger King, Chick-fil-A, Wendy’s, White Spot/Chevron, Mr. Sub, Country Style Donuts and others as its customers.

Easi-Serv’s new offices and larger manufacturing facilities are located in, Burnaby, British Columbia, Canada.

Featured Product: Windows, Fences, & Garage Doors

Products Trade Name Description Content

NEW
Work Alone Window

WA200
Easi-Serv Products Inc. <B>NEW</B><BR>Work Alone Window<BR><BR>
click to enlarge
This window is ideally suited for retail environments where workers are forced to work alone or in isolation and where there needs to be a physical separation between the employee and the customer. This window is fully compliant with the new WorkSafe BC Work Alone Requirements, and is ideal for Gas Stations, Convenience Stores, Liquor Stores and Pharmacies. It can be used in new construction, or can be retro-fitted into existing storefront glazing; often without substantial changes needing to be made!

Drive-Thru and Pass-Thru Windows

Easi-Serv Products has been developing and manufacturing drive-thru windows and pass-thru windows for over thirty years. Our windows are known for their clean design, strength, dependability, precise machine work, careful construction and ease of operation. Designed to withstand the rigours of northern winters or the heat of summer, Easi-Serv windows offer superior weatherproofing and guaranteed weather protection.

Specs Green Product Data

Side Slider Drive-thru Windows

Easi-Serv Products Inc. Side Slider Drive-thru Windows<BR><BR>
click to enlarge
SS Series In-Line Single Side Slider Drive-Thru Windows
CSP Series Bump-Out Single Side Slider Drive-Thru Windows
SB Series In-Line Bi-Part Side Slider Drive-Thru Windows

Vertical Lift Drive-thru Windows

Easi-Serv Products Inc. Vertical Lift Drive-thru Windows<BR><BR>
click to enlarge
IL Series In-Line Vertical Lift Drive-Thru Windows
IL/SUI Series In-Line Vertical Lift Drive-Thru Window

Transporter Overhead Conveyor System

Easi-Serv Products Inc. Transporter Overhead Conveyor System<BR><BR>
click to enlarge
Designed to enable you to locate drive-thru presentation windows in locations remote from food preparation areas, the “Transporter” is a fully automated, ceiling suspended food moving system. The “Transporter” rapidly moves multiple food bags in an efficient and hygienic manner without any intrusion into the workplace. The “Transporter” is a proven and cost effective system providing significant benefits over inefficient and unhygienic belt conveyor systems. Installation of the “Transporter” is quick and easy, and the system can be retrofitted into existing restaurants or installed as a part of new construction.

Glass Windscreen Posts
(Available exclusively from C.R.Laurence)

Easi-Serv Products Inc. Glass Windscreen Posts<BR>(Available exclusively from C.R.Laurence)<BR><BR>
click to enlarge
Designed as the prime support posts for rail free self supporting glass fencing, Easi-Serv’s patio windscreen posts provide you with a versatile system that gives you complete flexibility in the layout of patio, balcony, swimming pool surrounds or other areas that require a sturdy glass fence or windscreens. Fully engineered for wind loading, the patio glazing posts are constructed from proprietary aluminum extrusions, are impervious to rusting and are available in a variety of lengths and finishes.

Door Mounted Security Window

Easi-Serv Products Inc. Door Mounted Security Window<BR><BR>
click to enlarge
Easi-Serv's door mounted security window is designed to allow you to view visitors through a secure door with no compromise to security. The window can be retrofitted to steel doors and is easy to install.

Safety Bollard

Easi-Serv Products Inc. Safety Bollard<BR><BR>
click to enlarge
As an alternative to immovable steel posts, our safety bollard is a spring-loaded post that is designed to protect building corners whilst minimizing impact damage to vehicles if accidentally struck. Made of highly visible and reflective materials, the Safety Guide Posts are economical and quick to install.



spacer
your name:   password:   (available for clients only)



Last Update: 2008-10-27










Never Forget