Search for:

Search by:
Company/Trade Name
Product Type

SANIFLOW Hand Dryer Corporation

12800 N. W. 38th Ave.
Miami, FL 33054-4525
 
Toll Free:877-222-9125
Phone:305-424-2433
Fax:305-424-2435
 
Web Site: www.saniflowcorp.com
dryers and dispensers by SANIFLOW Hand Dryer Corporation
send email   send email send email   request catalog
send email   USA reps

Specs for dryers and dispensers                   CAD for dryers and dispensers                   BIM for dryers and dispensers                   LEED product data for dryers and dispensers                  

Overview:
THE MOST COMPLETE LINE OF HAND DRYERS IN THE MARKET
In 2007-08, SANIFLOW launches a powerful high-speed hand dryer able to dry your hands in less that 15 seconds. The Speedflow surfaced-mounted dryer also complies with the ADA requirements for barrier-free guidelines for public spaces and can be used in Universal voltage range from 110 V to 240 V 50/60 Hz.

Located in South Florida, SANIFLOW Hand Dryer Corporation is one of the most important manufactures of finest quality warm-air hand dryers. Our commitment to developing and using only the best available technology has resulted in products that lead the industry in innovation, reliability, efficiency, and environmental friendliness.

SANIFLOW is proud to be part of MEDICLINICS GROUP, a leading supplier for the Public Washroom accessories, specializing in electric hand dryers for more than 35 years. From its manufacturing center in Barcelona, Spain, SANIFLOW products are marketed by established network of distributors in over 80 countries.

In the United States, our products are marketed through a growing network of distributors nationally and with a exclusive network of online partners covering all the US territory.

Products Trade Name Description Content

High Speed Hand Dryers

New Extremely Efficient High Speed Hand Dryer

DUALFLOW Series
M08A
M08AC
M08ACS
SANIFLOW Hand Dryer Corporation New Extremely Efficient High Speed Hand Dryer<BR><BR>
click to enlarge
The cost of paper towels is constantly growing up and many architects & designers feel intimidated when faced with the challenge of specifying the right hand dryer to their projects. SANIFLOW offers a wide range of heating vandal resistant dryers and also extreme high speed hand dryers. Now, we want to offer the new U-shaped model following the recent tendency of this kind of new generation hand dryers. It is your choice. Customers will often comment on the “WOW” factor of the DUAFLOW of its look and how well it works.

DUAFLOW FEATURES:
This new development removes all the water from your hands quickly thanks to a high speed jet stream that literally blasts the water in between 10 to 15 seconds. Rather than evaporating the air rubbing your hands, the DUALFLOW utilizes 300 separate air ducts that forces air at 130 mph with a 30.000 rpm motor at only 75 dB, blowing water off the hands feeling like a “massage”. Versus other comparable units, no hand movement is needed. Anti-microbial Microban® protection is integrated into the surfaces where hands are located. Additionally the dryer has a receptacle unit to hold optional odorless filter that removes bad smells (such as human smell, tobacco, greases, etc.) from the air offering a more superior choice for customers who are looking for value, quality, cleanliness and energy efficiency hand dryer for the restroom facility.

Specs for New Extremely Efficient High Speed Hand Dryer<BR><BR> CAD Details for New Extremely Efficient High Speed Hand Dryer<BR><BR> BIM Objects for New Extremely Efficient High Speed Hand Dryer<BR><BR> Green Product Data for New Extremely Efficient High Speed Hand Dryer<BR><BR>

NEW
Hand Dryer


ADA Handicap Compliant Product
SPEEDFLOW Series
High-Speed ADA Hand Dryer

SANIFLOW Hand Dryer Corporation NEW<BR>Hand Dryer<BR><BR>
click to enlarge
SPEEDFLOW® FINALLY HIGH SPEED AT A COMPETITIVE PRICE! Offering a drying time between just 10 - 15 seconds. Additionally, this vandal-resistant hand dryer has been designed with a high-speed motor that can be adjustable manually to reduce the noise level. Available in the most vandal resistance covers is ideal for today no-touch washrooms that has to meet ADA requirement with not need to recess the unit into the wall. ADA Surfaced mounted.

Specs for NEW<BR>Hand Dryer<BR><BR> CAD Details for NEW<BR>Hand Dryer<BR><BR> BIM Objects for NEW<BR>Hand Dryer<BR><BR> Green Product Data for NEW<BR>Hand Dryer<BR><BR>

Heavy-Duty Hand Dryer

SANIFLOW AUTOMATIC Series E88AC

SANIFLOW Hand Dryer Corporation Heavy-Duty Hand Dryer<BR><BR>
click to enlarge
SANIFLOW® AUTOMATIC hand dryers are premium quality heavy-duty dryers with excellent performance and life, provided with a ten years limited warranty. These machines also feature easy maintenance, low noise levels and a high level of user safety. Together with an accurate design of components, SANIFLOW dryers boast the most powerful airflow in the world, which, combined with a comfortable drying temperature, reduces drying times to a minimum. available in a wide range of materials - 1/4 (6mm) inch cast iron with porcelain enamel & stamped steel in white epoxy or stainless steel finishes. Ideal for Heavy traffic Bathrooms.

Specs for Heavy-Duty Hand Dryer<BR><BR> CAD Details for Heavy-Duty Hand Dryer<BR><BR> BIM Objects for Heavy-Duty Hand Dryer<BR><BR> Green Product Data for Heavy-Duty Hand Dryer<BR><BR>

Heavy-Duty Hand Dryer

SANIFLOW PUSH BUTTON Series E85

SANIFLOW Hand Dryer Corporation Heavy-Duty Hand Dryer<BR><BR>
click to enlarge
SANIFLOW® PUSH BUTTON is designed to last by incorporating a vandal-proof design that includes a steel metal cover, a 34 second timer, a tamper-proof bolts and a side-mounted heating element inaccessible through the air outlet, providing excellent performance and life with a ten years limited warranty. The architectural features include a fixed or 360ª rotating nozzle and comes in four finishes: White Porcelain, Bright, Satin, and Golden and also ina ¼“ (6mm) cast iron cover. Ideal for Heavy traffic Bathrooms.

Specs for Heavy-Duty Hand Dryer<BR><BR> CAD Details for Heavy-Duty Hand Dryer<BR><BR> BIM Objects for Heavy-Duty Hand Dryer<BR><BR> Green Product Data for Heavy-Duty Hand Dryer<BR><BR>

Hand Dryer

MEDIFLOW Series M03ACS

SANIFLOW Hand Dryer Corporation Hand Dryer<BR><BR>
click to enlarge
The MEDIFLOW® Series of hand dryers was designed & developed with ergonomic principles in mind, focusing on functionality, safety and anti-vandalism. These Serie boast the legendary SANFILOW airflow – over 315 CFM per hour plus fully automatic operation, precision design and efficiency, reducing the noise level to the minimum of the market on its category. Available in stainless steel and white epoxy represents a stylish choice.

Specs for Hand Dryer<BR><BR> CAD Details for Hand Dryer<BR><BR> BIM Objects for Hand Dryer<BR><BR> Green Product Data for Hand Dryer<BR><BR>

Hand Dryer

MEDIFLOW INTELLIGENT Series M02A

SANIFLOW Hand Dryer Corporation Hand Dryer<BR><BR>
click to enlarge
The MEDIFLOW® INTELLIGENT Series. With important success, SANIFLOW has developed THE FIRST INTELLIGENT HAND DRYER thanks to a new hand drying system called “Logic Dry”, which selects fully automatically for each drying cycle the heating-capacity required for optimal airflow temperature, representing an advance in the design and features of hand dryers for public washrooms. Additionally, they are equipped with new electronic and anti-vandalism protection systems, which make them the most secure dryers of their category.

Specs for Hand Dryer<BR><BR> CAD Details for Hand Dryer<BR><BR> BIM Objects for Hand Dryer<BR><BR> Green Product Data for Hand Dryer<BR><BR>

Recessed Kit


ADA Handicap Compliant Product
ADA MEDIFLOW RECESSED KIT

SANIFLOW Hand Dryer Corporation Recessed Kit<BR><BR>
click to enlarge
MEDIFLOW® RECESSED ADA KIT. When installing a new bathroom facility in a newly constructed building it is extra important to conform to ADA specified rules & regulations. If you are including the required automatic hand dryers, you will want to pay attention to the regulations regarding their installation. One of the most important regulation with an ADA hand dryer is its depth from the wall. ADA hand dryer specifications state that the air dryer must not protrude from the wall more than 4 inches located in the circulation path of each bathroom. ADA Kit available in stainless steel bright, satin and white.

Specs for Recessed Kit<BR><BR> BIM Objects for Recessed Kit<BR><BR>

Medium Range Hand Dryers

OPTIMA Series M99ACS

SANIFLOW Hand Dryer Corporation Medium Range Hand Dryers<BR><BR>
click to enlarge
OPTIMA Series. The Optima hand dryer incorporates a stainless steel casing with a modern design. These attractive stainless steel dryers add value & style to any modern washroom environment offering a double insulation with a very efficiency heating element for a long & maintenance free life. (using an induction motor). Ideal for medium traffic uses.

Specs for Medium Range Hand Dryers<BR><BR> BIM Objects for Medium Range Hand Dryers<BR><BR> Green Product Data for Medium Range Hand Dryers<BR><BR>

Hand Dryer (Metal Cover)

SENIOR Series M89A

SANIFLOW Hand Dryer Corporation Hand Dryer (Metal Cover)<BR><BR>
click to enlarge
SENIOR Series. The Senior Series incorporates a stainless steel casing with a modern design. These attractive stainless steel dryers add value & style to any modern washroom environment offering a double insulation with a very efficiency heating element for a long & maintenance free life. (using an induction motor). Ideal for medium traffic uses. Available only in white.

Specs for Hand Dryer (Metal Cover)<BR><BR> BIM Objects for Hand Dryer (Metal Cover)<BR><BR> Green Product Data for Hand Dryer (Metal Cover)<BR><BR>

Hand Dryer (ABS Plastic Cover)

JUNIOR Series M88

SANIFLOW Hand Dryer Corporation Hand Dryer (ABS Plastic Cover)<BR><BR>
click to enlarge
JUNIOR Series. With a strong ABS cover, and competitive priced, this dryer is the perfecto choice for a light and medium use applications where rough treatment or vandalism is unlikely. Modesl available in both automatic our push button option.

Specs for Hand Dryer (ABS Plastic Cover)<BR><BR> BIM Objects for Hand Dryer (ABS Plastic Cover)<BR><BR> Green Product Data for Hand Dryer (ABS Plastic Cover)<BR><BR>

Washroom Accessories

Washroom Accessories

Saniflow also manufactures various other washroom accessories suc as paper towel dispensers, waste receptacles, liquid soap dispensers, and tissue dispenser in stainless steel. Allways available in 3 finishes. (white, satin finish, bright chrome finish).

Specs for Washroom Accessories<BR><BR>


spacer
your name:   password:   (available for clients only)



Last Update: 2012-02-02
                                                                                                                       

©2012 ARCAT, Inc. - Terms of Service - Privacy Policy - ARCAT Home

Never Forget