Arcat

Masterformat: 95

Search for:
Search by:
Company/Trade Name
Product Type

Home Page
AEC Community
CSI MasterFormat
  • Select Division:
Manufacturers

Safetylane Equipment Corp. | lifts

115 N. College Ave.
Suite 211
Bloomington, IN 47404
 
Toll Free:800-877-5438
Phone:812-333-8000
Fax:812-333-8088
 
request catalogRequest
Catalog
    send email Send Message to
Safetylane Equipment Corp.
   
   
 
Web Site: www.usalift.com
e-mail: send email


Safetylane Equipment Corp. manufactures lifts building products relating to:


[ 14 ] Conveying Systems
[ 14450 ] Vehicle Lifts
[ 16 ] Electrical
[ 16450 ] Enclosed Bus Assemblies

spacer
Type in Password for stats:   (available for clients only)



Last Update: 2007-06-11

lifts Related News:
2008-06-05Draper, Inc. is expanding its line of motorized lift products to include lifts for flat panel displays. Draper’s new Flat Screen Lift will handle flat panel displays up to 65”, while adding less than 5” to the overall depth.
2008-05-16The White House Transportation Agency (WHTA) has purchased two Rotary Lift SmartLift® inground lifts for its dispatch and maintenance facility in Washington, D.C. The lifts are being used to perform light maintenance on the Presidential limousine,...
2008-05-09Rotary Lift Introduces New Extended Height Adapter
2008-05-05Rotary Lift has redesigned its SmartLift® inground lift’s standard two-stage arms to enable them to reach manufacturer-recommended pick-up points on a much wider range of vehicles, from low-profile sports cars to full-size light trucks.
2008-04-29Rotary Lift, a leading manufacturer of vehicle lifts and productivity tools, has expanded its government sales program and is now offering 145 products to governmental customers through its GSA contract.












Never Forget