switch to MF 2010
Building Information Modeling
CAD Details
Building Products
Specs
SpecWizard®
e-Catalogs
User Login
Search for:
Search by:
Company/Trade Name
Product Type
Home Page
BIM - Building Information Modeling
CAD Details
Building Products
Specs - Manufacturer
SpecWizard®
Short-Form SpecWizard
Outline SpecWizard
e-Catalogs
Select Division:
16 DIVISIONS
1. Gen. Req.
2. Site Construction
3. Concrete
4. Masonry
5. Metals
6. Wood & Plastics
7. Thermal/Moisture
8. Doors & Windows
9. Finishes
10. Specialties
11. Equipment
12. Furnishings
13. Special
Construction
14. Conveying
Systems
15. Mechanical
16. Electrical
News
Links
:
CES
,
Blogs
,
Feeds
Comment
Request Directory
Mailing List Updates
Manufacturer's Area
Want to be in Arcat?
about arcat
News Feed
Twitter
Facebook
Kaba Access Control | keys and locks
2941 Indiana Ave.
Winston-Salem, NC 27105
Toll Free:
800-849-8324
Phone:
336-725-1331
Fax:
800-346-9640
Fax:
336-722-8814
Web Site:
www.kaba-access.com
send email
request catalog
Kaba Access Control manufactures keys and locks building products relating to:
[ 08 ]
Doors and Windows
[ 08710 ]
Door Hardware
[ 08740 ]
Electro-Mechanical Hardware
[ 13 ]
Special Construction
[ 13702 ]
Video CCTV*
[ 13711 ]
Multi-Tenant Entry Security System
[ 13720 ]
Security Access*
your name:
password:
(available for clients only)
Last Update
: 2011-04-04
keys and locks Related News:
2012-02-06
SDC is pleased to introduce the new fail safe 350 Narrow Line EmLock. An electromagnetic lock with 1200lb holding force, and ultra unobtrusive design that blends into high profile architecturally superior narrow frame openings.
2011-12-30
Bosch Security Systems has added 35 NEW BIM Families for their Security Cameras
2011-11-01
Bosch releases new 700 HD Series video recorders
2011-08-24
Mohawk Lift’s introduces a new TR-30 four post 30,000 lb capacity auto and truck lift. Mohawk’s TR-30 features all position safety locks, pivoting approach ramps, and a 6’11” lifting height. Mohawk’s TR-30 is ALI/ETL certified to meet the one and only...
2011-07-26
Yale Locks and Hardware Introduce the 4700(LN) Series Grade 1 Cylindrical Locks
©2012 ARCAT, Inc. -
Terms of Service
-
Privacy Policy
-
ARCAT Home