Arcat

Masterformat: 95

Search for:
Search by:
Company/Trade Name
Product Type

Home Page
AEC Community
CSI MasterFormat
  • Select Division:
Manufacturers

Park City Rain Gutter

6421 Business Pk. Loop Rd.
Unit F
Park City, UT 84098
 
Phone:435-649-2805
Fax:435-649-2605
 
gutters by Park City Rain Gutter
request catalogRequest
Catalog
    send email Send Message to
Park City Rain Gutter
   
   
 
Web Site: www.pcraingutter.com
e-mail: send email
      Specs       CAD       LEED product data for gutters and downspouts      
Overview:
Park City Rain Gutter is the United States distributor for Minoletti rain gutter products.

Minoletti srl is a leading European producer of traditional half-round rain gutter accessories. Generations of experience has given the Minoletti family the necessary background to manufacture a product of classic beauty, while maintaining traditional styles. The result is a product which is traditional in design, highly functional and easily installed.

Minoletti rain gutter products are developed in a state-of-the-art production facility; where new techniques to increase efficiency are always being implemented. This increase in efficiency has allowed Park City Rain Gutter to be very competitive in the pricing for our high quality rain gutter products and installation.

Products Trade Name Description Content

Gutter & Accessories

Green Product Data

Gutter

Park City Rain Gutter Gutter<BR><BR>
click to enlarge
5" - Copper, Zinc
6" - Copper, Zinc
7.5" - Copper

Specs CAD Details

Gutter Bracket

Park City Rain Gutter Gutter Bracket<BR><BR>
click to enlarge
5" - Copper, Zinc
6" - Copper, Zinc
7.5" - Copper

Specs CAD Details

Flat End Caps

Park City Rain Gutter Flat End Caps<BR><BR>
click to enlarge
5" - Copper, Zinc
6" - Copper, Zinc
7.5" - Copper

Specs CAD Details

Round End Caps

Park City Rain Gutter Round End Caps<BR><BR>
click to enlarge
5" - Copper, Zinc
6" - Copper, Zinc
7.5" - Copper

Specs CAD Details

Outside Miters

Park City Rain Gutter Outside Miters<BR><BR>
click to enlarge
5" - Copper, Zinc
6" - Copper, Zinc
7.5" - Copper

Specs CAD Details

Inside Miters

5" - Copper, Zinc
6" - Copper, Zinc
7.5" - Copper

Specs CAD Details

Expansion Joints

Park City Rain Gutter Expansion Joints<BR><BR>
click to enlarge
5" - Copper, Zinc
6" - Copper, Zinc

Specs CAD Details

Outlets

Standard Outlet

Park City Rain Gutter Standard Outlet<BR><BR>
click to enlarge
5" x 3" - Copper, Zinc
6" x 3" - Copper
6" x 4" - Copper, Zinc
7.5" x 4" - Copper

Specs CAD Details

No Sun Outlet

5" x 3" - Copper
6" x 3" - Copper

Specs CAD Details

Sm Swiss Outlet

Park City Rain Gutter Sm Swiss Outlet<BR><BR>
click to enlarge
6" x 3" - Copper
6" x 4" - Copper

Specs CAD Details

Italian Outlet

Park City Rain Gutter Italian Outlet<BR><BR>
click to enlarge
5" x 80mm - Copper
6" x 4" - Copper

Specs CAD Details

Downspouts & Accessories

Downspouts, Smooth Round

Park City Rain Gutter Downspouts, Smooth Round<BR><BR>
click to enlarge
3" - Copper, Zinc
4" - Copper, Zinc

Specs CAD Details

Downspouts, Adjustable 4 Inch - 72 Degree

15" x 23" - Copper
23" x 39" - Copper
35" x 63" - Copper
47" x 79" - Copper

Specs CAD Details

Downspouts, Adjustable 4 Inch - 85 Degree

15" x 23" - Copper
23" x 39" - Copper
35" x 63" - Copper
47" x 79" - Copper

Specs CAD Details

Downspout Brackets

3" - Copper, Zinc
4" - Copper, Zinc

Specs CAD Details

Downsprout Bracket Covers, Single

3" - Copper
4" - Copper

Specs CAD Details

Downsprout Bracket Covers, Double

3" - Copper
4" - Copper

Specs CAD Details

3 Inch Elbow

40 degree - Copper
72 degree - Copper, Zinc
85 degree - Copper

Specs CAD Details

4 Inch Elbow

40 degree - Copper, Zinc
72 degree - Copper, Zinc
85 degree - Copper, Zinc

Specs CAD Details

Double Elbows

3" - Copper, Zinc
4" - Copper, Zinc

Specs CAD Details

Deflectors

3" - Copper
4" - Copper

Specs CAD Details

Reducers

80mm x 76mm - Copper

Specs CAD Details

Connectors

3" - Copper
4" - Copper

Specs CAD Details

Swan Necks

3 Inch Swan Downspout

23 5/8" - 27 1/2" - Copper
27 1/2" - 31 1/2" - Copper
31 1/2" - 35 1/2" - Copper
35 1/2" - 39" - Copper
39" - 43 1/2" - Copper
43 1/2" - 47 1/4" - Copper

Specs CAD Details

4 Inch Swan Downspout

23 5/8" - 27 1/2" - Copper
27 1/2" - 31 1/2" - Copper
31 1/2" - 35 1/2" - Copper
35 1/2" - 39" - Copper
39" - 43 1/2" - Copper
43 1/2" - 47 1/4" - Copper

Specs CAD Details

Collectors

Square Collector

3" - Copper
4" - Copper, Zinc
80mm - Copper

Specs CAD Details

Cuvette Collector

80mm - Copper, Zinc
4" - Copper, Zinc

Specs CAD Details

Roma

4" - Copper

Specs CAD Details

Italiana

4" - Copper

Specs CAD Details

Minoletti

4" - Copper

Specs CAD Details

Junior

4" - Copper

Specs CAD Details

Louvre

4" - Copper

Specs CAD Details

Minoletti Deluxe

4" - Copper

Specs CAD Details

Venting Products

Vent Grills Round

3" - Copper
4" - Copper
4 3/8" - Copper
5 11/16" - Copper
6 3/4" - Copper
7.5" - Copper

Specs CAD Details

Vent Grills Square

5 3/8" - Copper
9" - Copper

Specs CAD Details

Vent Grills Rectangular

5 3/8" x 9 3/4" - Copper
5" x 14" - Copper

Specs CAD Details

Vent Caps

3" - Copper
4" - Copper

Specs CAD Details

Vent Coil Soffett Screen

13" - Copper

Specs CAD Details


spacer
your name:   password:   (available for clients only)



Last Update: 2008-08-15










Never Forget