Search for:

Search by:
Company/Trade Name
Product Type

Miller Paint Co. / Devine Color

12812 N. E. Whitaker Way
Portland, OR 97230
 
Toll Free:800-852-3254
Phone:503-255-0190
Fax:503-255-0192
 
Web Site: www.millerpaint.com
Interior and Exteritor Paints by Miller Paint Co. / Devine Color
send email   send email send email   request catalog

SpecWizard for Interior and Exteritor Paints                   Specs for Interior and Exteritor Paints                   LEED product data for Interior and Exteritor Paints                  

Overview:
Miller Paint is a regional manufacturer of quality products based in Portland Oregon, for every architectural need. Whether it is for a high-rise office building, hospital, medical office, school, home or your LEED Platinum project, Miller Paint Company can provide you with the quality products you desire. Since 1890, Miller has been manufacturing architectural products for the Northwest climate and has taken a leadership role in the marketplace for its low VOC offering. With two LEED Accredited Professionals on staff, Miller is in position to help you choose environmentally responsible paints for your project. With customer service second to none, Miller is your best choice for all your architectural coating needs.

Products Trade Name Description Content

Interior Paint Products

Ceramic Matte Finish Paint

Evolution®

Miller Paint Co. / Devine Color Ceramic Matte Finish Paint<BR><BR>
click to enlarge
Our finest 100% pure acrylic interior matte/flat coating enhanced with Ceramic Technology and antimicrobial product protection. It is perfect for interior walls where a durable flat finish is desired.

SpecWizard for Ceramic Matte Finish Paint<BR><BR> Specs for Ceramic Matte Finish Paint<BR><BR> Green Product Data for Ceramic Matte Finish Paint<BR><BR>

Devine Color® Paint

Devine Color®
Miller Paint Co. / Devine Color Devine Color® Paint<BR><BR>
click to enlarge
Our most luscious paint line. Rich and thick, Devine goes on like yogurt and looks like Chiffon! Mini pouches & color portions too!

SpecWizard for Devine Color® Paint<BR><BR> Specs for Devine Color® Paint<BR><BR> Green Product Data for Devine Color® Paint<BR><BR>

Acro Pure™ Paint

Acro Pure™
Miller Paint Co. / Devine Color Acro Pure™ Paint<BR><BR>
click to enlarge
Acro PURE is our low odor, solvent free, environmentally responsible paint featuring antimicrobial protection. Green Seal GS-11 Certified for LEED projects applying to MR 5.1/5.2 and EQ 4.2 credits. Pure inhibits the growth of stain and odor causing mold, mildew and bacteria on the dried paint film. Use where minimal disruption is desired. Helps by not omitting smelly fumes and toxic vapors. Ideal for all residential and commercial interiors. Available in all sheens and primer.

SpecWizard for Acro Pure™ Paint<BR><BR> Specs for Acro Pure™ Paint<BR><BR> Green Product Data for Acro Pure™ Paint<BR><BR>

Premium Paint

Premium
Miller Paint Co. / Devine Color Premium Paint<BR><BR>
click to enlarge
Our classic, high-quality acrylic wall paint is durable and versatile, making it ideal for painting almost any commercial or residential space.

SpecWizard for Premium Paint<BR><BR> Specs for Premium Paint<BR><BR> Green Product Data for Premium Paint<BR><BR>

Performance Paint

Performance
Miller Paint Co. / Devine Color Performance Paint<BR><BR>
click to enlarge
Performance is a high hiding, durable, professional quality interior finish specially formulated for use on walls, ceilings, and trim. Performance is an outstanding product for use on new wallboard, smooth or textured, in living rooms, bedrooms, hallways and ceilings. It is also excellent for use in warehouses, commercial buildings, apartments, homes and other previously painted surfaces such as plaster, wood, masonry and metal.

SpecWizard for Performance Paint<BR><BR> Specs for Performance Paint<BR><BR> Green Product Data for Performance Paint<BR><BR>

Interior/Exterior Paints

Acrinamel Paint

Acrinamel
Miller Paint Co. / Devine Color Acrinamel Paint<BR><BR>
click to enlarge
A premium interior/exterior, top quality, acrylic enamel paint. Recommended for interior trim and cabinets or for exterior surfaces that are dimensionally stable, sealed surfaces such as metal and finish grade wood. Acrinamel may also be used for maximum durability and resistance to moisture on interior walls.

SpecWizard for Acrinamel Paint<BR><BR> Specs for Acrinamel Paint<BR><BR> Green Product Data for Acrinamel Paint<BR><BR>

Exterior Paint Products

Acrylic Exterior Coating

Evolution®
Miller Paint Co. / Devine Color Acrylic Exterior Coating<BR><BR>
click to enlarge
Our most technologically advanced exterior paint ever created. Evolution's 100% pure acrylic formula is made to be applied at thicknesses 50% higher than that of conventional house paint while retaining the ease of application of brushing, rolling or spraying.

SpecWizard for Acrylic Exterior Coating<BR><BR> Specs for Acrylic Exterior Coating<BR><BR> Green Product Data for Acrylic Exterior Coating<BR><BR>

Acri-Lite ™ Exterior Paint

Acri-Lite™
Miller Paint Co. / Devine Color Acri-Lite ™ Exterior Paint<BR><BR>
click to enlarge
The standard for exterior painting in the Northwest for more than 35 years. Made from the highest quality acrylic resin, Acri-Lite is the finest and most durable exterior paint. 100% acrylic, superb adhesion, washability and coverage make it ideal for showcase buildings or any commercial or residential building where the highest level of quality is desired.

SpecWizard for Acri-Lite ™ Exterior Paint<BR><BR> Specs for Acri-Lite ™ Exterior Paint<BR><BR> Green Product Data for Acri-Lite ™ Exterior Paint<BR><BR>

Acri-Lite™ Super Paint

Acri-Lite™ Super Acri-Lite is also available in “Super,” which is enhanced with more titanium dioxide and resin for increased hide or coverage when painting with white or light colors.

SpecWizard for Acri-Lite™ Super Paint<BR><BR> Specs for Acri-Lite™ Super Paint<BR><BR> Green Product Data for Acri-Lite™ Super Paint<BR><BR>

Kril™ Paint

Kril™
Miller Paint Co. / Devine Color Kril™ Paint<BR><BR>
click to enlarge
A classic, 100% acrylic, high-build exterior paint. It has strong adhesion, good durability and exceptional color retention. Available in four sheens and an unlimited color selection, it is ideal for any commercial or residential building, including those with wood, concrete, stucco, or manufactured siding.

SpecWizard for Kril™ Paint<BR><BR> Specs for Kril™ Paint<BR><BR> Green Product Data for Kril™ Paint<BR><BR>

Exterior Stain

NW WeatherGard

Miller Paint Co. / Devine Color NW WeatherGard<BR><BR>
click to enlarge
A clear penetrating oil-based semi-transparent stain for new and previously stained exterior wood surfaces. This stain protects wood while allowing texture and grain to show. It reduces moisture penetration, wood checking and mildew growth on wood siding, decks and fences.

Store Locations

Store Locator



SpecWizard for Store Locator<BR><BR> Specs for Store Locator<BR><BR> Green Product Data for Store Locator<BR><BR>

Product Data & MSDS

MSDS





spacer
your name:   password:   (available for clients only)



Last Update: 2012-02-17
                                                                                                                       

©2012 ARCAT, Inc. - Terms of Service - Privacy Policy - ARCAT Home

Never Forget