Search for:

Metro Roof Products

3093A Industry St.
Oceanside, CA 92054
 
Toll Free:866-METRO-4U (638-7648)
Phone:760-435-9842
Fax:760-435-1162
 
Web Site:
shakes and roofing by Metro Roof Products
send email   send email send email   request catalog

Specs for shakes and roofing                   PDF Roof Tiles e-Catalog                   LEED product data for shakes and roofing                   Videos for A Typical MetroRoman® Installation                  

Overview:
Metro Roof Products’ ownership and management team has a wealth of experience in the manufacturing and marketing of stone coated metal roofing products.

Metro Roof Products has experienced tremendous growth since its formal factory opening in January 2000 and has become a leading manufacturer of stone-coated steel roofing products.

The Metro USA state of the art manufacturing facility is located in Oceanside California USA on four acres of land and produces a wide range of stone-coated steel roofing product profiles to suit almost any architecture.

Metro has built a strong leadership position in this industry and has a series of “firsts” to its name:

FIRST with a “Concealed fastener,” direct-to-deck stone-coated SHINGLE panel - 1997

FIRST with a “Rake Channel” with an integrated “Locator-Lip” design for easy install & added weather protection - 2000

FIRST with a “Nail-on” batten-less, direct-to-deck stone-coated shake panel - 2002

FIRST with a fully integrated stone-coated roof vent “Metro SMART-Vent” panel - 2003

FIRST with the SMART-Jack pipe flashing & SMART-Sleeve pipe cover - 2004

All of which add up to “Smart Roofs for Smart People™”.


 

Trade Name

Description

Content

[ - ]
NEW Products

 
Metro Roof Products SMARTsleeve Vent Pipe Cover<BR><BR>
click to enlarge
Metro’s newest accessory item, the Stone-Coated SMARTsleeve Vent Pipe Cover, is the long-awaited item that provides a professional trimmed-out look for most pipes on the roof. It allows for easy contractor installation on the most common pipe sizes, by merely sliding the Metro SMARTsleeve over the existing pipe after you have flashed it with a Metro SMARTjack Flashing. A simple screw through the back of the sleeve into the PVC pipe secures it in place. The SMARTsleeve is constructed of an all-plastic design with both an inner and outer sleeve, allowing it to fit either 1-1/4" - 3" diameter pipes or move to the next SMARTsleeve size to accommodate the 3" - 4" pipes.

Click here to download a pdf version of the SMARTsleeve Pipe Cover data sheet.

 
Metro Roof Products MetroTile-Roman<BR>Stone Coated Roof Panel<BR><BR>
click to enlarge
Metro ROMAN-TILE™ creates the timeless look of true Mediterranean tile without the excessive weight. At only 1.5 lbs./sq. ft. it’s one of the lightest roofing tiles on the market today. And with a heart of steel, coated by an advanced stone granule coating, offers the best protection for your home. Its patented design allows for a secure fit to any architectural style. Initially designed for use in Europe, and now being made available in California and Florida.

Demand in those states is rising for such a roof system because of fire-safety concerns in California and hurricane damage in Florida. Mediterranean tile-style roofs are particularly popular in those regions. But the crushing weight of concrete and clay tile systems pose engineering challenges when re-roofing most wood-frame homes.

Click here to download a pdf version of the MetroTile-Roman brochure.

[ - ]
Metro Panel Profiles

 
Metro Roof Products Stone Coated Roof Panel<BR><BR>
click to enlarge
MetroSHAKE™, the batten-less alternative eliminates costly wood battens and allows faster installation times. Each panel is forged with deep wood grain impressions creating an exceptionally strong, secure steel roof covering for any architectural style. All Metro products provide heavy-duty warranty performance, from 120 m.p.h. winds to hail impact and fire resistance.

MetroSHAKE™ is finished with an attractive stone coating and embedded in a UV resistant acrylic polymer for a lasting bond to Zincalume® steel. They are designed to be Secure, Maintenance Free, Attractive, Reliable and made with Top Quality materials.

Click here to Download the MetroSHAKE™ Data Sheet.

 
Metro Roof Products Stone Coated Steel Roof Panel<BR><BR>
click to enlarge
MetroSHINGLE™ roofing panels provide the cleanest roof lines with the incredible strength of modern stone-coated steel. Traditional shingle roofing can weather and separate after a few years and are vulnerable to high winds. Incredibly strong, MetroSHINGLE™ will easily outlast and outperform standard shingle roofs and are backed by a 50 year material warranty. That means total security for your home or business from the top down. MetroSHINGLE™ panels come in a choice of six great colors that will enhance the appearance and durability of your home.

Click here to Download the MetroSHINGLE™ Data Sheet.

 
Metro Roof Products Stone Coated Steel Roof Panel<BR><BR>
click to enlarge
MetroTILE™ has the graceful curves of classic tile, but the lightness and strength of stone-coated steel.

MetroTILE™ resists cracking and the harshest wind or weather which equals unparralled good looks combined with peace of mind for many years to come. Available in 6 colors.

Click here to Download the MetroTILE™ Data Sheet.

[ - ]
SMART Accessories

 
Metro Roof Products Roof Vents<BR><BR>
click to enlarge
Ventilating your roof has become a hot topic for contractors and Metro has met the challenge with its innovative line of SMARTvents. There is one available for every Metro profile and they integrate perfectly with the surrounding field panels for easy and speedy installation. Download the pdf brochure of the Metro SMARTvent and start breathing new life into your next roofing project.

Click Here to Download the Metro SMARTvent Brochure

 
Metro Roof Products Vent Flashing<BR><BR>
click to enlarge
The SMARTjack is constructed of an all Aluminum base and pre-molded cone that’s integrated with a rubber self-sealing gasket. It’s this gasket that allows the 3-IN-1 SMARTjack to fit pipes from 1-1/4" to 3" in diameter. We also have a 3-IN-4 SMARTjack to fit pipes from 3" to 4" in diameter, so you’re covered for virtually all your pipe flashing needs.

The aluminum base allows the SMARTjack to be molded to the contours of the Metro panel and can eliminate the time consuming double-pan flashing method (Sandwiching) of the vent flashing. They are available in Metro’s standard stone-coated color range, so try them on your next roof and experience the difference of a factory stone-coated vent flashing from Metro.

[ - ]
Metro Color Range

 
Metro Roof Products Metro Color Range<BR><BR>
click to enlarge
Our technical innovation and commitment to quality starts with the computerized stone-chip grading & blending process. Metro uses a finer, higher quality, Non-Oiled natural granite stone chip, which provides one of the tightest industry stone-coating matrixes available. The finished result is a stone-coated steel panel roof product that carries a long-life, weather-proof warranty. With a Metro roof overhead, your home will be ready to withstand natures toughest challenges.

[ - ]
GO-GREEN

 
Metro Roof Products GO-GREEN<BR><BR>
click to enlarge
GO-GREEN with Metro Cool Colors or Above Sheathing Ventilation (ASV) Design

[ - ]
LEED Certification

 
Metro Roof Products LEED Certification<BR><BR>
click to enlarge
LEED Certification Using Metro Roof Products.

[ - ]
Product Catalog



Warranty:
For Warranty Information Click Here


spacer
your name:   password:   (available for clients only)



Last Update: 2013-01-28
                                                                                                                       

©2013 ARCAT, Inc. - Terms of Service - Privacy Policy - ARCAT Home

Our hearts are with the families and community of Newtown, Connecticut.