Arcat

Masterformat: 95

Search for:
Search by:
Company/Trade Name
Product Type

Home Page
AEC Community
CSI MasterFormat
  • Select Division:
Manufacturers

Foster® Products

1105 S. Frontenac
Aurora, IL 60504
 
Toll Free:800-231-9541
Phone:630-952-1332
Fax:800-942-6856
 
mastics and coatings by Foster® Products
request catalogRequest
Catalog
    send email Send Message to
Foster® Products
   
Continuing Education Logo
   
 
Web Site: www.fosterproducts.com
e-mail: send email
      SpecWizard

Automated Spec Writing

      Specs      
Overview:
For more than 60 years the Foster® brand has been internationally known within the industrial, residential and commercial construction markets, as the professionals’ brand of choice for coatings, mastics, adhesives and sealants. The extensive Foster product line covers projects such as sealing and protecting all types of thermal insulation and HVAC systems, retaining and removing asbestos, as well as remedying and preventing the growth and re-growth of mold, mildew and bacteria.

Our reputation for unwavering quality is matched only by our obsessive technical innovation and excellent customer service. When specifying technologically advanced coating materials, and want proven result-oriented products, the Foster brand is the best choice for ultimate performance. There's too much at stake to use anything but the best!

The Five primary markets served by Foster Products are:
Indoor Air Quality
Construction
Insulation
HVAC
Asbestos Abatement

Products Trade Name Description Content

Construction

Foster® Products <B>Construction</B>
click to enlarge
The Foster® construction products are designed for application to building materials at the time of construction and remodeling projects to protect materials from water penetration while offering a product that is highly resistant to mold growth.

The products are excellent for application to a variety of building materials and a range of locations prone to high moisture content that can lead to mold growth. Foster® 42-42™ is the perfect product for use on surfaces not easily seen, such as wall cavities, ceiling/floor joists, crawl spaces and attics. When tested under the rigorous parameters of ASTM D-5590 it exhibits no growth.

  • Easy Job site use
  • Fast Drying
  • Cost effective protection
  • Exhibits no growth when tested by ASTM D-5590


SpecWizard Specs

Mold Resistant Sealer

Foster® 42-42™ Foster® 42-42™ Mold Resistant Sealer is an easy-to-use, specially formulated, low viscosity sealer designed to provide water resistance to building materials and a coating that is resistant to mold growth.

SpecWizard Specs

Antimicrobial Coatings

Foster® 40-20™ Foster® 40-20™ Fungicidal Protective Coating is an EPA registered product and is the industry's leading antimicrobial coating with a 10 year warranty. It is formulated to effectively prevent the spread of mold and odor causing bacteria on its surface in areas, such as walls, ceilings, pipes, interior and exterior surfaces of HVAC duct systems.

SpecWizard Specs

Disinfectants

Foster® 40-80™ Foster® 40-80™ Disinfectant is an EPA Registered formulation, a full strength disinfectant, and comes in a convenient ready-to-use dilution. Foster 40-80 has been evaluated in the presence of 6% serum by the AOCA Use-Dilution test and found to be effective against broad spectrum of gram-negative and gram-positive organisms.

SpecWizard Specs

Indoor Air Quality (IAQ) Products

Foster® Products <B>Indoor Air Quality (IAQ) Products</B>
click to enlarge
The outstanding Foster® product line of surface coatings and accessory products are specifically designed for air handling systems and for walls and ceilings to promote and/or maintain excellent indoor air quality (IAQ). Foster IAQ products are scientifically proven to be effective in worst case scenarios thought extensive ASTM D-5590 testing.

Foster antimicrobial and mold resistant products are designed for long-term protection against mold growth and the re-growth on their surfaces. They can be used on a variety of different materials, such as walls, ceilings, pipes, and the interior and exterior surfaces of HVAC duct systems. The featured EPA registered antimicrobial coatings in this line are Foster® 40-20™ and Foster® 40-30™.

Antimicrobial Coatings
Disinfectants
Mold Resistant Coatings and Sealants
Accessory Products

Mold Resistant Clear Coating

Foster® Clear Defense™ 40-55™ Foster® Clear Defense™ 40-55™ is a multi-purpose clear coating specifically designed to protect and maintain the aesthetics of residential, commercial and industrial surfaces. Formulated with EPA registered additives, Clear Defense provides long-term resistance to the growth of algae, mold, mildew and other fungus on the coatings surface.

Insulation Products

Foster® Products <B>Insulation Products</B>
click to enlarge
The extensive Foster® insulation product line includes materials for attaching, sealing and protecting all types of thermal insulation on piping, tanks, vessels and equipment. The products are specifically tailored for hot or cold service and for indoor or outdoor installations. Our insulation line contains special cryogenic, nuclear grade and government specification products

Coatings and Mastics
Sealants
Adhesives
Reinforcing Membranes

Sheetmetal (HVAC) products

Foster® Products <B>Sheetmetal (HVAC) products</B>
click to enlarge
Foster® has one of the most comprehensive lines of HVAC/sheet metal products. For duct sealing, insulation attachments and duct closure, Foster HVAC products are available in water based, flammable solvent and non-flammable solvent products.

Adhesives
Aerosol Adhesives
Duct Sealants
Duct Closure Mastics
Reinforcing Membranes

Asbestos Abatement products

Foster® Products <B>Asbestos Abatement products</B>
click to enlarge
Foster® asbestos abatement products address asbestos containing materials retention and removal on ceilings, floors and on piping and equipment. Foster Spray Poly®, the ultimate prepping system, is a strippable coating that make containment clean up quick and easy while reducing prep time by as much as 80% over tap and poly.

Removal Agents
Bridging Encapsulants
Penetrating Encapsulants
Strippable Coating



spacer
your name:   password:   (available for clients only)



Last Update: 2008-02-06










Never Forget