Arcat

Masterformat: 95

Search for:
Search by:
Company/Trade Name
Product Type

Home Page
AEC Community
CSI MasterFormat
  • Select Division:
Manufacturers

Aquamatic Cover Systems, Inc.

200 Mayock Rd.
Gilroy, CA 95020
 
Toll Free:800-262-4044
Phone:408-846-9274
Fax:800-600-7087
Fax:408-846-1060
 
covers by Aquamatic Cover Systems, Inc.
request catalogRequest
Catalog
    send email Send Message to
Aquamatic Cover Systems, Inc.
   
   
 
Web Site: www.aquamatic.com
e-mail: send email
      SpecWizard

Automated Spec Writing

      Specs      
Overview:
HydraMatic, EZCover and HydraLux pool cover systems are manufactured by Aquamatic Cover Systems (AMCS, Inc., a California Corp.) a family owned company. The company has been manufacturing Automatic and Manual Safety Cover Systems since 1980. Based in Gilroy, California, the company offers distribution and installation world-wide.

Innovation and solid engineering and service have been the company's strong points. Limit switches, leading edge sliders, key-lock remote operating controls, built-in rainwater removal systems, cable compensating controls, unique dual motor hydraulic drives, special heavy duty recess covers and retractable canopies are but a few of the many improvements that the company invented and pioneered in the automatic cover industry.

Featured Product: HydraMatic, EZCover and HydraLux Pool Cover Systems

Products Trade Name Description Content

Hydramatic Automatic Swimming Pool Safety Covers

HydraMatic
Aquamatic Cover Systems, Inc. Hydramatic Automatic Swimming Pool Safety Covers
click to enlarge
Reasons why you should choose a HYDRAMATIC Swimming Pool Safety Cover
  • Waterproof
  • FULL FLUID DRIVE systems
  • FULLY AUTOMATIC pool cover systems
  • Eliminates electricity next to the pool for greater safety
  • DURABLE and have fewer parts
  • LEADING EDGE SLIDER system - no wheels
  • Have a simple positive pool cover TRAVEL LIMIT system
  • Built-in pool cover systems SEAL better to keep out leaves and dirt
  • More fail-safe
  • Hydramatic pool covers close square
  • Have an easy to use Rainwater removal system
  • Have the best fabric on the market
  • Use more attractive, solid cover recess lids
  • Have been independently tested and exceed ASTM safety standards
  • BEST OF ALL - Hydramatic pool cover has the best and longest warranty ! 20/7 years.


SpecWizard Specs

EZCover Manual Safely Cover

EZCover
Aquamatic Cover Systems, Inc. EZCover Manual Safely Cover
click to enlarge
EZCover Product Highlights:
  • Manually open and close the pool cover in 50-70 seconds!
  • Durable maintenance free operation
  • Handle medium to large pools with ease
  • Looks like an automatic pool cover
  • Moves like an automatic pool cover
  • Exceeds ASTM F1346-91 standards
  • No electrical hazard near the pool
  • Excellent SEVEN year fabric warranty
  • Lifetime mechanism warranty
  • Mechanism can be locked to prevent access


SpecWizard Specs

HydraLux Automatic Pool Cover

HydraLux
Aquamatic Cover Systems, Inc. HydraLux Automatic Pool Cover
click to enlarge
The HydraLux cover is ideal for commercial applications.

A HydraLux pool cover consists of rigid PVC-profiles floating on the water. Opening and closing is fully automatic, and as easy as pushing a button.

The HydraLux cover is fully automatic and easy to use, maximizing your savings.

The HydraLux can be installed many ways. Ask your sales representatives for details.

SpecWizard Specs

The HydraLux Pool Cover Installation Options

The HydraLux automatic pool cover can be installed in a many versatile ways to meet the requirements of most any pool.

Specs

HydraLuxcover available Colors

The HydraLux cover is available in a wide range of colors and materials.

Specs

Encapsulated In-wall Receptors

In-wall tracking is ideal for any indoor or outdoor installation. The track receptor is installed on top of the bond beam during the pool construction prior to the coping installation. Coping or other masonry material are placed directly on top of the track receptor.

Specs

Photo Gallery



FAQ

The Aquamatic Cover System Frequently Asked Questions.

Schematics



Presentation

Using Microsoft's Producer, we have created a media-rich presentation that describes our products, their benefits, and how they can work for you with many different installation options.

Videos

HydraMatic videos and EZCover videos.


Warranty:
Click here for THE AQUAMATIC WARRANTY


spacer
Type in Password for stats:   (available for clients only)



Last Update: 2008-03-19










Never Forget