Arcat

Masterformat: 95

Search for:
Search by:
Company/Trade Name
Product Type

Home Page
AEC Community
CSI MasterFormat
  • Select Division:
Manufacturers

EASCO Shower Door Company | enclosures

3 Industrial Dr.
Vernon, NJ 07462
 
Toll Free:800-9-SHOWER
Phone:973-209-4141
Fax:800-795-8616
Fax:973-209-7621
 
request catalogRequest
Catalog
    send email Send Message to
EASCO Shower Door Company
   
   
 
Web Site: www.easco-shower.com/index.php
e-mail: send email


EASCO Shower Door Company manufactures enclosures building products relating to:


[ 10 ] Specialties
[ 10820 ] Bath Accessories

spacer
your name:   password:   (available for clients only)



Last Update: 2005-02-02

enclosures Related News:
2008-09-23CRL Introduces the Frameless Vertical Post System for Shower and Bath Enclosures
2008-09-22Axor, the designer brand of Hansgrohe, has dramatically enhanced its Axor Montreux bath collection with the addition of new lever handles to all of the lav and bidet faucets, tub fillers and shower trims in the line.
2008-08-15Panduit's New PanZoneŽ In-Ceiling Enclosures Provide Maximum Network Reliability
2008-07-28Kohler has New water-saving showerheads and handshowers are designed with a 1.75 gpm flow rate, which can save up to 30% on water usage (compared to a 2.5 gpm showerhead).
2008-06-04Los Angeles-based, C.R. Laurence Co., Inc. (CRL) recently introduced the Hydroslide Frameless Sliding Shower Door Kit, designed for full standing showers or to be installed above bathtubs.












Never Forget