Arcat

Masterformat: 95

Search for:
Search by:
Company/Trade Name
Product Type

Home Page
AEC Community
CSI MasterFormat
  • Select Division:
Manufacturers

Great Grabz | bars

4535 Domestic Ave.
Suite A
Naples, FL 34104
 
Toll Free:866-478-4722
Phone:239-403-4722
Fax:239-261-8255
 
request catalogRequest
Catalog
    send email Send Message to
Great Grabz
   
   
 
Web Site: www.greatgrabz.com
e-mail: send email


Great Grabz manufactures bars building products relating to:


[ 10 ] Specialties
[ 10810 ] Toilet Accessories
[ 10820 ] Bath Accessories

spacer
your name:   password:   (available for clients only)



Last Update: 2007-04-13

bars Related News:
2008-09-23CRL Introduces the Frameless Vertical Post System for Shower and Bath Enclosures
2008-09-22Axor, the designer brand of Hansgrohe, has dramatically enhanced its Axor Montreux bath collection with the addition of new lever handles to all of the lav and bidet faucets, tub fillers and shower trims in the line.
2008-07-28Kohler has New water-saving showerheads and handshowers are designed with a 1.75 gpm flow rate, which can save up to 30% on water usage (compared to a 2.5 gpm showerhead).
2008-06-04Los Angeles-based, C.R. Laurence Co., Inc. (CRL) recently introduced the Hydroslide Frameless Sliding Shower Door Kit, designed for full standing showers or to be installed above bathtubs.
2008-05-11New from Kohler The VibrAcoustic™ Bath. Sound vibration and music combine to soothe your body with rhythms that reduce stress.












Never Forget