Arcat

Masterformat: 95

Search for:
Search by:
Company/Trade Name
Product Type

Home Page
AEC Community
CSI MasterFormat
  • Select Division:
Manufacturers

GT Grandstands, Inc.

2810 Sydney Rd.
Plant City, FL 33566
 
Toll Free:866-550-5511
Phone:813-305-1415
Fax:813-305-1419
 
grandstands and bleachers by GT Grandstands, Inc.
request catalogRequest
Catalog
    send email Send Message to
GT Grandstands, Inc.
   
   
 
Web Site: www.gtgrandstands.com
e-mail: send email
      SpecWizard

Automated Spec Writing

      Specs       CAD       LEED product data for grandstands and bleachers      
Overview:
GT Grandstands is a leading designer/manufacturer of grandstands and bleachers for all applications of spectator seating. We offer a wide range of standard products to meet all of your seating needs. If a standard design does not meet your special needs, we can custom build your seating to meet your exact requirements. All of our products offer outstanding quality at a very competitive price.

Featured Product: Designer/Manufacturer of Grandstands and Bleachers

Products Trade Name Description Content

Permanent Grandstands


ADA Handicap Compliant Product
GT Grandstands, Inc. Permanent Grandstands
click to enlarge
Our permanent grandstands are custom built to the requirements of your specific application taking into consideration the desired seating capacity, sightlines, spectator flow, applicable building codes, and available space. We offer two different understructure designs: Clear-span, I-beam structures or angle frame structures. The Clear-span, I-beam structures are fabricated from wide flange steel shapes, hot-dipped galvanized after fabrication, and anchored to concrete foundations. These structures offer the most flexibility in design and can be easily adapted to accommodate varying sight conditions such as hillsides or uneven terrain. The angle frame structures are available in galvanized steel or aluminum angle and require a level site. The angle frame structures are either attached to a concrete foundation or can be anchored using earth anchors. On either the I-beam or angle frame structures, the seating/decking is constructed of extruded aluminum. This combination of galvanized steel and extruded aluminum results in years of maintenance-free service. Many design options exist for the grandstands regarding rise/tread dimensions, decking choices, and exit requirements. Please contact us to discuss your needs and determine what combination best fits your application.

SpecWizard Specs CAD Details Green Product Data

Angle Frame Bleachers


ADA Handicap Compliant Product
GT Grandstands, Inc. Angle Frame Bleachers
click to enlarge
Universal Series - Economical solution to meet the building code requirements for 3, 4, and 5 row bleachers.
Carolina Series - Cost-Effective 3, 4, and 5 row bleachers designed to meet building code requirements including ADA Accessibility
Standard Series - Industry standard units: Perfect for applications of outdoor seating


SpecWizard Specs CAD Details Green Product Data

Stadium Seating

GT Grandstands, Inc. Stadium Seating
click to enlarge
GT Grandstands offers a wide range of aluminum seating for concrete stadium applications or stadium renovations. For concrete stadium applications we offer flat or contoured bench seating. For additional comfort, a back rest can be provided. Also, we have aluminum stadium chair seating. All of the seating products are available with a clear anodized or a power coated finish to match your team colors. Finally, we offer standard aluminum planking which can be used to replace existing wood planking or added to provide additional closure for increased safety.

SpecWizard Specs CAD Details Green Product Data

Press Boxes

GT Grandstands, Inc. Press Boxes
click to enlarge
The structures are pre-manufactured and pre-wired and shipped ready for immediate use. The standard depth is 8' with standard widths in increments of 6' beginning with a minimum width of 12'. Custom sizes are available by request. Press box framing is either conventional wood framing or metal stud framing. Exterior siding is either vertical vinyl or steel rib. There are many optional features such as camera decks for filming, security shutters, and interior trim.

SpecWizard Specs CAD Details

Team Benches

GT Grandstands, Inc. Team Benches
click to enlarge
Surface-mount (Portable) and In ground mount (Permanent) styles are available with and without back rests. Standard lengths are 7'-6", 15' and 21'. Custom lengths are available by request.

SpecWizard Specs Green Product Data

Vertical Picket Guardrail

GT Grandstands, Inc. Vertical Picket Guardrail
click to enlarge
DESIGN FEATURES:
  • Designed to meet the requirements of the major building codes and the CPSC guidelines
  • Eliminates the �ladder effect� created by horizontal guardrail systems
  • Vertical picket guardrail system constructed of mill finish aluminum
  • Can be provided on all current bleacher series (Standard (i.e. Atlas/Gladiator), Universal, and Carolina)

DESIGN ADVANTAGES:
  • Code Compliance
  • Increased safety for spectators
  • More durable than chain link mesh
  • Reduces guardrail system installation labor by 75%
  • Simplifies guardrail system installation by eliminating chain link mesh


SpecWizard Specs Green Product Data


spacer
your name:   password:   (available for clients only)



Last Update: 2008-04-01










Never Forget