| Products |
Trade Name |
Description  |
Content |
New Products
|
|
|
|
|
|
|
|
|
|
|
|
6’ x 18” 3-Tier Choral Riser
Performance Dimensions:
72” W x 62”D x 66” H \
(1829 mm x 1575mm x 1677mm)
Storage Dimensions:
72” W x 25”D x 66” H
(1829mm x 635mm x 1677mm)
Weight:
175 lbs / 80 kg
|
|
|
|
|
|
Staging Concepts Railings
|
|
|
|
|
|
|
|
|
|
|
|
The SC90 Guardrails are designed to be lightweight and comply with the following:
- Equip guardrail with structural locking mechanism to allow for attachment to platform. Design structural lock mechanism to allow for easy removal
- Finish: mill finish aluminum, powder coat finish (black or silver), anodized finish (black, silver, or clear)
|
|
|
|
|
|
|
|
|
|
To ensure safety, Staging Concepts manufactures International Building Code (IBC) compliant guardrail that securely locks to your platforms. Customized styles are available upon request.
|
|
|
|
|
|
Stage Accessories
|
|
|
|
|
|
|
|
|
|
|
|
Staging Concepts' Adjustable Height Stair Units attach easily to SC90 and SC97 Platforms with no loose parts or special tools.
|
|
|
|
|
|
|
|
|
Aisle Lighting is available for seating risers to guide patrons up and down the aisles, and to ensure safety during dimly lit performances.
|
|
|
|
|
|
|
|
|
The Arena Cart is a high-capacity cart that can carry up to 15 platforms as ratchet straps hold them in place. Additionally, the push bar is able to be detached for faster and easier platform loading.
|
|
|
|
|
|
|
|
|
Staging Concepts’ Heavy-Duty Crowd Control Barricade is manufactured to withstand the most demanding circumstances of any venue. These steel-constructed barricade sections only require two people for setup and takedown. Each section is equipped with an effective yet simple locking mechanism. Each section can be folded compactly to fit most storage spaces.
|
|
|
|
|
|
|
|
|
Chair stops secure chairs from slipping between levels and create a finished appearance.
|
|
|
|
|
|
|
|
|
Closure panels secure chairs from slipping between platform levels and create a finished appearance.
|
|
|
|
|
|
|
|
|
The Fixed Height Stair Unit can be manufactured to fit your seating riser. The matching black closure panels between each step enhance safety while creating a more finished, solid look to your seating riser set-up.
|
|
|
|
|
|
|
|
|
These welded steel tube carts permit guardrails to hang from integral brackets for the most compact and fast storage possible. Eight inch casters (2 swivel, 2 fixed) are standard.
|
|
|
|
|
|
|
|
|
Staging Concepts’ Rolling Drum Riser complements your performance stage
set-up. Its understructure has dual-locking casters to keep the riser in place during your performance. When not in use, its understructure collapses for easy storage and transport. The Rolling Drum Riser is for use with our SC90 Platforms.
|
|
|
|
|
|
|
|
|
The SC100 Storage Cart will store SC100 frames on either a single hanger or double hanger cart. Carts, made of welded steel tubes, provide easy storage and mobility for the SC100 Folding Bridge Frames.
|
|
|
|
|
|
|
|
|
SC100 Folding Bridge Frame, also referred to as a C-Frame, is a functional frame that provides bridging between platforms. The frame, which is available in fixed and adjustable heights, folds flat and is also self-contained. Custom sizes are available and allow you to use the SC100 with the SC90 Single Side Platform or the SC97 All-Aluminum Platform.
|
|
|
|
|
|
|
|
|
The SC2000 Seating Riser is perfect for facilities that have flexible seating needs. The key features of the SC2000 are its quick setup, flexible configurations, and compact storage. The understructure unfolds like an accordion and expands to fill the designated space. Only two people are required for setup and custom sizes are available to fit into even the most unusual spaces. When you don’t need the additional seating, the SC2000 folds into 15% of its expanded size and easily rolls away on retractable casters for storage.
|
|
|
|
|
|
|
|
|
The SC2003 Rolling Stage has a retractable caster assembly so that it can be rolled across a flat floor while it is completely assembled. The stage consists of a support structure and three 4'x8' SC90 Platforms, creating an 8'x12' area. Multiple rolling stages can bridge SC90 Platforms to create a larger performance area. When not in use, the support frames can be used as a deck storage cart.
|
|
|
|
|
|
|
|
|
The SC90 Adjustable Leg Supports, used with the SC90 and SC97 Platforms, have bracing and leg clamps available for extra stability and rigidity at higher elevations. They can be used with the most challenging custom applications on stages, seating, and choral riser systems.
|
|
|
|
|
|
|
|
|
The SC90 Fixed Height Leg Supports, used with the SC90 and SC97 Platforms, have bracing and leg clamps available for extra stability and rigidity at higher elevations. They can be used with the most challenging custom applications on stages, seating, and choral riser systems.
|
|
|
|
|
|
|
|
|
The SC90 Platform — the cornerstone of Staging Concepts' equipment line — is the best value in the industry. It is well known for its strength and durability, constructed of a patented aluminum extruded frame combined with a 1-inch thick plywood substrate with an aluminum backer. The aluminum backer provides a Class A fire rating.
The SC90 Platform — the cornerstone of Staging Concepts' equipment line — is the best value in the industry. It is well known for its strength and durability, constructed of a patented aluminum extruded frame combined with a 1-inch thick plywood substrate with an aluminum backer. The aluminum backer provides a Class A fire rating.
|
|
|
|
|
|
|
|
|
The EZ Stage is a mobile, durable, compact stage that can be simply folded up and easily rolled into storage on its wheels by just one person. The stage platform is available in dimensions of 6’ x 8’ when set up, yet folds up vertically to 2 ˝’ wide.
|
|
|
|
|
|
|
|
|
The SC9600 Bridge Support System "bridges" platforms from right to left and front to back. The SC9600 Bridge Support System consists of two end frames that lock together with both horizontal and diagonal snap bracing. Also included are four top plates in single, dual or quad node design. The SC9600 is available in fixed or adjustable heights and in two versions: Arena style and All-terrain style.
|
|
|
|
|
|
|
|
|
The SC9600 Storage Cart stores all components of the SC9600 Bridge Support system - end frames, snap braces, and top plates. No more lost components!
|
|
|
|
|
|
|
|
|
The SC97 Platform is an all-aluminum weatherproof deck used mainly in sports venues. It is engineered for strength and durability, but is lightweight as well. All decking and aisle steps are made of non-slip ribbed extruded aluminum. The SC97 is flexible and can be used with all of Staging Concepts’ support systems.
|
|
|
|
|
|
|
|
|
Add Staging Concepts’ Skirting to your seating riser for a clean polished look. Our skirting simply clip into our patented platform extrusions using extruded plastic clips with hook Velcro for completely invisible attachment. Skirting is available in both fixed and adjustable heights. View attached pdf file to see skirt color choices.
|
|
|
|
|
|
|
|
|
The Stackable Vertical Platform Cart transports up to 10 platforms per cart on edge for easy navigation through doorways and other tight spaces when unstacked. When stacked, the carts accomodate tight but tall storage spaces. These carts have removable ends and can also be ordered for a 4-, 6- or 8-platform capacity.
|
|
|
|
|
|
|
|
|
The Vertical Platform Cart transports up to 10 platforms on edge for easy navigation through doorways and other tight spaces. These carts have removable ends and can also be ordered for a 4-, 6-, or 8-platform capacity.
|
|
|
|
|
|