Arcat

Masterformat: 95

Search for:
Search by:
Company/Trade Name
Product Type

Home Page
AEC Community
CSI MasterFormat
  • Select Division:
Manufacturers

Town & Country Fireplaces Ltd.

2975 Allenby Rd.
Duncan, BC, Canada V9L6V8
 
Toll Free:888-223-0088
Fax:250-748-0844
 
gas fireplaces by Town & Country Fireplaces Ltd.
request catalogRequest
Catalog
    send email Send Message to
Town & Country Fireplaces Ltd.
   
   
 
Web Site: www.townandcountryfireplaces.net
e-mail: send email
      SpecWizard

Automated Spec Writing

      Specs       CAD      
Overview:
First and foremost, a fireplace must be about flame. A Town & Country Fireplace consumes the attention in a room, leading the industry with its bold flame made possible only through patented DDV technology.

Town & Country Fireplaces are the only design-driven luxury gas fireplaces with interchangeable fires and panels. Mix or match burners and panels to achieve your style. Truly Traditional, Neo Classical, Ultra Modern, all available through Town & Country’s Design-A-Fire. With robust full-round logs, classic split wood, smooth river rock or tumbled glass, Design-A-Fire creates the opportunity to customize the inside of the firebox to suit the style of any room.

Town & Country is the original clean face gas fireplace. There are no louvers or heavy mechanical facings. No need for a raised hearth. Nothing to get in the way of your design ideas.

For the grandest of great rooms or the most intimate spaces, Town & Country fits with a huge range of sizes, from the massive TC54 to the adaptable TC30, each with one of the largest views of the fire in their category.

The award-winning Maestro Control System provides both a wall-mounted and multi-program handheld remote with all Town & Country products.

Incredible installation versatility, including ultra-quiet power venting places each Town & Country where it’s needed most.

Hand-crafted of heavy gauge, full-seam welded aluminized steel, premium “disappearing” ceramic glass and a flush hearth design with no louvers create the most authentic replica of a traditional, open wood-burning hearth you will find in a gas fireplace, anywhere.

Featured Product: Luxury Fireplaces

Products Trade Name Description Content

Town & Country Gallery

Town & Country Image Gallery

TC54 Gas Fireplace

Town & Country TC54 Luxury DDV Fireplace
Town & Country Fireplaces Ltd. TC54 Gas Fireplace<BR><BR>
click to enlarge
Town & Country’s TC54 is the largest fire you will find in a factory-built direct vent gas fireplace. Massive logs and stunning flames behind premium “disappearing” ceramic glass so non-reflective that you will swear it is an open fire. The TC54 dares to go into great rooms and commercial settings that previously required a custom-built fireplace.

Options:
Brochure
See it Burn

SpecWizard Specs CAD Details

NEW
WS54 Gas Fireplace

Town & Country WS54 Luxury DDV Fireplace
Town & Country Fireplaces Ltd. NEW<BR>WS54 Gas Fireplace<BR><BR>
click to enlarge
The Wide Screen WS54 commands the largest rooms with the look of a custom fireplace. This luxury decorative direct vent gas fireplace is sleek and modern in reflective Black or Coffee Bean Brown porcelain panels.

Features:
  • Clean Face Wide Screen Format
  • Huge Ceramic Disappearing Glass
  • Reflective Black or Coffee Bean Brown Porcelain Panels
  • Maestro Control System with wall-mounted operation and elegant programmable handheld remote
  • Electronic Ignition converts to Standing Pilot at the push of a button
  • Natural Gas or Propane
  • Battery back-up to operate during power outages
  • Versatile Installation up to 110 feet from an exterior wall with optional power venting
  • Superior materials and construction
Brochure
See it Burn

SpecWizard Specs CAD Details

TC42 Gas Fireplace

Town & Country TC42 Luxury DDV Fireplace
Town & Country Fireplaces Ltd. TC42 Gas Fireplace<BR><BR>
click to enlarge
Town & Country’s TC42 (42 inch) fireplace is a commanding presence in any room. The TC42 is all about a big, bold fire, uncluttered by louvers or unnecessary trim. Flames dance among a choice of traditional log sets, sparkling tumbled glass or smooth river rock. Venting versatility puts the TC42 where you want it.

Options:
Brochure
See it Burn

SpecWizard Specs CAD Details

TC36 Fireplace

Town & Country TC36 Luxury DDV Fireplace
Town & Country Fireplaces Ltd. TC36 Fireplace<BR><BR>
click to enlarge
Discover the authentic look of a wood burning hearth in a gas fireplace. Discover Town & Country’s TC 36 (36 inch) fireplace. Design-A-Fire versatility also lets the TC36 go Up Town with ultra-modern tumbled glass, or serene and sophisticated with smooth river rock and white sand.

Accessories:
Brochure
See it Burn

SpecWizard Specs CAD Details

TC30 Fireplace

Town & Country TC30 Luxury DDV Fireplace
Town & Country Fireplaces Ltd. TC30 Fireplace<BR><BR>
click to enlarge
Town & Country’s TC30 (30 inch) fireplace was the first design-driven gas fireplace for the renovator market, or the perfect choice for bedrooms, bathrooms and smaller spaces. The TC30 stands taller than most in its category, to take advantage of the bold Town & Country flames. Full Design-A-Fire and venting options and the Maestro control system create your fire, your place.

Accessories:
Brochure
See it Burn

SpecWizard Specs CAD Details

TC36 See-Thru

Town & Country TC36 See-Thru Luxury DDV Fireplace
Town & Country Fireplaces Ltd. TC36 See-Thru<BR><BR>
click to enlarge
The TC36 See-Thru. No louvers, no heavy trim, no raised hearth required. Just a beautiful fire with bold flames playing host in two rooms at once. Design-A-Fire versatility of panels and burner styles, and venting options create your two-sided fireplace, where you want it.

Accessories
Brochure
See it Burn

SpecWizard Specs CAD Details

TC36 Arch Fireplace

Town & Country TC36 Arch Luxury DDV Fireplace
Town & Country Fireplaces Ltd. TC36 Arch Fireplace<BR><BR>
click to enlarge
Town and Country's TC 36 Arch features a classic barrel arch face, replicating the Rumford-style hearth found in fine period homes. Without the need for louvers, brick or other material can be tailored to frame the arched front for an even more traditional look.

Accessories:
Brochure
See it Burn

SpecWizard Specs CAD Details

Warranty:
Town & Country Limited Lifetime Warranty


spacer
your name:   password:   (available for clients only)



Last Update: 2008-10-21










Never Forget