Arcat

Masterformat: 95

Search for:
Search by:
Company/Trade Name
Product Type

Home Page
AEC Community
CSI MasterFormat
  • Select Division:
Manufacturers

PS DOORS

1150 S. 48th St.
Grand Forks, ND 58201
 
Toll Free:800-284-0623
Phone:701-746-4519
Fax:701-746-8340
 
doors and hatches by PS DOORS
request catalogRequest
Catalog
    send email Send Message to
PS DOORS
   
   
 
Web Site: www.flooddoors.com
e-mail: send email
      SpecWizard

Automated Spec Writing

      Specs      
Overview:
Founded in 1974, PS DOORS was originally a distributor and service provider for commercial and industrial doors and related products. In 1979 we began designing and manufacturing custom application doors for industrial customers when suitable products could not be found. As these products were updated and refined, they were sold and fabricated primarily for the power generation industry. Over the years we have developed additional “problem solving products”, and expanded our market to include mining, malting, paper, food processing, material handling, trucking, manufacturing, military, agricultural, and refrigeration.

In addition to problem solving door products, we have extended our product line to include safety gate products, barriers focused on creating fall protection for elevated areas and flood protection.

Featured Product: A Revolutionary Pedestrian Flood Door

Products Trade Name Description Content

Sliding Doors

PS DOORS Sliding Doors
click to enlarge
The PS Sliding Door is designed to withstand the abuses of industrial applications, especially the effects of positive or negative draft and wind loads.

Swing Doors

PS DOORS Swing Doors
click to enlarge
Constructed of a structural welded internal frame with 16 gauge steel sheeting on both sides, insulated, heavy duty hinges, rugged operating hardware and any number of locking devices are available. Add vision lites, ventilation or pressure relief ports or monorail notches to meet your needs.

Flood Doors

PS DOORS Flood Doors
click to enlarge
PS Doors - Flood Protection Division is fully capable of helping you design your flood protection door plan from beginning to end and ensure you are protected when the need arises.

SpecWizard Specs

Access Hatches

PS DOORS Access Hatches
click to enlarge
The PS DOORS Standard Access Hatch boasts the lowest profile frame of hatches on the market. This low profile is additionally enhanced with the 45 degree angle formed into the frame which does not allow material to build-up, which is a hazard in many industries.

Roof Hatches / Equipment Hatches

PS DOORS Roof Hatches / Equipment Hatches
click to enlarge
The Sliding Roof Hatch is designed to eliminate the effects of wind and positive/negative pressure on roof access openings or floor-to-floor openings. Sliding design reduces maintenance costs, and increases personnel safety.

Self-Closing Ladder Safety Gates

PS DOORS Self-Closing Ladder Safety Gates
click to enlarge
The PS DOORS Ladder Safety Gate is a self-closing swing gate which is economical, reliable, easy to install, and more closely matches the railings and their dimensional requirements provided for by Federal OSHA.

GRABSAFE® Grab Bars

GRABSAFE® The GRABSAFE® is EM385-1-1 App J compliant.

The GRABSAFE® provides horizontal grab bars to the step through a portion of your fixed ladders. GRABSAFE® gives personnel horizontal hand holds to ascend or descend the full height of a fixed ladder.

Horizontal Sliding Mezzanine Gate

PS DOORS Horizontal Sliding Mezzanine Gate
click to enlarge
The PS Horizontal Sliding Mezzanine Gate is designed to meet Federal OSHA requirement 1910.23 (e) (1) for standard railings. The gate is 42'' high with a mid-rail and a 4'' toeboard.

Vertical Lift Mezzanine Gates

PS DOORS Vertical Lift Mezzanine Gates
click to enlarge
The PS Vertical Lift Mezzanine Gate is designed to meet Federal OSHA requirements for standard railings. The gate is 42'' high with a mid-rail and a 4'' toeboard. Mounting options include on-deck mounting, which requires only inches of deck space, or off-deck , requiring no deck space.

Self-closing Pallet Gates

PS DOORS Self-closing Pallet Gates
click to enlarge
Simply forklift your pallet of material through the self-closing pallet gates and back away. The gates rest against your material until your material is removed from the opening, at which time the self-closing gates will close.

Each gate is closed by three stainless steel torsion springs. The high-impact bumpers protect your material from being damaged while pushing through the gates.

Kwik Gate

Kwik Gate
PS DOORS Kwik Gate
click to enlarge
The Kwik Gate is ideal for those construction projects where you need a swinging gate to protect elevator shaft openings, stairwell openings, or any elevated openings which you need access to during the construction process.

Porta-Railing

Porta-Railing Designed to be a quick set-up safety barrier to cordon off a work area, floor opening, or machine. PORTA-RAILING consists of vertical Column Posts and horizontal Railings which lock together to create a rigid, free standing, safety railing.

Ventilation Doors

The key to proper air flow is having a system designed for your specific needs. PS DOORS works with its customers to design Ventilation Damper Doors to fit their need, then adds our years of experience, and our signature “rugged construction techniques” to manufacture a superior Ventilation Damper Door system that will perform and last to your expectations.

Specs


spacer
your name:   password:   (available for clients only)



Last Update: 2008-01-02










Never Forget