Arcat

Masterformat: 95

Search for:
Search by:
Company/Trade Name
Product Type

Home Page
AEC Community
CSI MasterFormat
  • Select Division:
Manufacturers

Wheatland Tube Company

1 Council Ave.
P. O. Box 608
Wheatland, PA 16161-0608
 
Toll Free:800-257-8182
Phone:724-342-6851
Fax:724-342-0294
 
pipes and tubing by Wheatland Tube Company
request catalogRequest
Catalog
    send email Send Message to
Wheatland Tube Company
   
   
 
Web Site: www.wheatland.com
e-mail: send email
      Specs       CAD      
Overview:
Wheatland Tube Co., a subsidiary of John Maneely Co. founded in 1877, is one of the world’s leading manufacturers of continuous weld steel pipe (CW) and electric resistance welded (ERW)steel pipe/tubing and fittings. Wheatland’s products comply with all construction specifications and requirements, ASTM, ANSI, UL, NEC and Federal Specifications. Wheatland’s products are widely used for electrical conduit, sprinkler/fire suppression, plumbing, process integration piping and fence framework as well as 11 other MasterFormat 2004 applications. Wheatland sister subsidiary, Seminole Tubular Products, manufactures and distributes over 5,000 types of pipe and electrical conduit fittings.

Products Trade Name Description Content

Standard Pipe

Schedule 40 Pipe Wheatland specializes in manufacturing black and hot dipped galvanized continuous weld (CW) and Electric Resistance Welded (ERW) steel pipe in 1/8" through 6" nominal sizes. Available inventory in 1/8" to 12" pipe sizes produced to ASTM standards F1083, F1043, and A 53 is maintained to meet your pipe requirements. Wheatland schedule 40 pipe is used for applications in 16 MasterFormat Divisions.

Specs

Extra Heavy Pipe

Schedule 80 Pipe Wheatland specializes in manufacturing welded heavy wall/extra strong steel pipe in 1/2" through 4" nominal sizes. Available inventory in 1/8" to 12" pipe sizes produced to ASTM standards F 1083 and A 53 is maintained to meet your pipe requirements.

Specs

Standard Line Pipe

API 5L Line Pipe API 5L covers welded and seamless steel pipe commonly used to convey gas, water, and oil. Hydrostatic test pressures for each size are prescribed in the specification. Pipe made in accordance with API 5L is stamped with the API monogram. API 5L is suitable for threading and welding.

Specs

Water Well Reamed and Drifted Pipe

Water Well Reamed and Drifted Pipe Wheatland Tube Company's upgraded water well product is made from high strength steel that exceeds the tensile and yield requirements of ASTM Water Well Pipe Specification A-589, Type II. This carefully inspected steel, made to Wheatland specifications, assures that you are getting optimum rigidity and strength in the pipe.

Specs

Fence Framework

WT-40, WT-30, WT-20, WT-15 Wheatland is the only producer, domestic or foreign, of the complete line of fence framework; schedule 40 and 80 pipe per ASTM F 1083, high strength electric resistant welded Industrial and Commercial pipe per ASTM F 1043 plus a full line of Residential pipe and tubing Products.

Specs CAD Details

Sprinkler Pipe

A 53 Schedule 40 Wheatland ASTM A 53 Standard Weight Schedule 40 Pipe is UL Listed and FM Approved, sizes 1" through 6" nominal, for use in Fire Sprinkler Pipe Applications.

Specs

Sprinkler Pipe

Schedule 10 ASTM A 135, A 795-E Schedule 10 Sprinkler Pipe is a high quality sprinkler pipe offering you the full range of assurances you require. Schedule 10 Sprinkler Pipe has passed some of the toughest lab tests ever created for sprinkler pipe, UL listed and FM approved.

Specs

Sprinkler Pipe

Schedule 40 Sprinkler Pipe Wheatland's schedule 40 Sprinkler Pipe is made from the highest quality steel is one of the nation's most modern and most complete pipe manufacturing plants. Our superior mill coating offers you a clean, corrosion and heat resistant surface that outlasts and outperforms standard lacquer coatings. Plus, this coating can be quickly and easily painted without special preparation. Or it may be hot-dipped galvanized to meet FM requirements for dry systems in accordance with the zinc coating specification of ASTM A 795 or A 53. UL listed and FM approved.

Specs

Sprinkler Pipe

Mega-Thread The High Quality Alternative to Schedule 40 Sprinkler Pipe. Wheatland's high strength Mega-Thread offers an inside diameter which is 3.6% larger than Schedule 40. This results in improved hydraulics, and opens the door for downsizing when use in conjunction with Wheatland's Mega-Flow Sprinkler Pipe. Mega-Threads mill coating extends shelf life and eases paint application. Meets ASTM A 135 and A 795, NFPA-13. UL approved, FM approved, rated for 300 psi working pressure.

Specs

Sprinkler Pipe

Schedule 30 Lightwall Sprinkler Pipe (WLS) A threadable lightweight steel pipe used for sprinkler applications. Wheatland has engineered over 60 years of experience and quality control into its sprinkler pipe products using the continuous furnace weld manufacturing process. WLS has the service life and application range needed to produce a quality sprinkler system installation. WLS is approved for use with threaded, welded, roll grooved or plain-end fittings. When hot dipped galvanized, WLS is FM approved for use in dry system applications. WLS also complies with the appropriate ASTM, ANSI, UL and NFPA standards. Our product is quality assured by both hydrostatic tests and non-destructive (NDS) eddy current tests.

Specs

Sprinkler Pipe

Black Lightwall Threadable Sprinkler Pipe (MLT) Wheatland's MLT is the black lightwall threadable product that is perfectly matched for most sprinkler pipe systems. Easier and safer to weld than zinc coated pipes. Wheatland's MLT offers you exceptional hydraulics, lighter weight, and unparallel value in an economical pipe. Wheatland's MLT is the ideal pipe for branch line use in wet, dry, preaction and deluge systems. It can be joined with threaded couplings, roll grooved or plain-ended couplings or it may be welded. Meets ASTM A 135 Grade A and A 795-E for applications up to 300 psi working pressure, UL listed and FM approved.

Specs

Sprinkler Pipe

Galvanized O.D. Lightwall Threadable Sprinkler Pipe (GL) Wheatland's GL is the galvanized O.D. lightwall threadable product that is perfectly matched for most sprinkler pipe systems. Wheatland's GL sprinkler pipe offers you exceptional hydraulics, lighter weight, and unparallel value in an economical pipe. Wheatland's GL is the ideal pipe for branch line use in wet, dry, preaction and deluge systems. It can be joined with threaded couplings, roll grooved or plain-ended couplings or it may be welded. Meets ASTM A 135 Grade A and A 795- E for fire sprinkler applications up to 300 psi working pressure. UL listed and FM approved.

Specs

Sprinkler Pipe

Mega-Flow High Strength Light Wall Sprinkler Pipe features an inside diameter that's up to 11% larger than Schedule 40 pipe and as much as 7% larger than Schedule 10. With the improved hydraulics of Wheatland's Mega-Flow, you can actually down size the entire sprinkler system, substantially lowering your job costs without compromising quality or safety. Meets ASTM A 135 Grade A, ASTM A 795 Type E, Grade A, NFPA-13, NFPA-14. UL listed, FM approved.

Specs

Sprinkler Pipe

Wheatland Super Tube (WST) A lightwall Schedule 5 pipe, which is UL Listed and FM approved when used with Victaulic's PRESSFIT® Fittings. With a galvanized O.D. for longer service life, WST provides a dry surface and gives a better appearance to match PRESSFIT® fittings. With its large inside diameter, WST normally yields better hydraulics and can often lead to downsizing of tubing requirements and subsequent reductions in project costs. This lightwall Schedule 5 pipe from Wheatland exceeds the standards set by UL and FM. Based on the Corrosion Resistance Ratio (CRR) values; the life expectancy of Wheatland's WST pipe is equivalent to or greater than the threaded portion of Schedule 40 pipe. Meets ASTM A 795 E and A 135. FM approved, UL listed.

Specs

Coatings

MIC SHIELD™ Wheatland Tube Company now offers MIC SHIELD, Microbiologically Influenced Corrosion (MIC), coating on all sizes of it's black steel sprinkler pipe to limit the opportunities for corrosion from microbiological organisms in the water supply, when the sprinkler pipe is initially installed. Wheatland's MIC SHIELD™Coating Guards Against Microbes.

Electrical Conduit & Fittings

Galvanized Rigid Metal Conduit (RMC) Wheatland Galvanized Rigid Metal Conduit (RMC) can be installed indoors or outdoors, in dry or wet locations, exposed or concealed, in all kinds of atmospheric conditions, and in hazardous locations when installed in accordance with 2005 National Electric Code® Article 344 (NEC® 1999 Article 346). It provides excellent mechanical protection for the conductors while reducing Electro-Magnetic Field (EMF) exposure and shielding against Electro-Magnetic Interference (EMI). Rigid Metal Conduit can be used as an equipment grounding conductor according to 2005 NEC® Section 250.118(2). Wheatland produces 10-foot lengths of RMC in trade sizes 1/2" to 6" and 20-foot lengths in trade sizes 2" to 6". Wheatland and its Seminole Division offer a full line of RMC elbows, couplings and nipples.

Specs

Electrical Conduit & Fittings

Aluminum - Rigid Metal Conduit Aluminum conduit resists most corrosive atmospheres and industrial environments that usually attack other types of metallic conduit. In these applications, aluminum requires no painting or replacement, resulting in considerable savings in maintenance costs.

Specs

Electrical Conduit & Fittings

Electrical Metallic Tubing (EMT) Wheatland Electrical Metallic Tubing (EMT) can be used for both exposed and concealed work providing it will not be subject to severe physical damage and is properly protected against corrosion. It is most commonly used above ground for lighting circuits, control lines, and other low-power applications. Industry standards permit the use of EMT for installation of conductors in circuits rated below and above 600 volts, nominal, when installed in accordance with the National Electric Code® Article 358 (1999 NEC® Article 348). Electrical Mechanical Tube is recognized by the 2005 NEC® Article 250.118(4) as an equipment grounding conductor. Wheatland offers EMT in standard lengths of 10 feet or 20 feet. Wheatland and its Seminole Division offer a full line of elbows, couplings and nipples.

Specs

Electrical Conduit & Fittings

Intermediate Metal Conduit (IMC) Wheatland Intermediate Metal Conduit (IMC) is made from high strength flat steel that is cold-formed and electrically welded into a uniform tube. IMC is 25% lighter in weight than heavy wall conduit (Galvanized Rigid Metal Conduit - Steel), but is still capable of being threaded. IMC, produced in standard lengths of 10 feet (3.05m), including coupling, is threaded on both ends, with a coupling applied to one end and a color-coded to size thread protector to the other. The exterior surface is thoroughly coated with zinc applied directly to the metal so that galvanic protection against corrosion is achieved. The interior surface is protected by a specially formulated lubricating coating to permit easier wire pulling. The 2005 NEC® Section 250.118(3) recognizes IMC as an equipment grounding conductor when installed according to the NEC®. Wheatland and its Seminole Division offer a full line of elbows, couplings and nipples.

Specs

NEW
Electrical Conduit & Fittings

RMC & EMT 20 Ft. Lengths Conforms to the same standards as the traditional 10 foot lengths of Rigid Metal Conduit (RMC) and Electrical Metallic Tubing (EMT). All manufacturing facilities registered to ISO9001:2000. Wheatland Rigid and EMT is made in the U.S.A.

Specs

NEW
Oil Country Tubular Goods





spacer
Type in Password for stats:   (available for clients only)



Last Update: 2008-06-18










Never Forget